Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
794 AC793F CMD793F OEM775E775D789C789D789B777D769D769C785789793797793D793B793C793F69D773E785G773D797F785C785D797B773B785B795F AC
View More
Generator
SR4BSR4
Warranty Information
Return Policy
Parts diagram for 5P-8998
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-8998
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5P-8998
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 5P-8998
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 5P-8998
GENERATOR
SR4B SR4
INTEGRATED TOOLCARRIER
IT28G
ROTARY DRILL
MD6310 MD6200 MD6250
WATER FORDING TRACTOR
D7R II
EXCAVATOR
345B II 312B 312C 311B 311C 312-A 345B 312B L 311-A 312C L 314C 313B 345B L 245B 245
WHEEL TRACTOR
651E 615C II 613C II 611 621 623E 623F 621B 657E 621E 621F 621S 627E 627F
789G 789D 796 AC 794 AC 3508B 793D 773 793F 798 AC 785D 789 785 793 798
MATERIAL HANDLER
MH3037 MH3049 MH3059
WINCH
57H 56H 56 59 58 59N 59L 58L
MOTOR GRADER
120H 120M 120K 135H 140K 140H 140K 2 143H 140 GC 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 140H NA 12H 12K 160K 160H 16H NA 160H NA 12H ES 14H NA 120K 2
ROTARY CUTTER
RC20
TRACK-TYPE TRACTOR
D6R III D6H II D10 D8 GC D9 GC D6R II D7R SERIES D6R D6T D6H D6 D8 D7 D10N D10R D10T D7R XR D6H XL D6H XR D6T LGP D6GC D7R LGP D6T LGPPAT D6R XL D6T XW D6T XL D8GC D7R D7H D8T D8R D8L D10T2 D8N D6R STD D9R D8R II D9L D9N D6T XL PAT D6T XW PAT D7R II D6R LGP
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.