10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components5W-2817: Adapter-Straight
Home
HydraulicsOther Hydraulic Components
5W-2817: Adapter-Straight
5W-2817: Adapter-Straight

Cat® Straight Adapter (Metric Grease Zerk)

Brand: Cat

Product Images
5W-2817: Adapter-Straight
5W-2817: Adapter-Straight
5W-2817: Adapter-Straight
5W-2817: Adapter-Straight
5W-2817: Adapter-Straight

Cat® Straight Adapter (Metric Grease Zerk)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat grease zerk fittings are held to the highest standards of quality, reliability and durability. These grease fittings are manufactured to exacting tolerances to ensure secure connections with grease guns and reliable performance of the internal ball check valve. This will prevent contaminants from entering the machine’s lubrication system. Each cat grease zerk fitting is designed to meet or exceed industry standards for operating pressure and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Steel grease zerk
• Connection Type: Metric Taper
• Thread Size: M10 (keg short)
• Shank length: 5.5 mm (0.216 in)
• Hex Size: 11 mm (0.43 in)
Overall Length: 16 mm (0.63 in)

Application:
Grease zerk fittings are designed to be the fill point for grease lubrication systems when performing regular machine maintenance. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat grease zerk fittings are held to the highest standards of quality, reliability and durability. These grease fittings are manufactured to exacting tolerances to ensure secure connections with grease guns and reliable performance of the internal ball check valve. This will prevent contaminants from entering the machine’s lubrication system. Each cat grease zerk fitting is designed to meet or exceed industry standards for operating pressure and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Steel grease zerk
• Connection Type: Metric Taper
• Thread Size: M10 (keg short)
• Shank length: 5.5 mm (0.216 in)
• Hex Size: 11 mm (0.43 in)
Overall Length: 16 mm (0.63 in)

Application:
Grease zerk fittings are designed to be the fill point for grease lubrication systems when performing regular machine maintenance. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Hex Size (mm): 11
Length (in): 0.63
Material: Alloy Zinc,Carbon Steel,Alloy Steel
Hex Size (in): 0.43
Thread Size (mm): M10
Length (mm): 16
Units of MeasureUSMetric
Material Description: Steel
Hex Size (mm): 11
Length (in): 0.63
View More
Compatible Models
Compatible Models
Grapple-Dem/Sort
VRG40G320VRG30G330VRG50G313 GCVRG-30/2VRG-40/2G210 GCG315 GCG315G325BG310BG320BVRG-20/2G213 GCVRG-25/2G215 GCG310 GCG315B
Bucket
BD118BD121
Multi Processor Jaws
VT50VT40
Crusher
VHC-40VHC-50CR28VHC-30CR35P325CR50P315P335P360
Shear-Mechanical
S128S115VPS-35VPS-45
Waste Handling Grapple
G324G318
Wheel Skidder
535D535C535B545D545C525D525C525B545555D
Asphalt Compactor
CB7CB16CB15CB13CB10
Grapple-Waste Handling
G320BG315B
Mini Hyd Excavator
303.5E308
Harvester Head
HH500HH45HH55HH65HH44 DEHH75
Contractor Grapple
G149G120G126G113G117G174
Excavator
325B LM315F312B315D LM317F214BM318F312-A213B224B212B312B L206B205B322B L317-AM325D MH317-A N315-A211BM325D L MHMH3040330B L320D FM340214B FT205206212317 N322C FMM312M315M318M320
Pulverizer
P224P345P225P215P218P332P214P324P318P365P245P232P235VHP-50VHP-40VHP-30P40P25P28
Multi Terrain Loader
297D2 XHP297D2277D277C257D297C287C287D
Compact Track Loader
289D279D299D3249D259D239D239D3299D3 XE249D3
Flail Mower
HMF110HMF210
Rotary Mixer
RM800
Work Tool
2023TRS4
Multi Processor
MP40MP20MP365MP30MP345MP15MP332MP324MP318VT50VT60VT30VT40
Quick Coupler-Dwl
CW-55CW-55S
Backhoe Loader
420XE415416420
Demolition And Sorting
G345
Mulching Head
HM112HM115MD-250HM418CHM415BHM415CHM315BHM315CHM825HM215CHM115CHM608HM416HM418HM112CHM518HM210HM215HM312HM315HM316HM208
Grapple
GSV425GSV420G136G195G212G214G218
Compact Wheel Loader
908M906M907M
Telehandler
TL1055DTL943DTH3510TL642TL642DTL943TH357TH210TH215TH408TL1255DTH514D
Wheel Loader
988 XE986H986K980XE988H988K950GC907K986980906K988988K XE908K908907906950 GC980H980K980M
Forwarder
574B554564584574584HD
Articulated Truck
740C730
Wheeled Excavator
M322D MHM314M315M322M320M318M319M316M317M320FM330DM317D2M325C MHM313-07M315D2MH3026MH3024M318DM318CM318FM315GCMH3040M314-07M324D2 MHM318D MHM323FM322D2M322FM322DM322CM318C MHM315CM315DM316CM316FM316DM320D2M313CM313DM322D2 MHM314F
Pneumatic Compactor
CW34CW-34
Industrial Engine
C4.4
Asphalt Screed
AS4251CAS3173AS4251
Quick Coupler-Lwl
SW2211
Demolition Grapple
G213 GCG317 GCG212 GCG318G314G345G217 GCG324G332G312 GCG313 GC
Wheel Saw
SW45SW345BSW60SW460BSW360BSW360SW460SW345
Quick Coupler
QUICK COUPLEQUICK COUPLER
Grapple-Orange Peel
GSH520GSH525GSV520 GCGSH20BGSH440GSH9GSH455GSH420GSH425GSH555GSV520GSV525GSH22BGSH22-10GSH22-15GSH15BGSH9BGSH15-60GSH15-80GSH22GSH20GSH15
Material Handler
M325D MHMH3022MH3024MH3032MH3040MH3050M325D L MH
Hydraulic Shovel
60206020B6060
Knuckleboom Loader
539
Asphalt Paver
AP-600DAP-655DAP-555EAP-300DAP-255E
Shear-Demolition/Scrap
VHS-50/3VHS-70VHS-60VHS-50VHS-40VHS-30VHS-10VHS-60/4VHS-60/3S385CS385BVHS-70/3VHS-70/4S390S365S340S320BS325S320S305S365BS365CS340BS3035VHS-40/3S3025S325BVHS-30/3S3015
Grapple-Clamshell
CTV30CTV40CTV15CTV20
Vibratory Compactor
CB10CB7CD-44BCB46BCB-545CB-544CB-54BCB-66BCB-534DCB-64BCD-54BCD-54CB-44BCB-68BCB-434D
Mobile Hyd Power Unit
385C352FMHPU
Reclaimer Mixer
RM800
Ejector Truck
730C740BD400E II730C2 EJ740730
Cold Planer
PC35PC205BPC104BPM820PM825PM822PM620PM622PC404PM312PM313PM310PC203PC204PC104PC105PC45
Multi Processor Jaw
MP30MP365MP345MP332MP324MP318MP20
Road Reclaimer
RM800RM600
Engine - Machine
C32
Shear
S3090S3070S2090S3050S2070S3035S3025S2050S3015S308
Skid Steer Loader
226D232D3272D2 XHP226D3272C236D3262D262C256C242D272D2246D232D236D
Shear-Straight
S465S440S490
Quick Coupler-Mwl
QUICK COUPLER
Compactor
CB8CB7CD10CB10CB13CB15CB16CD8
View More
Grapple-Dem/Sort
VRG40G320VRG30G330VRG50G313 GCVRG-30/2VRG-40/2G210 GCG315 GCG315G325BG310BG320BVRG-20/2G213 GCVRG-25/2G215 GCG310 GCG315B
Warranty Information
Return Policy
Parts diagram for 5W-2817
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
5W-28175W-2817
6V-83986V-8398
6V-83976V-8397
View All Parts
Frequently bought together
5W-2817
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8398
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8397
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-9746
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5W-2817
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 5W-2817

Description:
Cat grease zerk fittings are held to the highest standards of quality, reliability and durability. These grease fittings are manufactured to exacting tolerances to ensure secure connections with grease guns and reliable performance of the internal ball check valve. This will prevent contaminants from entering the machine’s lubrication system. Each cat grease zerk fitting is designed to meet or exceed industry standards for operating pressure and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Steel grease zerk
• Connection Type: Metric Taper
• Thread Size: M10 (keg short)
• Shank length: 5.5 mm (0.216 in)
• Hex Size: 11 mm (0.43 in)
Overall Length: 16 mm (0.63 in)

Application:
Grease zerk fittings are designed to be the fill point for grease lubrication systems when performing regular machine maintenance. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 5W-2817

Units of Measure

USMetric
Material Description: Steel
Hex Size (mm): 11
Length (in): 0.63
Material: Alloy Zinc,Carbon Steel,Alloy Steel
Hex Size (in): 0.43
Thread Size (mm): M10
Length (mm): 16
View More
Compatible Models for part number 5W-2817

GRAPPLE-DEM/SORT

VRG40 G320 VRG30 G330 VRG50 G313 GC VRG-30/2 VRG-40/2 G210 GC G315 GC G315 G325B G310B G320B VRG-20/2 G213 GC VRG-25/2 G215 GC G310 GC G315B

BUCKET

BD118 BD121

MULTI PROCESSOR JAWS

VT50 VT40

CRUSHER

VHC-40 VHC-50 CR28 VHC-30 CR35 P325 CR50 P315 P335 P360

SHEAR-MECHANICAL

S128 S115 VPS-35 VPS-45

WASTE HANDLING GRAPPLE

G324 G318

WHEEL SKIDDER

535D 535C 535B 545D 545C 525D 525C 525B 545 555D

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

GRAPPLE-WASTE HANDLING

G320B G315B

MINI HYD EXCAVATOR

303.5E 308

HARVESTER HEAD

HH500 HH45 HH55 HH65 HH44 DE HH75

CONTRACTOR GRAPPLE

G149 G120 G126 G113 G117 G174

EXCAVATOR

325B L M315F 312B 315D L M317F 214B M318F 312-A 213B 224B 212B 312B L 206B 205B 322B L 317-A M325D MH 317-A N 315-A 211B M325D L MH MH3040 330B L 320D FM 340 214B FT 205 206 212 317 N 322C FM M312 M315 M318 M320

PULVERIZER

P224 P345 P225 P215 P218 P332 P214 P324 P318 P365 P245 P232 P235 VHP-50 VHP-40 VHP-30 P40 P25 P28

MULTI TERRAIN LOADER

297D2 XHP 297D2 277D 277C 257D 297C 287C 287D

COMPACT TRACK LOADER

289D 279D 299D3 249D 259D 239D 239D3 299D3 XE 249D3

FLAIL MOWER

HMF110 HMF210

ROTARY MIXER

RM800

WORK TOOL

2023 TRS4

MULTI PROCESSOR

MP40 MP20 MP365 MP30 MP345 MP15 MP332 MP324 MP318 VT50 VT60 VT30 VT40

QUICK COUPLER-DWL

CW-55 CW-55S

BACKHOE LOADER

420XE 415 416 420

DEMOLITION AND SORTING

G345

MULCHING HEAD

HM112 HM115 MD-250 HM418C HM415B HM415C HM315B HM315C HM825 HM215C HM115C HM608 HM416 HM418 HM112C HM518 HM210 HM215 HM312 HM315 HM316 HM208

GRAPPLE

GSV425 GSV420 G136 G195 G212 G214 G218

COMPACT WHEEL LOADER

908M 906M 907M

TELEHANDLER

TL1055D TL943D TH3510 TL642 TL642D TL943 TH357 TH210 TH215 TH408 TL1255D TH514D

WHEEL LOADER

988 XE 986H 986K 980XE 988H 988K 950GC 907K 986 980 906K 988 988K XE 908K 908 907 906 950 GC 980H 980K 980M

FORWARDER

574B 554 564 584 574 584HD

ARTICULATED TRUCK

740C 730

WHEELED EXCAVATOR

M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M320F M330D M317D2 M325C MH M313-07 M315D2 MH3026 MH3024 M318D M318C M318F M315GC MH3040 M314-07 M324D2 MH M318D MH M323F M322D2 M322F M322D M322C M318C MH M315C M315D M316C M316F M316D M320D2 M313C M313D M322D2 MH M314F

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

C4.4

ASPHALT SCREED

AS4251C AS3173 AS4251

QUICK COUPLER-LWL

SW2211

DEMOLITION GRAPPLE

G213 GC G317 GC G212 GC G318 G314 G345 G217 GC G324 G332 G312 GC G313 GC

WHEEL SAW

SW45 SW345B SW60 SW460B SW360B SW360 SW460 SW345

QUICK COUPLER

QUICK COUPLE QUICK COUPLER

GRAPPLE-ORANGE PEEL

GSH520 GSH525 GSV520 GC GSH20B GSH440 GSH9 GSH455 GSH420 GSH425 GSH555 GSV520 GSV525 GSH22B GSH22-10 GSH22-15 GSH15B GSH9B GSH15-60 GSH15-80 GSH22 GSH20 GSH15

MATERIAL HANDLER

M325D MH MH3022 MH3024 MH3032 MH3040 MH3050 M325D L MH

HYDRAULIC SHOVEL

6020 6020B 6060

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP-600D AP-655D AP-555E AP-300D AP-255E

SHEAR-DEMOLITION/SCRAP

VHS-50/3 VHS-70 VHS-60 VHS-50 VHS-40 VHS-30 VHS-10 VHS-60/4 VHS-60/3 S385C S385B VHS-70/3 VHS-70/4 S390 S365 S340 S320B S325 S320 S305 S365B S365C S340B S3035 VHS-40/3 S3025 S325B VHS-30/3 S3015

GRAPPLE-CLAMSHELL

CTV30 CTV40 CTV15 CTV20

VIBRATORY COMPACTOR

CB10 CB7 CD-44B CB46B CB-545 CB-544 CB-54B CB-66B CB-534D CB-64B CD-54B CD-54 CB-44B CB-68B CB-434D

MOBILE HYD POWER UNIT

385C 352FMHPU

RECLAIMER MIXER

RM800

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740 730

COLD PLANER

PC35 PC205B PC104B PM820 PM825 PM822 PM620 PM622 PC404 PM312 PM313 PM310 PC203 PC204 PC104 PC105 PC45

MULTI PROCESSOR JAW

MP30 MP365 MP345 MP332 MP324 MP318 MP20

ROAD RECLAIMER

RM800 RM600

ENGINE - MACHINE

C32

SHEAR

S3090 S3070 S2090 S3050 S2070 S3035 S3025 S2050 S3015 S308

SKID STEER LOADER

226D 232D3 272D2 XHP 226D3 272C 236D3 262D 262C 256C 242D 272D2 246D 232D 236D

SHEAR-STRAIGHT

S465 S440 S490

QUICK COUPLER-MWL

QUICK COUPLER

COMPACTOR

CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert