Description: Cat® Elbow adapters are held to the highest standards of quality and reliability. This elbow adapter is manufactured with high density to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality. Designed to meet or exceed the performance of industry standard parts. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Cat® Adapters are designed to connect fluid carrying hoses and tubes to other system components and are used in the fuel lines system of the Cat engines. Consult your owner’s manual or contact your local Cat Dealer for more information.
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Elbow adapters are held to the highest standards of quality and reliability. This elbow adapter is manufactured with high density to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality. Designed to meet or exceed the performance of industry standard parts. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Cat® Adapters are designed to connect fluid carrying hoses and tubes to other system components and are used in the fuel lines system of the Cat engines. Consult your owner’s manual or contact your local Cat Dealer for more information.
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Type: Elbow, 90°
Transmission and Hydraulic Oil Compatibile Seal: 1J-9671 (1/2-20)
Length (mm): 39.1
Length (in): 1.54
Connector Type: -5 STOR to Hose Bead
Oil and Fuel Compatible Seal: 214-7567 (1/2-20)
Material Description: Plated Steel
Height (mm): 37.7
Coolant and Urea Compatible Seal: 291-8144 (1/2-20)
Thread: 1/2-20
Height (in): 1.48
Width (mm): 18.3
Width (in): 0.72
Hex Size (mm): 15.88
Hex Size (in): 0.63
Thread Size (in - TPI) (in): 1/2-20
Approx. Weight (kg): 0.06
Approx. Weight (lb): 0.13
Material: Alloy Steel
Units of MeasureUSMetric
Type: Elbow, 90°
Transmission and Hydraulic Oil Compatibile Seal: 1J-9671 (1/2-20)
Description: Cat® Elbow adapters are held to the highest standards of quality and reliability. This elbow adapter is manufactured with high density to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality. Designed to meet or exceed the performance of industry standard parts. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Cat® Adapters are designed to connect fluid carrying hoses and tubes to other system components and are used in the fuel lines system of the Cat engines. Consult your owner’s manual or contact your local Cat Dealer for more information.
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 600-4559
Units of Measure
USMetric
Type: Elbow, 90°
Transmission and Hydraulic Oil Compatibile Seal: 1J-9671 (1/2-20)
Length (mm): 39.1
Length (in): 1.54
Connector Type: -5 STOR to Hose Bead
Oil and Fuel Compatible Seal: 214-7567 (1/2-20)
Material Description: Plated Steel
Height (mm): 37.7
Coolant and Urea Compatible Seal: 291-8144 (1/2-20)
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.