10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses6T-3642: 10A Plastic Circuit Breaker
Home
Electrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses
6T-3642: 10A Plastic Circuit Breaker
6T-3642: 10A Plastic Circuit Breaker

Cat® Standard C Series Type Manual Reset Plastic Circuit Breaker

Brand: Cat

Product Images
6T-3642: 10A Plastic Circuit Breaker
6T-3642: 10A Plastic Circuit Breaker
6T-3642: 10A Plastic Circuit Breaker
6T-3642: 10A Plastic Circuit Breaker
6T-3642: 10A Plastic Circuit Breaker

Cat® Standard C Series Type Manual Reset Plastic Circuit Breaker

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat circuit breakers provide protection against short circuits and overloads for accessory and equipment wiring. Cat circuit breakers are designed to withstand harsh environments.

Attributes:
• Environmentally sealed
• Ignition protected
• Manual reset pushbutton

Application:
Typically used to protect the wiring of accessory circuits and equipment in construction, marine, mining and agricultural equipment.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat circuit breakers provide protection against short circuits and overloads for accessory and equipment wiring. Cat circuit breakers are designed to withstand harsh environments.

Attributes:
• Environmentally sealed
• Ignition protected
• Manual reset pushbutton

Application:
Typically used to protect the wiring of accessory circuits and equipment in construction, marine, mining and agricultural equipment.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Type: Manual Reset
Material: Phenolic Plastic,Polyamide Plastic
Current (Amps): 10
Voltage (VAC): 120 Max
Type: Manual Reset
Material: Phenolic Plastic,Polyamide Plastic
Current (Amps): 10
View More
Compatible Models
Compatible Models
Generator
SR4SR4BSR4BHV
Petroleum Powertrain
CX31
Load Haul Dump
R2900 XE
Off Highway Truck
793D793F798 AC785D789785793798789G789D796 AC794 AC
Oem Solutions
3412C
Motor Grader
140H12H160H
Rotary Cutter
RC20
Hydraulic Shovel
6020B6060
Track-Type Tractor
30/30D9RDEUCED10RD11ND11R
Rotary Drill
MD6540CMD6380
Asphalt Paver
AP-655DBG-2455CBG-240CAP-900BAP-1000BAP-1050BAP-650BAP-800DBG-260CAP-200BAP-1055BBG600DBG-225CAP-600DBG-230DBG655DBG-245C
Marine Auxiliary
3516B3512C
Marine Engine
3516351235083408B3408C3406B3406C31263306B3412C330433063412D3304B34123408
Pipelayer
587R583R
Stabilizer Mixer
SM-350
Mining Excavator
5230B513052305130B
Vibratory Compactor
CP-533CCS-531CCS-533CCP-563CCS-583CCS-573CCS-563C
Petroleum Package
CX31-C11ITH48-E70TH35-C11ICX31-C9ICX35-C18ICX31-C15ITH31-C9ICX31-C13ICX35-P800CX313508CX31-P600-TH35-C13ICX31-P600
Generator Set
G3516B3508C3508C273412CC32G3306G341235163306B35123408C3406C
Wheel Tractor
633E II651E611615C II631E631G623B623G623E623F621B657E621E621F657G621G613C II627G627E627F637G637E
Reclaimer Mixer
RM-350BRM-350RM-250CRM-300RM-500
Hydraulic Control
48
Engine
C15C18G34123508PETROLC13B3512PETROL3512B3516E3516PETROLEUMG3406G3408G3412C
Petroleum Transmission
CX38-P892CX31-P600-C18I
Soil Compactor
815F II815F
Petroleum Engine
35163512C73516B3512C
Ejector Truck
740730D400E II
Machine Cntrl & Gdnc
CMD FOR
Cold Planer
PR-1000PR-1000CPM-465PM-201PM-565PM-565B
Wheel Dozer
844834G834H834B854814F II814F854G854K844H844K
Landfill Compactor
816F II836H836G816F
Control, Guidance, Monitoring, And Technology Products
COMMAND
Petroleum Gen Set
C15
Wheel Loader
988F II995994990993992988B988G988H990K990H972G II993K992C992G992K990 II994F994D994H
Road Reclaimer
RR-250RR-250BRM-350B
Soil Stabilizer
SS-250BSS-250
Engine - Machine
31163114C273516C32083408
Gen Set Engine
3406C3406B3408B3408C360836063304B311631143306B33063304341232083412CG3516B350836163406340835123516
Articulated Truck
D250E IID300ED400ED250ED350ED350E II725740D400E II730735D300E II
Engine - Industrial
3406B
Pneumatic Compactor
PF-300CPF-300BPS-300BPS-300C
Industrial Engine
C323516B3516CC183406B3406C3126311631143408B3408C3512B3512CC9.333043306C9.3B3412340635123412C35163508C13C15
Wheel Scraper
657E657B637E637G627G657
Quarry Truck
775D771D
Truck
785789797795F XQ793D793B793C793F69D793F XQ773E785G773D797F794 AC785C785D797B785B793F CMD793F OEM775E775D795F AC789C789D789B777D777769D
Spray Ar
CAT WDS
Tractor
776D784C784B
Gas Engine
G398G399G3306BG379AG3304G3306G3520BG3412G3408G3406G3512G3516G379G3508
View More
Generator
SR4SR4BSR4BHV
Warranty Information
Return Policy
Parts diagram for 6T-3642
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
6T-36426T-3642
3J-19073J-1907
3K-03603K-0360
View All Parts
Frequently bought together
6T-3642
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-7354
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2M-9780
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
214-7568
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6T-3642
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6T-3642

Description:
Cat circuit breakers provide protection against short circuits and overloads for accessory and equipment wiring. Cat circuit breakers are designed to withstand harsh environments.

Attributes:
• Environmentally sealed
• Ignition protected
• Manual reset pushbutton

Application:
Typically used to protect the wiring of accessory circuits and equipment in construction, marine, mining and agricultural equipment.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6T-3642
Type: Manual Reset
Material: Phenolic Plastic,Polyamide Plastic
Current (Amps): 10
Voltage (VAC): 120 Max
View More
Compatible Models for part number 6T-3642

GENERATOR

SR4 SR4B SR4BHV

PETROLEUM POWERTRAIN

CX31

LOAD HAUL DUMP

R2900 XE

OFF HIGHWAY TRUCK

793D 793F 798 AC 785D 789 785 793 798 789G 789D 796 AC 794 AC

OEM SOLUTIONS

3412C

MOTOR GRADER

140H 12H 160H

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020B 6060

TRACK-TYPE TRACTOR

30/30 D9R DEUCE D10R D11N D11R

ROTARY DRILL

MD6540C MD6380

ASPHALT PAVER

AP-655D BG-2455C BG-240C AP-900B AP-1000B AP-1050B AP-650B AP-800D BG-260C AP-200B AP-1055B BG600D BG-225C AP-600D BG-230D BG655D BG-245C

MARINE AUXILIARY

3516B 3512C

MARINE ENGINE

3516 3512 3508 3408B 3408C 3406B 3406C 3126 3306B 3412C 3304 3306 3412D 3304B 3412 3408

PIPELAYER

587R 583R

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5230 5130B

VIBRATORY COMPACTOR

CP-533C CS-531C CS-533C CP-563C CS-583C CS-573C CS-563C

PETROLEUM PACKAGE

CX31-C11I TH48-E70 TH35-C11I CX31-C9I CX35-C18I CX31-C15I TH31-C9I CX31-C13I CX35-P800 CX31 3508 CX31-P600- TH35-C13I CX31-P600

GENERATOR SET

G3516B 3508C 3508 C27 3412C C32 G3306 G3412 3516 3306B 3512 3408C 3406C

WHEEL TRACTOR

633E II 651E 611 615C II 631E 631G 623B 623G 623E 623F 621B 657E 621E 621F 657G 621G 613C II 627G 627E 627F 637G 637E

RECLAIMER MIXER

RM-350B RM-350 RM-250C RM-300 RM-500

HYDRAULIC CONTROL

48

ENGINE

C15 C18 G3412 3508PETROL C13B 3512PETROL 3512B 3516E 3516PETROLEUM G3406 G3408 G3412C

PETROLEUM TRANSMISSION

CX38-P892 CX31-P600-C18I

SOIL COMPACTOR

815F II 815F

PETROLEUM ENGINE

3516 3512 C7 3516B 3512C

EJECTOR TRUCK

740 730 D400E II

MACHINE CNTRL & GDNC

CMD FOR

COLD PLANER

PR-1000 PR-1000C PM-465 PM-201 PM-565 PM-565B

WHEEL DOZER

844 834G 834H 834B 854 814F II 814F 854G 854K 844H 844K

LANDFILL COMPACTOR

816F II 836H 836G 816F

CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS

COMMAND

PETROLEUM GEN SET

C15

WHEEL LOADER

988F II 995 994 990 993 992 988B 988G 988H 990K 990H 972G II 993K 992C 992G 992K 990 II 994F 994D 994H

ROAD RECLAIMER

RR-250 RR-250B RM-350B

SOIL STABILIZER

SS-250B SS-250

ENGINE - MACHINE

3116 3114 C27 3516C 3208 3408

GEN SET ENGINE

3406C 3406B 3408B 3408C 3608 3606 3304B 3116 3114 3306B 3306 3304 3412 3208 3412C G3516B 3508 3616 3406 3408 3512 3516

ARTICULATED TRUCK

D250E II D300E D400E D250E D350E D350E II 725 740 D400E II 730 735 D300E II

ENGINE - INDUSTRIAL

3406B

PNEUMATIC COMPACTOR

PF-300C PF-300B PS-300B PS-300C

INDUSTRIAL ENGINE

C32 3516B 3516C C18 3406B 3406C 3126 3116 3114 3408B 3408C 3512B 3512C C9.3 3304 3306 C9.3B 3412 3406 3512 3412C 3516 3508 C13 C15

WHEEL SCRAPER

657E 657B 637E 637G 627G 657

QUARRY TRUCK

775D 771D

TRUCK

785 789 797 795F XQ 793D 793B 793C 793F 69D 793F XQ 773E 785G 773D 797F 794 AC 785C 785D 797B 785B 793F CMD 793F OEM 775E 775D 795F AC 789C 789D 789B 777D 777 769D

SPRAY AR

CAT WDS

TRACTOR

776D 784C 784B

GAS ENGINE

G398 G399 G3306B G379A G3304 G3306 G3520B G3412 G3408 G3406 G3512 G3516 G379 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert