10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLenses6T-7058: 31mm Diameter Red Lens
Home
Electrical & ElectronicsLights & Light AccessoriesLight AccessoriesLenses
6T-7058: 31mm Diameter Red Lens
6T-7058: 31mm Diameter Red Lens

Cat® 31mm Diameter Red Lens for instrument panel in operator cabin

Brand: Cat

Product Images
6T-7058: 31mm Diameter Red Lens
6T-7058: 31mm Diameter Red Lens

Cat® 31mm Diameter Red Lens for instrument panel in operator cabin

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat lenses are designed to be mounted over lamps to refract light and provide the required light distribution pattern according to the lens color.

Attributes:
• Red lens color with black nickel finish on edge of lens
• Protects bulb and socket connections
• Provides exceptionally high contrast
• Excellent vibration and shock resistance
• Protects the lamp from dirt and debris
• Hard coated lenses minimize UV damage and resist scratches

Application:
Typically used in the operator station of heavy-duty Cat machines. Designed for your rugged work environment.

Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat lenses are designed to be mounted over lamps to refract light and provide the required light distribution pattern according to the lens color.

Attributes:
• Red lens color with black nickel finish on edge of lens
• Protects bulb and socket connections
• Provides exceptionally high contrast
• Excellent vibration and shock resistance
• Protects the lamp from dirt and debris
• Hard coated lenses minimize UV damage and resist scratches

Application:
Typically used in the operator station of heavy-duty Cat machines. Designed for your rugged work environment.

Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 1.22
Diameter (mm): 31
Lens Color: Red
Thread Size (in): 1-27
Depth (mm): 17.5
Depth (in): 0.69
Units of MeasureUSMetric
Diameter (in): 1.22
Diameter (mm): 31
Lens Color: Red
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT18BIT28IT18IT28B
Load Haul Dump
R2900R1700 II
Winch
54H57H56H59N59L58L575655545958
Motor Grader
120G140G16G130G14G12G24H160G
Track Skidder
D5HTSK IID4HTSK III527D4HTSK II517
Track-Type Tractor
D6H XLD6H XRD6H IID9 GCD4H IIID6R IID5H XLD4HD6F SRD5HD6ED6GD6HD6G SRD7HD8TD8RD8LD8ND9TD9RD8R IID9LD9ND4H XLD10ND10RD11ND11RD7R II
Track Feller Buncher
TK73223902391TK1051TK722TK721TK752TK7511190511TK74122905225212590139024911190T10905325411290T551552TK711
Pipelayer
572R II587T587R578583T583R589PL83PL87
Mining Excavator
5230B5110B513052305130B
Front Shovel
5090B
Excavator
385B365B II365B L365B
Vibratory Compactor
CS-653CS-643CP-643CP-653
Wheel Tractor
633E II651E631E631G623G623E657E621E657G621G621S615C627G627E637G613C637E
Track Loader
973C963C953C
Soil Compactor
825C815B
Wheel Dozer
834B814B824C
Landfill Compactor
836826C816B
Wheel Loader
950B950E994G926916988BG916926936966D966EG936950B/950E936E936F980C992C926E994D
Industrial Tractor
HA771HA871TK381TK371
Ripper
D51110765498
Wheel Scraper
621E657G657E637E637G637D627G627F627E
Wheel Feller Buncher
543533HA770TK370TK380HA870
Truck
785789793773B777B777769C
Tractor
776776B768C772B
Bulldozer
10SU7SU6SU11SU7S LGP8S8U9U4S4P65A5P5S6A6S11U7A7S7U10U8A9SU8SU4A
View More
Integrated Toolcarrier
IT18BIT28IT18IT28B
Warranty Information
Return Policy
Parts diagram for 6T-7058
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6T-7058
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6T-7058

Description:
Cat lenses are designed to be mounted over lamps to refract light and provide the required light distribution pattern according to the lens color.

Attributes:
• Red lens color with black nickel finish on edge of lens
• Protects bulb and socket connections
• Provides exceptionally high contrast
• Excellent vibration and shock resistance
• Protects the lamp from dirt and debris
• Hard coated lenses minimize UV damage and resist scratches

Application:
Typically used in the operator station of heavy-duty Cat machines. Designed for your rugged work environment.

View More
Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6T-7058

Units of Measure

USMetric
Diameter (in): 1.22
Diameter (mm): 31
Lens Color: Red
Thread Size (in): 1-27
Depth (mm): 17.5
Depth (in): 0.69
View More
Compatible Models for part number 6T-7058

INTEGRATED TOOLCARRIER

IT18B IT28 IT18 IT28B

LOAD HAUL DUMP

R2900 R1700 II

WINCH

54H 57H 56H 59N 59L 58L 57 56 55 54 59 58

MOTOR GRADER

120G 140G 16G 130G 14G 12G 24H 160G

TRACK SKIDDER

D5HTSK II D4HTSK III 527 D4HTSK II 517

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D9 GC D4H III D6R II D5H XL D4H D6F SR D5H D6E D6G D6H D6G SR D7H D8T D8R D8L D8N D9T D9R D8R II D9L D9N D4H XL D10N D10R D11N D11R D7R II

TRACK FELLER BUNCHER

TK732 2390 2391 TK1051 TK722 TK721 TK752 TK751 1190 511 TK741 2290 522 521 2590 1390 2491 1190T 1090 532 541 1290T 551 552 TK711

PIPELAYER

572R II 587T 587R 578 583T 583R 589 PL83 PL87

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

FRONT SHOVEL

5090B

EXCAVATOR

385B 365B II 365B L 365B

VIBRATORY COMPACTOR

CS-653 CS-643 CP-643 CP-653

WHEEL TRACTOR

633E II 651E 631E 631G 623G 623E 657E 621E 657G 621G 621S 615C 627G 627E 637G 613C 637E

TRACK LOADER

973C 963C 953C

SOIL COMPACTOR

825C 815B

WHEEL DOZER

834B 814B 824C

LANDFILL COMPACTOR

836 826C 816B

WHEEL LOADER

950B 950E 994 G926 916 988B G916 926 936 966D 966E G936 950B/950E 936E 936F 980C 992C 926E 994D

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

RIPPER

D5 11 10 7 6 5 4 9 8

WHEEL SCRAPER

621E 657G 657E 637E 637G 637D 627G 627F 627E

WHEEL FELLER BUNCHER

543 533 HA770 TK370 TK380 HA870

TRUCK

785 789 793 773B 777B 777 769C

TRACTOR

776 776B 768C 772B

BULLDOZER

10SU 7SU 6SU 11SU 7S LGP 8S 8U 9U 4S 4P 6 5A 5P 5S 6A 6S 11U 7A 7S 7U 10U 8A 9SU 8SU 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert