JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-5266: 36.09mm Inside Diameter Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
6V-5266: 36.09mm Inside Diameter Seal-O-Ring
6V-5266: 36.09mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
6V-5266: 36.09mm Inside Diameter Seal-O-Ring
6V-5266: 36.09mm Inside Diameter Seal-O-Ring
6V-5266: 36.09mm Inside Diameter Seal-O-Ring
6V-5266: 36.09mm Inside Diameter Seal-O-Ring
6V-5266: 36.09mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 36.09
Inside Diameter (in): 1.421
Material: FKM (75),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: FKM (Fluorocarbon)
Material Hardness: 75A
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 221
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 36.09
View More
Compatible Models
Compatible Models
Pumper
HT400
Generator
SR4SR4B
Underground Art Truck
AE40AE40 IIAD45AD40
Truck Engine
C-18C-15C-1631763126E32083406E3406C3406B3176BC163306C
Power Module
C18
Wheel Tractor-Scraper
631K627623621637627K LRC632631623K LRC623K621K627K637K
Load Haul Dump
R2900R1700 IIR2900G
Reman Engine
3406E
Off Highway Truck
773793F798 AC793798777G796 AC794 AC
Material Handler
M325D MHM325D L MH
Motor Grader
24H
Hydraulic Shovel
6060
Track-Type Tractor
D6T LGPD6XED6T LGPPATD6T XWD6T XLD6TD9D6D8D7D8TD8RD8LD9TD9RD9LD9ND6T XL PATD6T XW PATD6 XED10ND10R
Asphalt Paver
AP1055AP-1055F
Marine Engine
C18 MARINEC183512CC175-163176BC30C323412E
Pipelayer
583TPL83PL87PL72
Mining Excavator
5110B
Front Shovel
5080385C5090B
Excavator
311D LRR325D FM LL320D LN324D312DMH3295375-A L315D L314D CR326D L323D320D L325C L322C319D LN325C FM3101323D LN385C FS325D FM385C L325D L320D GC319D L365C L MH315C318D L312D2 L313D2320D FM313D2 LGP324D L325C325D313D312D2312D2 GC312D L324D FM LL328D LCR329D LN314D LCR329D L324D FMM325D MH319D323D SA323D S323D L329D385B385C320D365C L395325D MH385C L MH375-A322C FM324D LN374M325D L MH365C
Vibratory Compactor
CB-536D
Petroleum Package
C18
Mobile Hyd Power Unit
329D L385C323D LN365C L325D L325C325D324D LN323D L
Generator Set
G3520G3516G35123508BDG3503508C27DG400C175-20C175-16DG500C18C18 MARINE GSDG4503516E
Wheel Tractor
633E II651B651E631K631D631E631G623H657E621K OEM633D621H639D627H637G637D637E637K
Engine
C175-16G3520
Petroleum Engine
3412EC27C32C175-16
Soil Compactor
825H825C
Locomotive Engine
C175-16C175-20
Ejector Truck
D400E II
Cold Planer
PM-200PM-201PM-565PM-565B
Wheel Dozer
844834B824H824C
Landfill Compactor
836826C826H
Wheel Loader
962988F II950K962K950M995962M990988B988F950962M Z950M Z924G992D992C980H990 II994K
Engine - Machine
3406B
Gen Set Engine
POWER SYSG3520G3516B
Challenger
75MTC855MTC735MT765MTC745MTC865MT755MTC835MT865MT745MTC845MT735MT855MT845MT83575CMTC755MTC76585C
Articulated Truck
D35HPD400ED400DD350ED350E IID400D40DD400E II
Wheeled Excavator
M325C MH
Engine - Industrial
3406BC15
Industrial Engine
C32C27C183406E3406C3408EC734563176BC175-163412EC-15C-16C15
Quarry Truck
775D775B773E771D771C
Wheel Scraper
651E657E637K
Truck
797795F XQ793F69D793F XQ773E773D797F794 AC797B773B793F CMD793F OEM775E775D795F AC777C777D777G777F793F AC769D769C
Logger
322C
Gas Engine
G3516
Tractor
776D776C772B
View More
Pumper
HT400
Warranty Information
Return Policy
Parts diagram for 6V-5266
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
6V-52666V-5266
114-2687114-2687
126-2702126-2702
View All Parts
Frequently bought together
6V-5266
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
114-2687
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
126-2702
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
214-7568
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
198-6068
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
165-4854
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-5266
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-5266

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-5266

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 36.09
Inside Diameter (in): 1.421
Material: FKM (75),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: FKM (Fluorocarbon)
Material Hardness: 75A
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 221
View More
Compatible Models for part number 6V-5266

PUMPER

HT400

GENERATOR

SR4 SR4B

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

TRUCK ENGINE

C-18 C-15 C-16 3176 3126E 3208 3406E 3406C 3406B 3176B C16 3306C

POWER MODULE

C18

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 637K

LOAD HAUL DUMP

R2900 R1700 II R2900G

REMAN ENGINE

3406E

OFF HIGHWAY TRUCK

773 793F 798 AC 793 798 777G 796 AC 794 AC

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

24H

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D6T LGP D6XE D6T LGPPAT D6T XW D6T XL D6T D9 D6 D8 D7 D8T D8R D8L D9T D9R D9L D9N D6T XL PAT D6T XW PAT D6 XE D10N D10R

ASPHALT PAVER

AP1055 AP-1055F

MARINE ENGINE

C18 MARINE C18 3512C C175-16 3176B C30 C32 3412E

PIPELAYER

583T PL83 PL87 PL72

MINING EXCAVATOR

5110B

FRONT SHOVEL

5080 385C 5090B

EXCAVATOR

311D LRR 325D FM LL 320D LN 324D 312D MH3295 375-A L 315D L 314D CR 326D L 323D 320D L 325C L 322C 319D LN 325C FM 3101 323D LN 385C FS 325D FM 385C L 325D L 320D GC 319D L 365C L MH 315C 318D L 312D2 L 313D2 320D FM 313D2 LGP 324D L 325C 325D 313D 312D2 312D2 GC 312D L 324D FM LL 328D LCR 329D LN 314D LCR 329D L 324D FM M325D MH 319D 323D SA 323D S 323D L 329D 385B 385C 320D 365C L 395 325D MH 385C L MH 375-A 322C FM 324D LN 374 M325D L MH 365C

VIBRATORY COMPACTOR

CB-536D

PETROLEUM PACKAGE

C18

MOBILE HYD POWER UNIT

329D L 385C 323D LN 365C L 325D L 325C 325D 324D LN 323D L

GENERATOR SET

G3520 G3516 G3512 3508B DG350 3508 C27 DG400 C175-20 C175-16 DG500 C18 C18 MARINE GS DG450 3516E

WHEEL TRACTOR

633E II 651B 651E 631K 631D 631E 631G 623H 657E 621K OEM 633D 621H 639D 627H 637G 637D 637E 637K

ENGINE

C175-16 G3520

PETROLEUM ENGINE

3412E C27 C32 C175-16

SOIL COMPACTOR

825H 825C

LOCOMOTIVE ENGINE

C175-16 C175-20

EJECTOR TRUCK

D400E II

COLD PLANER

PM-200 PM-201 PM-565 PM-565B

WHEEL DOZER

844 834B 824H 824C

LANDFILL COMPACTOR

836 826C 826H

WHEEL LOADER

962 988F II 950K 962K 950M 995 962M 990 988B 988F 950 962M Z 950M Z 924G 992D 992C 980H 990 II 994K

ENGINE - MACHINE

3406B

GEN SET ENGINE

POWER SYS G3520 G3516B

CHALLENGER

75 MTC855 MTC735 MT765 MTC745 MTC865 MT755 MTC835 MT865 MT745 MTC845 MT735 MT855 MT845 MT835 75C MTC755 MTC765 85C

ARTICULATED TRUCK

D35HP D400E D400D D350E D350E II D400 D40D D400E II

WHEELED EXCAVATOR

M325C MH

ENGINE - INDUSTRIAL

3406B C15

INDUSTRIAL ENGINE

C32 C27 C18 3406E 3406C 3408E C7 3456 3176B C175-16 3412E C-15 C-16 C15

QUARRY TRUCK

775D 775B 773E 771D 771C

WHEEL SCRAPER

651E 657E 637K

TRUCK

797 795F XQ 793F 69D 793F XQ 773E 773D 797F 794 AC 797B 773B 793F CMD 793F OEM 775E 775D 795F AC 777C 777D 777G 777F 793F AC 769D 769C

LOGGER

322C

GAS ENGINE

G3516

TRACTOR

776D 776C 772B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert