Description: Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.
Attributes: • Wrought material wiper blade • Includes mounting hardware
Applications: Cat wiper blade assemblies hold a flexible rubber wiper attached to the wiper arm to sweep water and debris off the windshield to improve operator visibility in Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.
Attributes: • Wrought material wiper blade • Includes mounting hardware
Applications: Cat wiper blade assemblies hold a flexible rubber wiper attached to the wiper arm to sweep water and debris off the windshield to improve operator visibility in Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Standard Color: Matte black
Blade Length (mm): 700
Material: Carbon Steel
Blade Length (in): 27.56
Units of MeasureUSMetric
Standard Color: Matte black
Blade Length (mm): 700
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT62GIT62HIT14G2IT28IT18IT12BIT14FIT38HIT38GIT14GIT14BIT28GIT28BIT62G IIIT18BIT38G II
Wheel Tractor-Scraper
621632631
Off Highway Truck
789G777G789D770793D793F785D789785793
Material Handler
MH3022MH3024
Rotary Cutter
RC20
Wheel Skidder
535D545D525D555D
Asphalt Compactor
CB8CB7CB16CB15CB13CB10
Knuckleboom Loader
539
Mining Excavator
5110B
Log Loadr Forst Mach
558
Front Shovel
385C5080
Excavator
345B II325B LM315F324D336E312D324E336F375-A L315D L325-AM317F336F XE374F LM318F349E L322C323D LN385C FS324E LN352F XE VG330D FM345B345C345D548349F L385C L320D2 FM325D L352F-VG558365C L MH326F L336D L374D L336F L XE330C FM326F538324D L336E L325C349E325D336E H349F352F340F322B L345B L324D FM LL330-A L329D LN336F LN XEM325D MH324E L336F L374F345C L323D S323D L322 L385B385C345D L336F LNXE320C320D365C L336F LN329E LN320B FM LL330F345B II MH315B FM L330C390F LM325D L MH365C336E LN336E LH325-A FM L390D390F336E LNH320D FM RR350-A390D L336D LN325C FM340F L UHD349E L VG330B L325D FM330C L568 FM320D FM320B LL330F LN330D L322-A L330D MH329D L324D FM340F L LRE319D330D LN320C FM568 FM LL329E L345D L VG330F L329E330-A329F L330C LN315B L385C L MH375-A322C FM324D LN326F LN
Description: Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.
Attributes: • Wrought material wiper blade • Includes mounting hardware
Applications: Cat wiper blade assemblies hold a flexible rubber wiper attached to the wiper arm to sweep water and debris off the windshield to improve operator visibility in Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-7419
Units of Measure
USMetric
Standard Color: Matte black
Blade Length (mm): 700
Material: Carbon Steel
Blade Length (in): 27.56
View More
Compatible Models for part number 6V-7419
INTEGRATED TOOLCARRIER
IT62G IT62H IT14G2 IT28 IT18 IT12B IT14F IT38H IT38G IT14G IT14B IT28G IT28B IT62G II IT18B IT38G II
WHEEL TRACTOR-SCRAPER
621 632 631
OFF HIGHWAY TRUCK
789G 777G 789D 770 793D 793F 785D 789 785 793
MATERIAL HANDLER
MH3022 MH3024
ROTARY CUTTER
RC20
WHEEL SKIDDER
535D 545D 525D 555D
ASPHALT COMPACTOR
CB8 CB7 CB16 CB15 CB13 CB10
KNUCKLEBOOM LOADER
539
MINING EXCAVATOR
5110B
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C 5080
EXCAVATOR
345B II 325B L M315F 324D 336E 312D 324E 336F 375-A L 315D L 325-A M317F 336F XE 374F L M318F 349E L 322C 323D LN 385C FS 324E LN 352F XE VG 330D FM 345B 345C 345D 548 349F L 385C L 320D2 FM 325D L 352F-VG 558 365C L MH 326F L 336D L 374D L 336F L XE 330C FM 326F 538 324D L 336E L 325C 349E 325D 336E H 349F 352F 340F 322B L 345B L 324D FM LL 330-A L 329D LN 336F LN XE M325D MH 324E L 336F L 374F 345C L 323D S 323D L 322 L 385B 385C 345D L 336F LNXE 320C 320D 365C L 336F LN 329E LN 320B FM LL 330F 345B II MH 315B FM L 330C 390F L M325D L MH 365C 336E LN 336E LH 325-A FM L 390D 390F 336E LNH 320D FM RR 350-A 390D L 336D LN 325C FM 340F L UHD 349E L VG 330B L 325D FM 330C L 568 FM 320D FM 320B LL 330F LN 330D L 322-A L 330D MH 329D L 324D FM 340F L LRE 319D 330D LN 320C FM 568 FM LL 329E L 345D L VG 330F L 329E 330-A 329F L 330C LN 315B L 385C L MH 375-A 322C FM 324D LN 326F LN
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.