Description: Cat fluid carrying adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each cat fluid carrying adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Plated steel adapter • End 1: Male STOR • End 2: Male ORFS • End 1 thread size: 1-1/16-12 • End 2 thread size: 13/16-16 • Hex size: 31.75 mm (1.25 in)
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat fluid carrying adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each cat fluid carrying adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Plated steel adapter • End 1: Male STOR • End 2: Male ORFS • End 1 thread size: 1-1/16-12 • End 2 thread size: 13/16-16 • Hex size: 31.75 mm (1.25 in)
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Coolant and Urea Compatible Seal: 180-8424 (13/16-16), 6V-5063 (1-1/16-12)
Oil and Fuel Compatible Seal: 228-7090 (13/16-16), 238-5082 (1-1/16-12)
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12), 6V-8398 (13/16-16)
Hex Size (mm): 31.8
Material: Carbon Steel
Overall Length (in): 1.75
Hex Size (in): 1.25
Overall Length (mm): 44.5
Units of MeasureUSMetric
Coolant and Urea Compatible Seal: 180-8424 (13/16-16), 6V-5063 (1-1/16-12)
Oil and Fuel Compatible Seal: 228-7090 (13/16-16), 238-5082 (1-1/16-12)
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12), 6V-8398 (13/16-16)
Description: Cat fluid carrying adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each cat fluid carrying adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Plated steel adapter • End 1: Male STOR • End 2: Male ORFS • End 1 thread size: 1-1/16-12 • End 2 thread size: 13/16-16 • Hex size: 31.75 mm (1.25 in)
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 6V-8633
Units of Measure
USMetric
Coolant and Urea Compatible Seal: 180-8424 (13/16-16), 6V-5063 (1-1/16-12)
Oil and Fuel Compatible Seal: 228-7090 (13/16-16), 238-5082 (1-1/16-12)
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12), 6V-8398 (13/16-16)
330 L 345B II 349D L 320-A L 325B L M315F 320-A N 324D 315D L M317F 320D2 336D2 L 323F 323D 322N 322-A LN M318F 322B 322C 385C FS 324E LN 345B 345C 345D 548 307 349F L 385C L 325D L 558 374D L 323F OEM 336F L XE 312C L 323E LN 330C FM 326F 538 325B 349D 336E L 325C 349E 325D 325F 340F 345B L 330-A L 329D LN 336F LN XE M325D MH 318D2 L 324E L 320D RR 323D S 323D L 326D2 L 385B 385C 345D L 320N 320B 320C 320D 320E 365C L 323E SA 345B II MH 323F L 365C 349F LXE 320D LN 390D 336E LNH 336D LN 349E L VG 320E L 325B LN 349D2 323D2 L 330C L 336D2 320B LU 320D FM 320B LL 352 UHD 312D2 GC 340 349D2 L 352 323 329E L 330 336 329D 330C LN 325D MH 320D2 L 324D LN 330C MH 345C MH 326F LN 311D LRR 336D 312C 336E 312D 336F 322B LN 349E L 330D2 325C L 323D LN 352F XE VG 330B LN 330D FM 320D2 FM 330-A L 352F-VG M325C 320D LRR 365C L MH 315C 326F L 336D L 312D2 L 324D L 320E RR 312D2 352F 312D L 322B L 320E LRR 323F LN 336F L 345C L 323D SA 322 L 330D2 L 336F LNXE 323E L 336F LN 329E LN 320B FM LL 320E LN 320B S 320B N 330F 320B L 330B 330C 330D 320 L M325D L MH 320B U 336E LN 336E LH 323F SA 320D L MH3040 390D L 319D LN 340MHPU 325C FM 340F L UHD 330B L 319D L 320F L 313D2 330F LN 330D L 322-A L 322-A N 330D MH 328D LCR 329D L 340F L LRE 325F LCR 330D LN 320C FM 322 LN 345D L VG 320-A 330F L 329F L 335F LCR 385C L MH 321D LCR 375-A 329D2 L 322C FM
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.