Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Coolant and Urea Compatible Seal: 6V-3251 (7/8-14), 6V-5138 (1-14)
Oil and Fuel Compatible Seal: 238-5081 (7/8-14), 228-7091 (1-14)
Transmission and Hydraulic Oil Compatibile Seal: 2M-9780 (7/8-14), 7J-9108 (1-14)
Material Description: Plated Steel
Material: Carbon Steel
Coolant and Urea Compatible Seal: 6V-3251 (7/8-14), 6V-5138 (1-14)
Oil and Fuel Compatible Seal: 238-5081 (7/8-14), 228-7091 (1-14)
Transmission and Hydraulic Oil Compatibile Seal: 2M-9780 (7/8-14), 7J-9108 (1-14)
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 6V-8642
Coolant and Urea Compatible Seal: 6V-3251 (7/8-14), 6V-5138 (1-14)
Oil and Fuel Compatible Seal: 238-5081 (7/8-14), 228-7091 (1-14)
Transmission and Hydraulic Oil Compatibile Seal: 2M-9780 (7/8-14), 7J-9108 (1-14)
345B II 349D L M315F 375-A L 315D L M317F 336D2 L 374F L M318F 322C 385C FS 345B 345C 345D 307 385C L 317 315 558 313 374D L 312C L 314E CR 538 349D 325C 349E 345B L 314D LCR 312E L 320D RR 313F L 385B 385C 345D L 320D 314E LCR 365C L 345B II MH 317 GC 365C 365B 312F GC 390D 390F 315 GC 336D LN 349E L VG 349D2 330C L 336D2 568 FM 320D FM 352 UHD 349 313 GC 349D2 L E70B 352 355 330 330C LN 395 313F LGC 365B II 374 345C MH 311D LRR 312E FM538 312F 336D 312C 312D 314D CR FM548 311C 349E L 325C L 3101 330D FM 320D2 FM M325C 320D LRR 365C L MH 315C 336D L 312D2 L FM558 314C FM568 313F 313D 312D2 312D L 374F 345C L 336D2 GC 314F CR 313F GC 330C 330D 390F L 365B L MH3295 340D2 L 320D L MH3040 390D L 319D LN 325C FM 319D L 330D L 330D MH 330D LN 568 FM LL 345D L VG 340D L 311F LRR 385C L MH 375-A 315F LCR 322C FM M312 M315 M318 M320
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.