Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Coolant and Urea Compatible Seal: 121-4345 (9/16-18), 6V-9027 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20), 228-7088 (9/16-18)
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20), 4J-5477 (9/16-18)
Width (mm): 15.88
Material Description: Plated Steel
Height (mm): 15.88
Material: Carbon Steel
Length (mm): 29.00
Coolant and Urea Compatible Seal: 121-4345 (9/16-18), 6V-9027 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20), 228-7088 (9/16-18)
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20), 4J-5477 (9/16-18)
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-8647
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-8647
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 6V-8647
Coolant and Urea Compatible Seal: 121-4345 (9/16-18), 6V-9027 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20), 228-7088 (9/16-18)
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20), 4J-5477 (9/16-18)
330 L 345B II 349D L 320-A L 325B L M315F 320-A S 320-A N 324D 324E 325-A 320D2 323F 214B 322N 322-A LN 312-A 213B 322B 322C 324E LN 212B 345D 349F L 325D L 330 LN 317 315 313 336F L XE 314E CR 326F 325B 350 L 336E L 320 GC 325C 349E 325D 336E H 349F 325F 330-A L 314D LCR 324E L 312E L 330 GC 320D RR 313F L 326D2 L 345D L 320N 320B 320D 320E 211B 314E LCR 323F L 317 GC 349F LXE 312F GC 325 LN 336E LNH 350-A 315 GC 320E L 325B LN 315-A L 323D2 L 330C L 568 FM E120B 352 UHD 340 349 345 313 GC 352 350 318F L 320 326 325 323 329E L 330 335 336 333 329D 329E 330-A 318D2 317 N 395 COUPLER 313F LGC 330-A LN 320D2 L 374 330C MH 345 GC 316F L 312E FM538 312F 336D 312C 336E 312D 322B LN 314D CR 335F 349E L 330D2 325C L 352F XE VG 224B 320D2 GC 311-A 330-A L 352F-VG 320D LRR 206B 326F L 336D L 350-A L 205B 322-A FM568 324D L 330GC 320E RR 312D2 352F 312D L 322B L 317-A 320E LRR 323F LN 336F L 325-A L 322 L 330D2 L 317-A N 314F CR 315-A 329E LN 320B S 320B N 330F 320B L 245D 330D 320 L 336E LN 336E LH 325-A FM L 336D2 LXE 320D L EL240B EL240C E240C E240B 326D2 325 L 320F L 313D2 330D L 322-A L 322-A N 318E L 325-A LN 336 GC 328D LCR 329D L 325F LCR 214B FT 568 FM LL E110B 322 LN 320-A 311F LRR 330F L EL200B 329F L 336D2 XE 335F LCR E200B 321D LCR 316E L 315F LCR 329D2 L 322C FM M318 M320