10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components6V-8716: 38.10mm Hexagonal Plate Steel Straight Adapter
Home
HydraulicsOther Hydraulic Components
6V-8716: 38.10mm Hexagonal Plate Steel Straight Adapter
6V-8716: 38.10mm Hexagonal Plate Steel Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
6V-8716: 38.10mm Hexagonal Plate Steel Straight Adapter
6V-8716: 38.10mm Hexagonal Plate Steel Straight Adapter
6V-8716: 38.10mm Hexagonal Plate Steel Straight Adapter
6V-8716: 38.10mm Hexagonal Plate Steel Straight Adapter
6V-8716: 38.10mm Hexagonal Plate Steel Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Warranty Information
Return Policy
Description
Description

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Coolant and Urea Compatible Seal: 294-9072 (1-3/16-12), 6V-5064 (1-5/16-12)
Oil and Fuel Compatible Seal: 228-7092 (1-3/16-12), 238-5084 (1-5/16-12)
Transmission and Hydraulic Oil Compatibile Seal: 6V-9746 (1-3/16-12), 7M-8485 (1-5/16-12)
Material Description: Plated Steel
Material: Carbon Steel
Coolant and Urea Compatible Seal: 294-9072 (1-3/16-12), 6V-5064 (1-5/16-12)
Oil and Fuel Compatible Seal: 228-7092 (1-3/16-12), 238-5084 (1-5/16-12)
Transmission and Hydraulic Oil Compatibile Seal: 6V-9746 (1-3/16-12), 7M-8485 (1-5/16-12)
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT38GIT14GIT38FIT62GIT14G2IT24FIT28GIT28FIT62G IIIT18FIT38G II
Wheel Harvester
550B570B560B580B550570580
Waste Handling Grapple
G318
Grapple-Waste Handling
G315B
Mini Hyd Excavator
303.5E2 CR304E2304C CR305C CR307-A305E2 CR305E305.5E2307B305.5D305.5E308E2 CR307E2305E2304E2 CR308306307305.5E2 CR304.5E2306.5305D CR303.5E2
Rotary Drill
MD6310MD6250MD6200MD6380
Track Feller Buncher
1190229013902491TK732TK1051TK722552 2TK721TK752TK751541 2TK7411290T239023912590TK7115115225211190T1090521B532522B541551552
Harvester Head
SAT318TSC
Excavator
330 L345B II349D L320-A L325B L320-A S320-A N324D324E320D3 GC375-A L315D L325-A320D2336D2 L323F374F L323D322N322-A LN312-A322B385C FS324E LN345B345C321B345D307349F L385C L325D L330 LN317315313374D L323F OEM336F L XE312C L323E LN314E CROTHER326F538325B349D350 L336E L320 GC325C325D336E H340F345B L330-A L329D LN314D LCR336F LN XE318D2 L324E L312E L330 GC323D S323D L313F L385B385C345D L320N320B320C320D320E314E LCR365C L323E SA345B II MH323F L317 GC336D2 L XE365C365B349F LXE312F GC318B N390F325 LN336E LNH350-A315 GC336D LN349E L VG349 GC320E L325B LN349D2323D2 L330C L336D2318D L320D FM320B LL313D2 LGP352 UHD312D2 GC340313 GX349345313 GC349D2 L352350355318F L320326323329E L330335336333329D329E330-A318D2317 N330C LN395313F LGC330-A LN365B II320D2 L324D LN374330C MH345C MH326F LN345 GC311D LRR316F L312EFM538312F312B336D312C336E312D336F333 GC322B LN314D CRFM548335F336F XE311C349E L323D LN352F XE VG330B LN330D FM336 MHPU312B L320D2 GC330-A L316F352F-VG365C L MH315C326F L336D L312D2 L350-A LFM558314C322-AFM568324D L313F330GC313D320E RR312D2352F312D L322B L317-A320E LRR323F LN336F L374F345C L318 GC325-A L323D SA322 L317-A N314F CR336F LNXE313F GC315-A323GC323E L336F LN329E LN320B FM LL320E LN320B S320B N330F320B L330B330C330D390F L320 L365B L336E LN336E LH316 GC336D2 LXE323F SAMH3295316 GX313D2 GC320D LMH3040319D LN340MHPU325C FM340F L UHD330B L326 GC319D L325 L320F L313D2-GC313D2317B L330F LN330D L350 OEM322-A L322-A N318E L325-A LN330D MH336 GC328D LCR329D L340F L LRE325F LCR319D330D LN320C FM319C318C318F322 LN318B345D L VG320-A311F LRR330F L317B LN329F L336D2 XE335F LCR315B L312 GX312 GC385C L MH321D LCR375-A316E L315F LCRM320
Shovel
6040
Multi Terrain Loader
297D2 XHP287C2267B287C287B287D297D2297D XHP277B277D277C277C2257D267287277297D297C
Compact Track Loader
279C2279D3299D299C279D279C299D3299D2259D239D275285249D3299D XHP289D289C289C2289D3249D299D2 XHP239D3259D3
Rotary Mixer
RM800RM500B
Work Tool
RC20TRS26TRS20TRS17TRS12
Petroleum Engine
3512C
Soil Compactor
825CP44B815815KCS11CP7CP5CS5825K825CCP11CS44B
Backhoe Loader
420F2430D430E430F450E450F420XE427F2414E438C438D424B HD415416426428436C420434E434F432E432F432D438434436430432444446440450416E416F416C416D434F2432F2430F2442D442E426C428F2424D424B446D446B422F422E420D444F420E444E420F444F2428F428D428E428C
Petroleum Gen Set
3512C
Wheel Loader
960F988 XE966 XE962H962G962L986K962M988B988G988H988F988K966F966G966L966K966M950GC814K924F924H924G924K928F926M962928G966972966 GC988F II907K972 XE986950G II906K906M988995994990993992988K XE908K908M926924930938924GZ924HZ990K990H950 GC972M XE938G II993K992D992C992G992K972XE994F994D970F994K994H966G II972G972K972M972L988GC950G950F950H950M950L930G930K930M962G II938G938F938K990 II938M918F966XE980F II966F II962M Z950M Z966K XE972G II966M XE980F980L980M982M950F II
Forwarder
554584574584HD
Industrial Tractor
HA771HA871TK381TK371
Articulated Truck
740 GC725740735C745730735 OEM735D300D740C745C
Wheeled Excavator
M320FW330BM317D2W345C MHM318DM318CM314-07M318C MHM315CM315DM316CM316DM313CM313DM322D2 MHM322D MHM314M315M322M320M318M319M316M317M330DM325C MHM313-07M315D2MH3026MH3024M315GCMH3040M324D2 MHM318D MHM323FM322D2M322DM322CW345B IIM320D2
Engine - Industrial
3512B
Pneumatic Compactor
PF-300CPS-150CPS-300CCW-16PS-360C
Industrial Engine
C3.63512CC2.8
Wheel Scraper
627G633E657G657E637K637G
Quarry Truck
777E775D775B773E771D771C772G770G
Gas Engine
G3612G3608G3606G3508BG3508
Tractor
784C784B768C772B776D776C
Auger
A68A26B
Demolition Grapple
G317 GCG318G314G312 GCG313 GC
Blade
BLADE
Pumper
SPF343C
Shovel Logger
345C
Power Module
3516C
Load, Haul, Dump
R1700K
Off Highway Truck
777G777E796 AC794 AC773GC798 AC785D789G789D772770793D777775773793F789785793798
Grapple-Orange Peel
GSH520GSV520 GCGSH555GSH455GSH420GSV520GSV525GSH22BGSH15B
Motor Grader
135H120M 2130G140K 2140M 3140M 2135H NA140H ES12M 3 AWD12H NA120H ES140H NA160M 3 AWD24H24M160K160H160G160M140M 3 AWD14M-312H ES120H120G24161418120M120K120 GC163H140M140K140H140G143H12M 312M 2140 GC163H NA160M 2160M 3120H NA18M3160H ES16M16016G15014M14014G12H12G12M12K14M3120160H NA16M3120K 2
Hydraulic Shovel
60206015604060306030 T46030 T26020B6015B6060
Knuckleboom Loader
539
Marine Engine
351635123516B3516C3512C3512E3512B
Hammer
100H63H65DS70SH45DSH70H80H80EH63SH75E SH110 GC SH100SH100H95E SH110GC SH110GCH55DSH35DSH90C7063H90CSB9H70S
Expanded Mining Products
LD350
Front Shovel
385C50805090B
Ripper Scarifier
16G
Reclaimer Mixer
RM400RM-350BRM-350RM800RM500BRM-300RM-500
Engine
3512E3512CG3612
Locomotive Engine
3512C
Cold Planer
PC412BPM820PM825PM822PM620PM622PC404PR-450CPM-465PC305BPC306BPC310BPC408BPM-565
Shear
S3015
Ripper
748
Skid Steer Loader
226D232D3272D XHP226D3272C272D256C272D3272D2232D236D242D3262C2246D3272D3 XE272D2 XHP236246270236D3262D262C262D3216242D226246D246C
Industrial Loader
415F2 IL
Thumb
HYDRAULIC
Wheel Feller Buncher
573C573D553C2570C2570D563C563D2470C2670C2670D
Track-Type Loader
973
Generator
SR4B
Grapple-Dem/Sort
G313 GCG315 GCVRG-25/2G310 GCG310BVRG-20/2G315B
Wheel Tractor-Scraper
627623621637632631623K LRC631K613G637K627K LRC623K621K627K657651
Track Skidder
527517D4HTSK IID4HTSK III
Asphalt Compactor
CW16CB8CB7CB10
Wheel Skidder
518C535D535C535B545D545C525D525C525B525515555D
Oem Mob Hyd Pwr Unit
336MHPU
Forestry Products
FM528 LL538548558568FM528
Wheel Tractor
623G623H623E623F621E621F621G621H627G627H627E627F633E II631K615C II631E631G621K OEM613C II651657G615C637G613C637E637K
Hex Based Spl Solution
320E352F OEM330F OEM
Track Loader
973C973D973K953C953D953K963973953963D963C963K
Wheel Dozer
854G854K834G834H834B834K814K844H844K834844854824H824G824C824K814824824G II
Landfill Compactor
836826816826C826K816K836H836G836K
Mulching Head
HM825MD-250HM518
Grapple
GSV425GSV420
Compact Wheel Loader
901C902C906H2902901908902C2906930938926903C904B908M908H2906M907M910G910K914G2901C2907H2903C2914K914G
Telehandler
RT80RT60RT50RT100TH3510TL943TH357TL1055TL1255RTC60RT50SATL642TH408
Asphalt Screed
AS2252CAS4251CAS4252CAS2302CSE60 VT XW10 FTSE60 FMSE47 FMSE60SE50 VTSE50 VSE60VT XWSE60 V XW
Bulldozer
8SU7SU7S LGP8U4S4P7S8A4A
Underground Art Truck
AD22
Undercarriage
OEMS
Wheel Saw
SW460BSW345BSW360B
Quick Coupler
TRS10TRS14TRS18
Load Haul Dump
OTHERR1700R1700 XE
Material Handler
MH3250MH3260MH3022MH3024MH3037MH3032MH3040MH3049MH3050MH3295MH3059
Winch
555454H57H
Rotary Cutter
RC10RC15RC20
Track-Type Tractor
D10D11D8 GCD5R LGPD6R IID3GD4GD4HD5R2D5MD5ND5GD6N XLD6RD6TD6MD6ND6KD7ED6 XED6N LGPD6T LGPD6GCD6R XLD6K2 XLD6T XWD6T XLD8GCD5R XLD7RD7HD8TD8RD8LD8ND6K XLD9TD9RD9ND6T XW PATD6K2D6R LGPD7E LGPD6R IIID6XED9 GCD4H III30/30D6K2 LGPD6N OEMD9D4D6D5D8D7D10ND10RD11TD6T LGPPATD6K LGPD10T2D8R IID6T XL PATDEUCED4H XLD7R II
Asphalt Paver
AP1055AP655BG-240CBG555EAP-900BPE636AP400AP300FBG-260DBG-260CAP600AP500FAP655FBG1000EAP-500ESE47BG-2455DBG-2455CAP-1000BAP-1000EAP-1000DAP-1000FAP-555EBG600DBG-230DAP355FAP455AP-800AP500AP-1050BAP-800DAP-800BAP555FAP-600DAP655F LAP600FAP-655DAP-650BAP-1050BG1055EAP-1055BAP-1055FAP-1055DAP-1055EAP-1000BG-225CAP555AP300BG655DBG-245CBG500EAP1000
Marine Auxiliary
35123516C3512C3512B
Pipelayer
587T587R578PL83PL87PL72PL61583T583R
Stabilizer Mixer
SM-350
Mining Excavator
5230B52305130B
Tilt-Rotator
TRS23TRS18TRS14TRS10
Broom-Angle
BA25
Shear-Demolition/Scrap
S305VHS-10S3015
Grapple-Clamshell
CTV15
Vibratory Compactor
CB10CS-431CCS-44BCB7CD-44BCS-433ECS-433CCS-433BCS-64BCB-534CCB-534BCB-534DCP-44CB-535BCB-634CP-34CB-536DCB-564DCD-54CB-44BCB-434BCB-434CCP-44BCP44BCS-573CS-583CS-44CS-34CS-54BCS-563CS-531CCS-533CS-531CP-433CCP-433BCP-433ECVP55CS-423ECVP40CB46BCB-545CB-544CB-54BCB-634CCD-54BCS7CP-563CP-54BCP7CS44BCP-533
Mobile Hyd Power Unit
329D L323D LN365C L390F330D2349D L330FMHPU385C L329E336D L330 MHPU349E L HVG325DC7.1345D345C336E HVG349D2345C L385C352FMHPU323F OEM336FMHPU340D2 L336F336D336E330F330D330C
Generator Set
35083512G3516CG3516E3508BG3512EG3520CG3520E3512C3516E
Ejector Truck
740
Forest Products
OTHER
Road Reclaimer
RM800RM400RM600RM500BRM-350BRM500
Engine - Machine
C32C4.4
Challenger
5575D75C75E3595E4565C65E65D85C85E85D
Off-Highway Truck
D10R
Truck
773G LRC793F XQ775G775F793F OEM775E775D777C777D777G777F775G OEM785789793797770G795F XQ793D793B793C793F772G773E773D773G797F773F797B773B775G LRC794 AC793F CMD772G OEM789C789D789B770G OEM769D769C69D785G773G OEM785C785D785B795F ACMT4400D AC
Compactor
CB8CB7CD10CCS7CCS9CB10CD8
View More
Integrated Toolcarrier
IT38GIT14GIT38FIT62GIT14G2IT24FIT28GIT28FIT62G IIIT18FIT38G II
Warranty Information
Return Policy
Parts diagram for 6V-8716
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
6V-87166V-8716
6V-97466V-9746
7M-84857M-8485
View All Parts
Frequently bought together
6V-8716
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-9746
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7M-8485
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3D-2824
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5K-9090
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1P-3703
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-8716
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6V-8716

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 6V-8716
Coolant and Urea Compatible Seal: 294-9072 (1-3/16-12), 6V-5064 (1-5/16-12)
Oil and Fuel Compatible Seal: 228-7092 (1-3/16-12), 238-5084 (1-5/16-12)
Transmission and Hydraulic Oil Compatibile Seal: 6V-9746 (1-3/16-12), 7M-8485 (1-5/16-12)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 6V-8716

INTEGRATED TOOLCARRIER

IT38G IT14G IT38F IT62G IT14G2 IT24F IT28G IT28F IT62G II IT18F IT38G II

WHEEL HARVESTER

550B 570B 560B 580B 550 570 580

WASTE HANDLING GRAPPLE

G318

GRAPPLE-WASTE HANDLING

G315B

MINI HYD EXCAVATOR

303.5E2 CR 304E2 304C CR 305C CR 307-A 305E2 CR 305E 305.5E2 307B 305.5D 305.5E 308E2 CR 307E2 305E2 304E2 CR 308 306 307 305.5E2 CR 304.5E2 306.5 305D CR 303.5E2

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

TRACK FELLER BUNCHER

1190 2290 1390 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 1090 521B 532 522B 541 551 552

HARVESTER HEAD

SAT318TSC

EXCAVATOR

330 L 345B II 349D L 320-A L 325B L 320-A S 320-A N 324D 324E 320D3 GC 375-A L 315D L 325-A 320D2 336D2 L 323F 374F L 323D 322N 322-A LN 312-A 322B 385C FS 324E LN 345B 345C 321B 345D 307 349F L 385C L 325D L 330 LN 317 315 313 374D L 323F OEM 336F L XE 312C L 323E LN 314E CR OTHER 326F 538 325B 349D 350 L 336E L 320 GC 325C 325D 336E H 340F 345B L 330-A L 329D LN 314D LCR 336F LN XE 318D2 L 324E L 312E L 330 GC 323D S 323D L 313F L 385B 385C 345D L 320N 320B 320C 320D 320E 314E LCR 365C L 323E SA 345B II MH 323F L 317 GC 336D2 L XE 365C 365B 349F LXE 312F GC 318B N 390F 325 LN 336E LNH 350-A 315 GC 336D LN 349E L VG 349 GC 320E L 325B LN 349D2 323D2 L 330C L 336D2 318D L 320D FM 320B LL 313D2 LGP 352 UHD 312D2 GC 340 313 GX 349 345 313 GC 349D2 L 352 350 355 318F L 320 326 323 329E L 330 335 336 333 329D 329E 330-A 318D2 317 N 330C LN 395 313F LGC 330-A LN 365B II 320D2 L 324D LN 374 330C MH 345C MH 326F LN 345 GC 311D LRR 316F L 312E FM538 312F 312B 336D 312C 336E 312D 336F 333 GC 322B LN 314D CR FM548 335F 336F XE 311C 349E L 323D LN 352F XE VG 330B LN 330D FM 336 MHPU 312B L 320D2 GC 330-A L 316F 352F-VG 365C L MH 315C 326F L 336D L 312D2 L 350-A L FM558 314C 322-A FM568 324D L 313F 330GC 313D 320E RR 312D2 352F 312D L 322B L 317-A 320E LRR 323F LN 336F L 374F 345C L 318 GC 325-A L 323D SA 322 L 317-A N 314F CR 336F LNXE 313F GC 315-A 323GC 323E L 336F LN 329E LN 320B FM LL 320E LN 320B S 320B N 330F 320B L 330B 330C 330D 390F L 320 L 365B L 336E LN 336E LH 316 GC 336D2 LXE 323F SA MH3295 316 GX 313D2 GC 320D L MH3040 319D LN 340MHPU 325C FM 340F L UHD 330B L 326 GC 319D L 325 L 320F L 313D2-GC 313D2 317B L 330F LN 330D L 350 OEM 322-A L 322-A N 318E L 325-A LN 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 319D 330D LN 320C FM 319C 318C 318F 322 LN 318B 345D L VG 320-A 311F LRR 330F L 317B LN 329F L 336D2 XE 335F LCR 315B L 312 GX 312 GC 385C L MH 321D LCR 375-A 316E L 315F LCR M320

SHOVEL

6040

MULTI TERRAIN LOADER

297D2 XHP 287C2 267B 287C 287B 287D 297D2 297D XHP 277B 277D 277C 277C2 257D 267 287 277 297D 297C

COMPACT TRACK LOADER

279C2 279D3 299D 299C 279D 279C 299D3 299D2 259D 239D 275 285 249D3 299D XHP 289D 289C 289C2 289D3 249D 299D2 XHP 239D3 259D3

ROTARY MIXER

RM800 RM500B

WORK TOOL

RC20 TRS26 TRS20 TRS17 TRS12

PETROLEUM ENGINE

3512C

SOIL COMPACTOR

825 CP44B 815 815K CS11 CP7 CP5 CS5 825K 825C CP11 CS44B

BACKHOE LOADER

420F2 430D 430E 430F 450E 450F 420XE 427F2 414E 438C 438D 424B HD 415 416 426 428 436C 420 434E 434F 432E 432F 432D 438 434 436 430 432 444 446 440 450 416E 416F 416C 416D 434F2 432F2 430F2 442D 442E 426C 428F2 424D 424B 446D 446B 422F 422E 420D 444F 420E 444E 420F 444F2 428F 428D 428E 428C

PETROLEUM GEN SET

3512C

WHEEL LOADER

960F 988 XE 966 XE 962H 962G 962L 986K 962M 988B 988G 988H 988F 988K 966F 966G 966L 966K 966M 950GC 814K 924F 924H 924G 924K 928F 926M 962 928G 966 972 966 GC 988F II 907K 972 XE 986 950G II 906K 906M 988 995 994 990 993 992 988K XE 908K 908M 926 924 930 938 924GZ 924HZ 990K 990H 950 GC 972M XE 938G II 993K 992D 992C 992G 992K 972XE 994F 994D 970F 994K 994H 966G II 972G 972K 972M 972L 988GC 950G 950F 950H 950M 950L 930G 930K 930M 962G II 938G 938F 938K 990 II 938M 918F 966XE 980F II 966F II 962M Z 950M Z 966K XE 972G II 966M XE 980F 980L 980M 982M 950F II

FORWARDER

554 584 574 584HD

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

740 GC 725 740 735C 745 730 735 OEM 735 D300D 740C 745C

WHEELED EXCAVATOR

M320F W330B M317D2 W345C MH M318D M318C M314-07 M318C MH M315C M315D M316C M316D M313C M313D M322D2 MH M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M330D M325C MH M313-07 M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M318D MH M323F M322D2 M322D M322C W345B II M320D2

ENGINE - INDUSTRIAL

3512B

PNEUMATIC COMPACTOR

PF-300C PS-150C PS-300C CW-16 PS-360C

INDUSTRIAL ENGINE

C3.6 3512C C2.8

WHEEL SCRAPER

627G 633E 657G 657E 637K 637G

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

GAS ENGINE

G3612 G3608 G3606 G3508B G3508

TRACTOR

784C 784B 768C 772B 776D 776C

AUGER

A68 A26B

DEMOLITION GRAPPLE

G317 GC G318 G314 G312 GC G313 GC

BLADE

BLADE

PUMPER

SPF343C

SHOVEL LOGGER

345C

POWER MODULE

3516C

LOAD, HAUL, DUMP

R1700K

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

GRAPPLE-ORANGE PEEL

GSH520 GSV520 GC GSH555 GSH455 GSH420 GSV520 GSV525 GSH22B GSH15B

MOTOR GRADER

135H 120M 2 130G 140K 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 14M-3 12H ES 120H 120G 24 16 14 18 120M 120K 120 GC 163H 140M 140K 140H 140G 143H 12M 3 12M 2 140 GC 163H NA 160M 2 160M 3 120H NA 18M3 160H ES 16M 160 16G 150 14M 140 14G 12H 12G 12M 12K 14M3 120 160H NA 16M3 120K 2

HYDRAULIC SHOVEL

6020 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6060

KNUCKLEBOOM LOADER

539

MARINE ENGINE

3516 3512 3516B 3516C 3512C 3512E 3512B

HAMMER

100 H63 H65DS 70S H45DS H70 H80 H80E H63S H75E S H110 GC S H100S H100 H95E S H110GC S H110GC H55DS H35DS H90C 70 63 H90CS B9 H70S

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5080 5090B

RIPPER SCARIFIER

16G

RECLAIMER MIXER

RM400 RM-350B RM-350 RM800 RM500B RM-300 RM-500

ENGINE

3512E 3512C G3612

LOCOMOTIVE ENGINE

3512C

COLD PLANER

PC412B PM820 PM825 PM822 PM620 PM622 PC404 PR-450C PM-465 PC305B PC306B PC310B PC408B PM-565

SHEAR

S3015

RIPPER

7 4 8

SKID STEER LOADER

226D 232D3 272D XHP 226D3 272C 272D 256C 272D3 272D2 232D 236D 242D3 262C2 246D3 272D3 XE 272D2 XHP 236 246 270 236D3 262D 262C 262D3 216 242D 226 246D 246C

INDUSTRIAL LOADER

415F2 IL

THUMB

HYDRAULIC

WHEEL FELLER BUNCHER

573C 573D 553C 2570C 2570D 563C 563D 2470C 2670C 2670D

TRACK-TYPE LOADER

973

GENERATOR

SR4B

GRAPPLE-DEM/SORT

G313 GC G315 GC VRG-25/2 G310 GC G310B VRG-20/2 G315B

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651

TRACK SKIDDER

527 517 D4HTSK II D4HTSK III

ASPHALT COMPACTOR

CW16 CB8 CB7 CB10

WHEEL SKIDDER

518C 535D 535C 535B 545D 545C 525D 525C 525B 525 515 555D

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

WHEEL TRACTOR

623G 623H 623E 623F 621E 621F 621G 621H 627G 627H 627E 627F 633E II 631K 615C II 631E 631G 621K OEM 613C II 651 657G 615C 637G 613C 637E 637K

HEX BASED SPL SOLUTION

320E 352F OEM 330F OEM

TRACK LOADER

973C 973D 973K 953C 953D 953K 963 973 953 963D 963C 963K

WHEEL DOZER

854G 854K 834G 834H 834B 834K 814K 844H 844K 834 844 854 824H 824G 824C 824K 814 824 824G II

LANDFILL COMPACTOR

836 826 816 826C 826K 816K 836H 836G 836K

MULCHING HEAD

HM825 MD-250 HM518

GRAPPLE

GSV425 GSV420

COMPACT WHEEL LOADER

901C 902C 906H2 902 901 908 902C2 906 930 938 926 903C 904B 908M 908H2 906M 907M 910G 910K 914G2 901C2 907H2 903C2 914K 914G

TELEHANDLER

RT80 RT60 RT50 RT100 TH3510 TL943 TH357 TL1055 TL1255 RTC60 RT50SA TL642 TH408

ASPHALT SCREED

AS2252C AS4251C AS4252C AS2302C SE60 VT XW 10 FT SE60 FM SE47 FM SE60 SE50 VT SE50 V SE60VT XW SE60 V XW

BULLDOZER

8SU 7SU 7S LGP 8U 4S 4P 7S 8A 4A

UNDERGROUND ART TRUCK

AD22

UNDERCARRIAGE

OEMS

WHEEL SAW

SW460B SW345B SW360B

QUICK COUPLER

TRS10 TRS14 TRS18

LOAD HAUL DUMP

OTHER R1700 R1700 XE

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059

WINCH

55 54 54H 57H

ROTARY CUTTER

RC10 RC15 RC20

TRACK-TYPE TRACTOR

D10 D11 D8 GC D5R LGP D6R II D3G D4G D4H D5R2 D5M D5N D5G D6N XL D6R D6T D6M D6N D6K D7E D6 XE D6N LGP D6T LGP D6GC D6R XL D6K2 XL D6T XW D6T XL D8GC D5R XL D7R D7H D8T D8R D8L D8N D6K XL D9T D9R D9N D6T XW PAT D6K2 D6R LGP D7E LGP D6R III D6XE D9 GC D4H III 30/30 D6K2 LGP D6N OEM D9 D4 D6 D5 D8 D7 D10N D10R D11T D6T LGPPAT D6K LGP D10T2 D8R II D6T XL PAT DEUCE D4H XL D7R II

ASPHALT PAVER

AP1055 AP655 BG-240C BG555E AP-900B PE636 AP400 AP300F BG-260D BG-260C AP600 AP500F AP655F BG1000E AP-500E SE47 BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-1000F AP-555E BG600D BG-230D AP355F AP455 AP-800 AP500 AP-1050B AP-800D AP-800B AP555F AP-600D AP655F L AP600F AP-655D AP-650B AP-1050 BG1055E AP-1055B AP-1055F AP-1055D AP-1055E AP-1000 BG-225C AP555 AP300 BG655D BG-245C BG500E AP1000

MARINE AUXILIARY

3512 3516C 3512C 3512B

PIPELAYER

587T 587R 578 PL83 PL87 PL72 PL61 583T 583R

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5230 5130B

TILT-ROTATOR

TRS23 TRS18 TRS14 TRS10

BROOM-ANGLE

BA25

SHEAR-DEMOLITION/SCRAP

S305 VHS-10 S3015

GRAPPLE-CLAMSHELL

CTV15

VIBRATORY COMPACTOR

CB10 CS-431C CS-44B CB7 CD-44B CS-433E CS-433C CS-433B CS-64B CB-534C CB-534B CB-534D CP-44 CB-535B CB-634 CP-34 CB-536D CB-564D CD-54 CB-44B CB-434B CB-434C CP-44B CP44B CS-573 CS-583 CS-44 CS-34 CS-54B CS-563 CS-531C CS-533 CS-531 CP-433C CP-433B CP-433E CVP55 CS-423E CVP40 CB46B CB-545 CB-544 CB-54B CB-634C CD-54B CS7 CP-563 CP-54B CP7 CS44B CP-533

MOBILE HYD POWER UNIT

329D L 323D LN 365C L 390F 330D2 349D L 330FMHPU 385C L 329E 336D L 330 MHPU 349E L HVG 325D C7.1 345D 345C 336E HVG 349D2 345C L 385C 352FMHPU 323F OEM 336FMHPU 340D2 L 336F 336D 336E 330F 330D 330C

GENERATOR SET

3508 3512 G3516C G3516E 3508B G3512E G3520C G3520E 3512C 3516E

EJECTOR TRUCK

740

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM-350B RM500

ENGINE - MACHINE

C32 C4.4

CHALLENGER

55 75D 75C 75E 35 95E 45 65C 65E 65D 85C 85E 85D

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 775E 775D 777C 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 773G 797F 773F 797B 773B 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 769D 769C 69D 785G 773G OEM 785C 785D 785B 795F AC MT4400D AC

COMPACTOR

CB8 CB7 CD10 CCS7 CCS9 CB10 CD8

View More
Related parts
228-7092
228-7092: 1.78 x 18.94mm 90A FKM O-Ring
Contact Dealer
238-5084
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
Contact Dealer
6V-9746
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring
Contact Dealer
7M-8485
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert