This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.) • The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.) • The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Transmission and Hydraulic Oil Compatibile Seal: 6V-8398 (13/16-16)
Oil and Fuel Compatible Seal: 228-7090 (13/16-16)
Coolant and Urea Compatible Seal: 180-8424 (13/16-16)
Material Description: Plated Steel
Material: Carbon Steel
Transmission and Hydraulic Oil Compatibile Seal: 6V-8398 (13/16-16)
Oil and Fuel Compatible Seal: 228-7090 (13/16-16)
Coolant and Urea Compatible Seal: 180-8424 (13/16-16)
329D L390F329E349E L HVG349E325DC7.1336E HVG352FMHPU323F OEM336FMHPU336F336E330F330D
Generator Set
DE500G3520G3516G3512D500GCC7.1 GENC13GENSETDG500D400GCD300GCC18 GEN SEC6.6D550GCG3516CG3516ED600 GCG3516H3508BC9C4.4D450GCC2.2D350GCC18 I6D250GCG3512EDE630DG400CG137-12C18C15C13C15 I6DG200C18 MARINE GSCG137-08DG450DG125C9 GEN SETDG100C7.1DG350C32DG175DG150DG50C15 GEN SEDG40DG45C175-20C175-16G3520CG3520BG3520EG3520H3512C3512BDG80DG70DG603516C3516B
Description: Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.) • The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6V-9830
Transmission and Hydraulic Oil Compatibile Seal: 6V-8398 (13/16-16)
Oil and Fuel Compatible Seal: 228-7090 (13/16-16)
Coolant and Urea Compatible Seal: 180-8424 (13/16-16)
330 L 345B II 325B L M315F 324D 375-A L M317F 374F L 323D M318F 312-A 322B 322C 345B 345C 548 307 349F L 325D L 317 315 558 313 323F OEM 323E LN 314E CR OTHER 330C FM 538 320 GC 325C 325D 340F 345B L 330-A L 329D LN M325D MH 312E L 320D RR 323D S 323D L 313F L 385B 345D L 320B 320C 320D 320E 314E LCR 323E SA 345B II MH 365B 325D FM LL 318B N 320D FM RR 315 GC 336D LN 320E L 325D FM 325B LN 330C L 568 FM 320D FM 320B LL 340 349 345 313 GC 352 350 355 320 326 325 323 330 335 336 317 N 395 325D MH 313F LGC 365B II 324D LN 374 330C MH 345C MH 320MHPU 312E FM538 336F 322B LN FM548 325C L 323D LN 330B LN 330D FM 320D2 FM 330-A L 352F-VG M325C 320D LRR 365C L MH 315C 336D L FM568 324D L 313F 320E RR 352F 322B L 324D FM LL 317-A 320E LRR 336F L 374F 325-A L 323D SA 317-A N 315-A 323E L 336F LN 320B FM LL 320B L 330C 390F L 365B L M325D L MH 325-A FM L 323F SA MH3040 340MHPU 325C FM 340F L UHD 330B L 325 L 317B L 330F LN 330D L 318E L 330D MH 336 GC 328D LCR 329D L 340F L LRE 330D LN 320C FM 319C 568 FM LL 318C 318B 311F LRR 330F L 317B LN 315B L 385C L MH 321D LCR 316E L 322C FM M312 M315 M318 M320