10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineFuel SystemFuel Pumps7M-4603: 54.76mm Overall Length Fuel Valve Body
Home
EngineFuel SystemFuel Pumps
7M-4603: 54.76mm Overall Length Fuel Valve Body
7M-4603: 54.76mm Overall Length Fuel Valve Body

Cat® Steel Fuel Valve Body with 48 Teeth used for Governor and Fuel Injection Pump

Brand: Cat

Product Images
7M-4603: 54.76mm Overall Length Fuel Valve Body
7M-4603: 54.76mm Overall Length Fuel Valve Body

Cat® Steel Fuel Valve Body with 48 Teeth used for Governor and Fuel Injection Pump

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:

  • Valve bodies are important components of fuel injection pumps, which drive fuel into the cylinders of engines

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:

  • Valve bodies are important components of fuel injection pumps, which drive fuel into the cylinders of engines

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 95.25
Height (mm): 22.86
Length (in): 2.75
Material: Alloy Zinc,Carbon Steel
Length (mm): 69.85
Height (in): 0.9
Units of MeasureUSMetric
Width (mm): 95.25
Height (mm): 22.86
Length (in): 2.75
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Wheel Tractor
651B627627B641B
Truck Engine
1673B1673
Hydraulic Control
183B
Vehicular Engine
D346D348D349
Track Loader
951B977K955H955K955L
Soil Compactor
815
Wheel Dozer
814
Landfill Compactor
816
Motor Grader
12G12012F12E140G14014G14E
Wheel Loader
992980B992B966C950
Wheel Skidder
518528
Track-Type Tractor
D7FD7GD5D8KD8HD9GD9HD4DD6C
Gen Set Engine
D379BD398BD399
Ripper
8D
Marine Engine
D353ED353CD353DD379AD379BD399D330AD330BD342CD333AD333BD349D346D348D398AD398BD342
Pipelayer
572F572G583K571G571F594H594561C
Industrial Engine
33043306D333CD342D348D349D346D398BD398D399D353CD353ED353DD342CD330CD379D379B
Truck
773777
Wheel Scraper
627637B627B637
Excavator
235
Tractor
772
Bulldozer
8S
View More
Wheel Tractor
651B627627B641B
Warranty Information
Return Policy
Parts diagram for 7M-4603
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7M-4603
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 7M-4603

Description:

  • Valve bodies are important components of fuel injection pumps, which drive fuel into the cylinders of engines

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 7M-4603

Units of Measure

USMetric
Width (mm): 95.25
Height (mm): 22.86
Length (in): 2.75
Material: Alloy Zinc,Carbon Steel
Length (mm): 69.85
Height (in): 0.9
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 7M-4603

WHEEL TRACTOR

651B 627 627B 641B

TRUCK ENGINE

1673B 1673

HYDRAULIC CONTROL

183B

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

951B 977K 955H 955K 955L

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 120 12F 12E 140G 140 14G 14E

WHEEL LOADER

992 980B 992B 966C 950

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7F D7G D5 D8K D8H D9G D9H D4D D6C

GEN SET ENGINE

D379B D398B D399

RIPPER

8D

MARINE ENGINE

D353E D353C D353D D379A D379B D399 D330A D330B D342C D333A D333B D349 D346 D348 D398A D398B D342

PIPELAYER

572F 572G 583K 571G 571F 594H 594 561C

INDUSTRIAL ENGINE

3304 3306 D333C D342 D348 D349 D346 D398B D398 D399 D353C D353E D353D D342C D330C D379 D379B

TRUCK

773 777

WHEEL SCRAPER

627 637B 627B 637

EXCAVATOR

235

TRACTOR

772

BULLDOZER

8S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert