Description: Cat cap receptacles protect electrical outlet connections that are exposed when the cables or plugs are disconnected.
Attributes: • HD10 series nylon receptacle cap • Dust and moisture resistant
Application: Cap receptacles prevent debris and moisture from getting into electrical connections. Consult your owner's manual or contact your local Cat dealer for more information.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat cap receptacles protect electrical outlet connections that are exposed when the cables or plugs are disconnected.
Attributes: • HD10 series nylon receptacle cap • Dust and moisture resistant
Application: Cap receptacles prevent debris and moisture from getting into electrical connections. Consult your owner's manual or contact your local Cat dealer for more information.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
330D L329D L349D L329E330 MHPU349E L HVG325C325D385C350MHPU323F OEMTH43-C18336D336E330D330C323D L365C L385C L336D L349EC7.1336E HVG324D LN349D2340D2 L325D L
Power Package
C7
Generator Set
G3520G3516G3512G350835083412CD1500XQ1140D500GCC7.1 GENC13GENSETDG50035163512D300GCXQ4253516C GENG3516BG3516CD1000G3516ED600 GCG3516H3508BC4.4D450GCC3.3 GEN SDE1250SC4.4XQ80XQP300C18 I6XQP310C4.4DE55E2D250GCG3512EG3512HXQ35C4.4 GEN SC4.4DE110EXQ603412CG137-12C3.3DE50E0C3.3DE50E2C32 GENSETDE1500DG125DE1000SDG100C7.1DG150DG30C3.4C3.3G3520CG3520BG3520EG3520H3512C3512BDG80C3.3DE33E3C3.3DE33E03516C3516B3516EXQP115DE1400DE500XQP150XQ230D400GCXQP603512B GENSXQP30C18 GEN SEC6.6D1250D550GCC9C7.1DE200E3516B GENC4.4XQ100C2.2D350GC3306BC4.4DE88E0C4.4DE88E3XQP100G3406DE630G3412DG400C32 GEN SETC6.6DE150EC18C15C13C15 I6C18 MARINE GSC1.1DE9.5DG450C9.3C2.2DE18E3C9 GEN SETDG350SR5C27XQ330C32D800C7.1 GEN SC15 GEN SEC175-20C175-16G3412CDE1250XQP2003406CC1.1C4.4DE65E3C1.5C4.4DE110E2
Description: Cat cap receptacles protect electrical outlet connections that are exposed when the cables or plugs are disconnected.
Attributes: • HD10 series nylon receptacle cap • Dust and moisture resistant
Application: Cap receptacles prevent debris and moisture from getting into electrical connections. Consult your owner's manual or contact your local Cat dealer for more information.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8C-6354
Units of Measure
USMetric
Material Description: Nylon
Overall Width (in): 1.6
Overall Height (in): 0.7
Material: Nylon, 6, 6/12, 6/6 Plastic
Overall Width (mm): 40.6
Overall Length (in): 1.6
Overall Height (mm): 17.8
Overall Length (mm): 40.6
View More
Compatible Models for part number 8C-6354
INTEGRATED TOOLCARRIER
IT14G IT62G IT62H IT14G2 IT28G IT62G II IT38G II IT38H
349D L 324D 324E 320D2 336D2 L 323F 323D 322C 324E LN 325D L 374D L 323F OEM 330C FM 326F 336E L 325C 325D 336E H 325F 329D LN M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320C 320D 320E 314E LCR 323F L 365C 365B 349F LXE 320D LN 320D FM RR 336D LN 320E L 325D FM 320D GC 323D2 L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L 318F L 329D 329E 330C LN 325D MH 320D2 L 329D2 330C MH 345C MH 326F LN 336D 336E 336F 314D CR 336F XE M325C 320D LRR 326F L 336D L 312D2 L 324D L 320E RR 312D L 324D FM LL 323F LN 374F 323E L 336F LN 320E LN 330F 330C 330D 390F L 365B L M325D L MH 316 GC 336D2 LXE 323F SA 316 GX 340D2 L 320D L 325C FM 330B L 319D L 330F LN 350 OEM 318E L 336 GC 328D LCR 325F LCR 340D L 330F L 329F L 312 GX 312 GC 385C L MH 315F LCR 329D2 L 345B II 325B L M315F 375-A L 315D L M317F 374F L 385C FS 345B 345C 345D 349F L 385C L 317 336F L XE 312C L 323E LN 314E CR 320 GX 349D 320 GC 349E 349F 345B L 314D LCR 336F LN XE 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 325D FM LL 390D 390F 336E LNH 349E L VG 349D2 336D2 318D L 568 FM 313D2 LGP 340 324D FM 352 350 355 320 326 325 323 329E L 330 335 336 333 323 GX 323 GC 395 365B II 324D LN 374 311D LRR 316F L 312E FM538 312F 312C 312D 326D L FM548 349E L 323D LN 352F XE VG 330D FM 320D2 GC 320D2 FM 316F 352F-VG 365C L MH 315C FM558 314C 313F 330GC 313D 312D2 352F 320E LRR 336F L 323D SA 336D2 GC 330D2 L 314F CR 336F LNXE 329E LN 336E LN 336E LH MH3040 390D L 319D LN 326 GC 326D2 313D2 330D L 330D MH 329D L 330D LN 568 FM LL 318F 345D L VG 311F LRR 336D2 XE 321D LCR 316E L 322C FM
330D L 329D L 349D L 329E 330 MHPU 349E L HVG 325C 325D 385C 350MHPU 323F OEM TH43-C18 336D 336E 330D 330C 323D L 365C L 385C L 336D L 349E C7.1 336E HVG 324D LN 349D2 340D2 L 325D L
POWER PACKAGE
C7
GENERATOR SET
G3520 G3516 G3512 G3508 3508 3412C D1500 XQ1140 D500GC C7.1 GEN C13GENSET DG500 3516 3512 D300GC XQ425 3516C GEN G3516B G3516C D1000 G3516E D600 GC G3516H 3508B C4.4 D450GC C3.3 GEN S DE1250S C4.4XQ80 XQP300 C18 I6 XQP310 C4.4DE55E2 D250GC G3512E G3512H XQ35 C4.4 GEN S C4.4DE110E XQ60 3412 CG137-12 C3.3DE50E0 C3.3DE50E2 C32 GENSET DE1500 DG125 DE1000S DG100 C7.1 DG150 DG30 C3.4 C3.3 G3520C G3520B G3520E G3520H 3512C 3512B DG80 C3.3DE33E3 C3.3DE33E0 3516C 3516B 3516E XQP115 DE1400 DE500 XQP150 XQ230 D400GC XQP60 3512B GENS XQP30 C18 GEN SE C6.6 D1250 D550GC C9 C7.1DE200E 3516B GEN C4.4XQ100 C2.2 D350GC 3306B C4.4DE88E0 C4.4DE88E3 XQP100 G3406 DE630 G3412 DG400 C32 GEN SET C6.6DE150E C18 C15 C13 C15 I6 C18 MARINE GS C1.1DE9.5 DG450 C9.3 C2.2DE18E3 C9 GEN SET DG350 SR5 C27 XQ330 C32 D800 C7.1 GEN S C15 GEN SE C175-20 C175-16 G3412C DE1250 XQP200 3406C C1.1 C4.4DE65E3 C1.5 C4.4DE110E2
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.