10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesCaps & PlugsCaps8D-9537: Safeguard components
Home
Hoses & TubesCaps & PlugsCaps
8D-9537: Safeguard components
8D-9537: Safeguard components

Cat® Safeguard components with dust caps, for preventing dirt ingress, maintaining functionality, and ensuring reliable performance

Brand: Cat

Product Images
8D-9537: Safeguard components
8D-9537: Safeguard components
8D-9537: Safeguard components
8D-9537: Safeguard components
8D-9537: Safeguard components

Cat® Safeguard components with dust caps, for preventing dirt ingress, maintaining functionality, and ensuring reliable performance

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Protective dust caps are used to protect the connector while not mated.

Attributes:
• Cap with tether
• Thread Size: 7/8-20

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Protective dust caps are used to protect the connector while not mated.

Attributes:
• Cap with tether
• Thread Size: 7/8-20

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 0.47 (Cap)
Length (mm): 11.91 (Cap)
Outside Diameter (in): 1.00 (Cap)
Outside Diameter (mm): 25.40 (Cap)
Thread: 7/8-20
Units of MeasureUSMetric
Length (in): 0.47 (Cap)
Length (mm): 11.91 (Cap)
Outside Diameter (in): 1.00 (Cap)
View More
Compatible Models
Compatible Models
Load Haul Dump
R1300GR3000HR1600GR1600HR2900GR1300G IIR1600R1700GR1300
Wheel Dozer
854K
Cold Planer
PR-450CPR-450PR-750B
Off Highway Truck
793D789D785D
Motor Grader
12G12F140G16G14G14E
Wheel Loader
994993K992K994F994D
Asphalt Paver
AP-655CAP500FAP-655DAP1055BG-2455DBG-2455CAP-800AP-1055BAP-1055FAP-1055DAP-1055EAP655AP655FBG600DBG555EAP-1000BG-2255CAP-1000BAP-1000EAP-1000DAP-1000FBG-225CAP-555EAP-600DAP-255EAP-300DAP-1050BAP-650BBG655DAP-800BBG1000EAP-1050AP-500EBG-260DBG-260CBG1055EBG-245CAP655F LAP600AP600FAP555FBG500EAP1000
Off-Highway Truck
D10R
Mining Excavator
5230B513052305130B
Asphalt Screed
AS4251CAS4252C
Quarry Truck
771D775D
Truck
785789793775F797775E775D793D793B793C789C789D777C777B789B777D777F69D773E772773D770773F769D785C785D797B785B
Tractor
776D784C784B
Gas Engine
G3612G3616G3606G3516
Ripper Scarifier
12G130G140G
View More
Load Haul Dump
R1300GR3000HR1600GR1600HR2900GR1300G IIR1600R1700GR1300
Warranty Information
Return Policy
Parts diagram for 8D-9537
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8D-9537
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8D-9537

Description:
Protective dust caps are used to protect the connector while not mated.

Attributes:
• Cap with tether
• Thread Size: 7/8-20

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 8D-9537

Units of Measure

USMetric
Length (in): 0.47 (Cap)
Length (mm): 11.91 (Cap)
Outside Diameter (in): 1.00 (Cap)
Outside Diameter (mm): 25.40 (Cap)
Thread: 7/8-20
View More
Compatible Models for part number 8D-9537

LOAD HAUL DUMP

R1300G R3000H R1600G R1600H R2900G R1300G II R1600 R1700G R1300

WHEEL DOZER

854K

COLD PLANER

PR-450C PR-450 PR-750B

OFF HIGHWAY TRUCK

793D 789D 785D

MOTOR GRADER

12G 12F 140G 16G 14G 14E

WHEEL LOADER

994 993K 992K 994F 994D

ASPHALT PAVER

AP-655C AP500F AP-655D AP1055 BG-2455D BG-2455C AP-800 AP-1055B AP-1055F AP-1055D AP-1055E AP655 AP655F BG600D BG555E AP-1000 BG-2255C AP-1000B AP-1000E AP-1000D AP-1000F BG-225C AP-555E AP-600D AP-255E AP-300D AP-1050B AP-650B BG655D AP-800B BG1000E AP-1050 AP-500E BG-260D BG-260C BG1055E BG-245C AP655F L AP600 AP600F AP555F BG500E AP1000

OFF-HIGHWAY TRUCK

D10R

MINING EXCAVATOR

5230B 5130 5230 5130B

ASPHALT SCREED

AS4251C AS4252C

QUARRY TRUCK

771D 775D

TRUCK

785 789 793 775F 797 775E 775D 793D 793B 793C 789C 789D 777C 777B 789B 777D 777F 69D 773E 772 773D 770 773F 769D 785C 785D 797B 785B

TRACTOR

776D 784C 784B

GAS ENGINE

G3612 G3616 G3606 G3516

RIPPER SCARIFIER

12G 130G 140G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert