10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components8N-4485: Vent Line Valve
Home
HydraulicsOther Hydraulic Components
8N-4485: Vent Line Valve
8N-4485: Vent Line Valve

Cat® Ensure optimal cooling with vent line valves, for regulating air and pressure in cooling systems and maintaining efficiency

Brand: Cat

Product Images
8N-4485: Vent Line Valve
8N-4485: Vent Line Valve

Cat® Ensure optimal cooling with vent line valves, for regulating air and pressure in cooling systems and maintaining efficiency

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat valves are devices for controlling fluid flow through passageways.

Attributes:
• Check valve
• Stainless steel ball

Applications:
Used as needed to service lines in cooling systems and engine hydraulic systems on heavy duty equipment. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat valves are devices for controlling fluid flow through passageways.

Attributes:
• Check valve
• Stainless steel ball

Applications:
Used as needed to service lines in cooling systems and engine hydraulic systems on heavy duty equipment. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 0.5
Length (in): 0.71
Diameter (mm): 12.7
Material: Stainless Steel,Plastic Plastic
Length (mm): 18
Units of MeasureUSMetric
Diameter (in): 0.5
Length (in): 0.71
Diameter (mm): 12.7
View More
Compatible Models
Compatible Models
Generator
SR4
Truck Engine
C9317633061673C3208C-93116G33063306C3306B
Power Module
XQG135
Load Haul Dump
R1300GR1300
Site Prep Tractor
586C
Motor Grader
120G120B14160H ES12H NA140B160140M140H140G14L140H NA150130G140143H14G14E12H12G120160H160G12F160M140M 2160H NA12H ES14H NA163H NA160M 2140H ES
Winch
52851857H56H575655
Track Skidder
D5HTSK IID4HTSK III527517
Wheel Skidder
525518515528545518C530B528B
Track-Type Tractor
D6H XLD6H XRD6D SRD6G2 LGPD6GCD6H IID4H IIID5H XLD4HD4ED6F SRD5BD5HD5ED6E SRD6CD6DD7G2D6RD6ED6GD6HD7RD7FD6G SRD7GD7HD5D6G2 XLD4H XLD4E SR
Marine Engine
D330C32083306BD333C330433063304B
Pipelayer
572R561D561C572F572G571G571F
Front Shovel
235C
Excavator
330 L215B325-A FM L325B L215C215D325-A322B LNE300E300B325 LN350-A225B225D322B322C330B L330B LN325B LN219D330-A LEL300330 LN325 L350-A L229D325B350 L229322B L225330-A L325-A LN235325-A L219215E240EL240330-A235B235C235D330-A LNEL300B322C FM330B
Vibratory Compactor
CS-653CS-643CP-643CB-534CP-653
Petroleum Package
TH31-C9P
Ripper Scarifier
12G140G130G
Generator Set
3304BG33063306BG3306B
Wheel Tractor
615611627615C II621R621S615C627B627G627E627F637G613B
Hydraulic Control
48163143153141140
Track Loader
963973973C977K977L955L
Petroleum Engine
C9
Soil Compactor
815F II815815B815F
Wheel Dozer
814B814F II814F814
Landfill Compactor
816F II816816B816F
Petroleum Gen Set
G3306B
Grapple
120C518125C
Wheel Loader
972G950B950E936966D966C966F966EG936966G966R930R930T966F II950B/950E936E936F980B970F
Gen Set Engine
3304B3306B330633043208POWER SYS
Engine - Machine
330433063208C9
Challenger
70C6565C65B65D
Articulated Truck
D20DD30CD30DD250E IID35CD300ED300DD300BD250ED250DD250BD25DD25CD350DD350CD300E II
Ripper
D59779637654
Rotary/Track Drills
MD5075MD5075C
Wheeled Excavator
W330BM325B
Boom
120C
Industrial Engine
3116C93306B33043306D333C3304BD330C
Wheel Scraper
627611621E637E637G637B637D627G627F639D627B627E615C637
Logger
227
Gas Engine
G3306BG3304BG3304G3306
Bulldozer
7SU6SU7S LGP65A5P5S6A6S7A7S7U4A
Feller Buncher
FB518
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 8N-4485
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
8N-44858N-4485
7N-09447N-0944
111-8010111-8010
View All Parts
Frequently bought together
8N-4485
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7N-0944
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
111-8010
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
131-6645
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2W-9162
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7M-4046
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8N-4485
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8N-4485

Description:
Cat valves are devices for controlling fluid flow through passageways.

Attributes:
• Check valve
• Stainless steel ball

Applications:
Used as needed to service lines in cooling systems and engine hydraulic systems on heavy duty equipment. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8N-4485

Units of Measure

USMetric
Diameter (in): 0.5
Length (in): 0.71
Diameter (mm): 12.7
Material: Stainless Steel,Plastic Plastic
Length (mm): 18
View More
Compatible Models for part number 8N-4485

GENERATOR

SR4

TRUCK ENGINE

C9 3176 3306 1673C 3208 C-9 3116 G3306 3306C 3306B

POWER MODULE

XQG135

LOAD HAUL DUMP

R1300G R1300

SITE PREP TRACTOR

586C

MOTOR GRADER

120G 120B 14 160H ES 12H NA 140B 160 140M 140H 140G 14L 140H NA 150 130G 140 143H 14G 14E 12H 12G 120 160H 160G 12F 160M 140M 2 160H NA 12H ES 14H NA 163H NA 160M 2 140H ES

WINCH

528 518 57H 56H 57 56 55

TRACK SKIDDER

D5HTSK II D4HTSK III 527 517

WHEEL SKIDDER

525 518 515 528 545 518C 530B 528B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6D SR D6G2 LGP D6GC D6H II D4H III D5H XL D4H D4E D6F SR D5B D5H D5E D6E SR D6C D6D D7G2 D6R D6E D6G D6H D7R D7F D6G SR D7G D7H D5 D6G2 XL D4H XL D4E SR

MARINE ENGINE

D330C 3208 3306B D333C 3304 3306 3304B

PIPELAYER

572R 561D 561C 572F 572G 571G 571F

FRONT SHOVEL

235C

EXCAVATOR

330 L 215B 325-A FM L 325B L 215C 215D 325-A 322B LN E300 E300B 325 LN 350-A 225B 225D 322B 322C 330B L 330B LN 325B LN 219D 330-A L EL300 330 LN 325 L 350-A L 229D 325B 350 L 229 322B L 225 330-A L 325-A LN 235 325-A L 219 215 E240 EL240 330-A 235B 235C 235D 330-A LN EL300B 322C FM 330B

VIBRATORY COMPACTOR

CS-653 CS-643 CP-643 CB-534 CP-653

PETROLEUM PACKAGE

TH31-C9P

RIPPER SCARIFIER

12G 140G 130G

GENERATOR SET

3304B G3306 3306B G3306B

WHEEL TRACTOR

615 611 627 615C II 621R 621S 615C 627B 627G 627E 627F 637G 613B

HYDRAULIC CONTROL

48 163 143 153 141 140

TRACK LOADER

963 973 973C 977K 977L 955L

PETROLEUM ENGINE

C9

SOIL COMPACTOR

815F II 815 815B 815F

WHEEL DOZER

814B 814F II 814F 814

LANDFILL COMPACTOR

816F II 816 816B 816F

PETROLEUM GEN SET

G3306B

GRAPPLE

120C 518 125C

WHEEL LOADER

972G 950B 950E 936 966D 966C 966F 966E G936 966G 966R 930R 930T 966F II 950B/950E 936E 936F 980B 970F

GEN SET ENGINE

3304B 3306B 3306 3304 3208 POWER SYS

ENGINE - MACHINE

3304 3306 3208 C9

CHALLENGER

70C 65 65C 65B 65D

ARTICULATED TRUCK

D20D D30C D30D D250E II D35C D300E D300D D300B D250E D250D D250B D25D D25C D350D D350C D300E II

RIPPER

D5 977 963 7 6 5 4

ROTARY/TRACK DRILLS

MD5075 MD5075C

WHEELED EXCAVATOR

W330B M325B

BOOM

120C

INDUSTRIAL ENGINE

3116 C9 3306B 3304 3306 D333C 3304B D330C

WHEEL SCRAPER

627 611 621E 637E 637G 637B 637D 627G 627F 639D 627B 627E 615C 637

LOGGER

227

GAS ENGINE

G3306B G3304B G3304 G3306

BULLDOZER

7SU 6SU 7S LGP 6 5A 5P 5S 6A 6S 7A 7S 7U 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert