Description: Cat terminal pins are used in electrical connectors. A Cat terminal pin is inserted into the Cat terminal socket, on a mating connector, to make electrical connections.
Attributes: • 16-20 AWG • Nickel plated for superior conductivity • Up to 13 amps of current • Easy to connect and disconnect
Application: Cat pin connectors provide a reliable wire to wire or wire to device interface.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat terminal pins are used in electrical connectors. A Cat terminal pin is inserted into the Cat terminal socket, on a mating connector, to make electrical connections.
Attributes: • 16-20 AWG • Nickel plated for superior conductivity • Up to 13 amps of current • Easy to connect and disconnect
Application: Cat pin connectors provide a reliable wire to wire or wire to device interface.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
3516BG3520B3512B345634123126B3408DE1100G3520G3508G3516G35123508B311631143508351235163406C3406E3406B3408B3408C36083606G3412CC13GENSET32083412C3616DE800S3304B3306BC3.4BPOWER SYSG3516CG3516BC15 GEN SE33063304C-12C280-16
330D L329D L323D LN390F MHPU330D2349D L329E330 MHPU349E L HVG325C325D385C350MHPU352FMHPU323F OEMOEM-LIFTTH43-C18336F336D336E330F330D330C323D L365C L390F330FMHPU385C L336D L349EC7.1345D345C336E HVG324D LN349D2345C L336FMHPU340D2 L325D L
Battery
CPPBCHRG
Power Package
G3406C7C32
Generator Set
DE55GCG3520G3516G3512DE200GCDE33GCG350835083412CD1500XQ1140D500GCC7.1 GENC13GENSETDE605GCDG50035163512D300GCXQ425DE600SGC3516C GENG3516BG3516CD1000G3516EC7.1DE150E0D600 GCG3516H3508C3508BC4.4D450GCC3.3 GEN SDE1250SC4.4XQ80XQP300C18 I6XQP310C4.4DE55E2DE50GCD250GCG3512EG3512HC13 XQ375XQ35C4.4 GEN SC4.4DE110EC13 XQ350XQ60DE450GC3412CG137-12C3.3DE50E0C3.3DE50E2C32 GENSETDG200CG137-083456DE1500DE400SGCC18 GEN SETDG125DE1000SDG100C7.1DG175DE165GCDG150DG50DG40DG45DG30C3.4C3.3G3520CG3520BG3520EG3520H3512C3512BDE500GCDG80DG70C3.3DE33E3DG60G3306BC3.3DE33E03516C3516B3516EXQP115DE1400DE500XQP1503304BG3306C7.1DE150EDE88GCDE220GCD20D25XQ230D30D400GCXQ20T4FXQP60DE660GC3512B GENSXQP20XQP30C18 GEN SEC6.6D1250D550GCC9C7.1DE200E3516B GENC4.4XQ100C2.2D350GC3306BDE450SGCC4.4DE88E0C4.4DE88E3XQP100G3406DE630DE65GCG3412DG400C15 GENSETC32 GEN SETDE715GCC6.6DE150EC18C15DE110GCC13C15 I6DE550GCC18 MARINE GSC1.1DE9.5DG450C9.3C2.2DE18E3C9 GEN SETDG350SR5C27DE350SGCXQ330C32D800C7.1 GEN SC15 GEN SEDE400GCC175-20DE500SGCC175-16G3412CDE12503408CXQP200C2.2 GEN S3406CC1.13406EC4.4DE65E3C1.5DE150GCC4.4DE110E2
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-8729
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8T-8729
Description: Cat terminal pins are used in electrical connectors. A Cat terminal pin is inserted into the Cat terminal socket, on a mating connector, to make electrical connections.
Attributes: • 16-20 AWG • Nickel plated for superior conductivity • Up to 13 amps of current • Easy to connect and disconnect
Application: Cat pin connectors provide a reliable wire to wire or wire to device interface.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8T-8729
Units of Measure
USMetric
Diameter (in): 0.12
Gauge (AWG): 16-20
Length (in): 0.8
Diameter (mm): 3.2
Material: Alloy Brass
Length (mm): 21
View More
Compatible Models for part number 8T-8729
INTEGRATED TOOLCARRIER
IT12B IT14F IT14G IT62G IT62H IT14G2 IT24F IT28G IT28F IT62G II IT18F IT38G II IT38H IT38G IT38F
330 L 349D L 320-A L 320-A N 324D 324E 320D3 GC 325-A 320D2 320D3 336D2 L 323F 323D 312-A 322B 322C 324E LN 321C 321B 548 325D L 558 320GX 374D L 323F OEM OTHER 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320B 320C 320D 320E 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN 312F GC 318B N 320D FM RR 336D LN 349 GC 320E L 325D FM 320D GC 315-A L 323D2 L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L 318F L 329D 329E 330-A 317 N 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 333 GC 314D CR 335F 336F XE 325C L 330B LN 336 MHPU 311-A M325C 320D LRR 326F L 336D L 312D2 L 350-A L 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D3 323D2 313F GC 315-A 323GC 323E L 336F LN 320E LN 330F 315B FM L 330B 330C 330D 390F L 320 L 365B L M325D L MH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 320D L 340MHPU 325C FM 340F L UHD 330B L 319D L 325 L 317B L 307-A 330F LN 350 OEM 322-A L 318E L 336 GC 328D LCR 340F L LRE 325F LCR 320-A 340D L 330F L 317B LN 329F L 335F LCR 312 GX 312 GC 385C L MH 315F LCR 329D2 L M312 M315 M318 M320 345B II 325B L M315F 375-A L 315D L M317F 374F L M318F 385C FS 345B 345C 345D 307 349F L 385C L 317 315 313 336F L XE 312C L 323E LN 314E CR 320 GX 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 320C L 325D FM LL 390D 390F 336E LNH 350-A 315 GC 349E L VG 325B LN 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP 352 UHD 340 349 345 324D FM 352 350 355 320 326 325 323 329E L 330 335 336 333 323 GX 318D2 323 GC 395 365B II 324D LN 374 311D LRR 316F L 312E FM538 312F 312B 312C 312D 322B LN 326D L FM548 311B 311C 349E L 330D2 3101 323D LN 352F XE VG 330D FM 312B L 320D2 GC 320D2 FM 330-A L 316F 352F-VG 365C L MH 315B 315C FM558 314C 322-A FM568 313F 330GC 313B 313D 312D2 352F 317-A 320E LRR 336F L 318 GC 325-A L 323D SA 336D2 GC 322 L 330D2 L 317-A N 314F CR 336F LNXE 329E LN 320B FM LL 320B S 320B N 320B L 320B U 336E LN 336E LH 325-A FM L 313D2 GC MH3040 390D L 319D LN 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 318B 345D L VG 311F LRR 336D2 XE 315B L 321D LCR 375-A 316E L 322C FM