10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates8W-1749: 6mm Thick Blade Bracket Support Plate
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates
8W-1749: 6mm Thick Blade Bracket Support Plate
8W-1749: 6mm Thick Blade Bracket Support Plate

Shop Cat® 6mm thick blade bracket support plate used in the drawbar circle.

Brand: Cat

Product Images
8W-1749: 6mm Thick Blade Bracket Support Plate
8W-1749: 6mm Thick Blade Bracket Support Plate
8W-1749: 6mm Thick Blade Bracket Support Plate
8W-1749: 6mm Thick Blade Bracket Support Plate
8W-1749: 6mm Thick Blade Bracket Support Plate

Shop Cat® 6mm thick blade bracket support plate used in the drawbar circle.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
380-7403
380-7403 : General Duty Segment Plate
Contact Dealer
Description
Description

A Blade Bracket Support Plate is a flat plate used to support the Blade Bracket assembly in the Drawbar Circle. The Plate is typically made of durable material, such as metal, and is designed to fit the Bracket, providing additional support to the wear strips. The Plate comes in a range of sizes, thicknesses, and other features depending on the requirements.

Attributes:
• Provided with 3 mounting holes to fit the fastener of size 1/2"
• Manufactured to precise specifications and are built for durability and reliability.
• High strength and wear resistance.
• Secures the wear strip in its position.

Applications:
A Blade Bracket Support Plate is used to support the Blade Bracket in the Drawbar Circle.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Blade Bracket Support Plate is a flat plate used to support the Blade Bracket assembly in the Drawbar Circle. The Plate is typically made of durable material, such as metal, and is designed to fit the Bracket, providing additional support to the wear strips. The Plate comes in a range of sizes, thicknesses, and other features depending on the requirements.

Attributes:
• Provided with 3 mounting holes to fit the fastener of size 1/2"
• Manufactured to precise specifications and are built for durability and reliability.
• High strength and wear resistance.
• Secures the wear strip in its position.

Applications:
A Blade Bracket Support Plate is used to support the Blade Bracket in the Drawbar Circle.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Hole Size (in): 0.54
Hole Size (mm): 13.8
Overall Length (mm): 100
Length (in): 3.94
Overall Width (mm): 57
Length (mm): 100
Material: Steel,Structural Steel
Thickness (in): 0.24
Finish: Paint
Thickness (mm): 6
Color: Cat Yellow
Overall Length (in): 3.94
Width (in): 2.24
Overall Width (in): 2.24
Width (mm): 57
Units of MeasureUSMetric
Hole Size (in): 0.54
Hole Size (mm): 13.8
Overall Length (mm): 100
View More
Compatible Models
Compatible Models
Motor Grader
12H NA140H NA12H12G12K120H130G120G140K 2163H135H NA12H ES140H ES140120H ES160143H120135H160H NA160K140K160H163H NA120K160G140H140G160H ES120H NA120K 2
View More
Motor Grader
12H NA140H NA12H12G12K120H130G120G140K 2163H135H NA12H ES140H ES140120H ES160143H120135H160H NA160K140K160H163H NA120K160G140H140G160H ES120H NA120K 2
Warranty Information
Return Policy
Parts diagram for 8W-1749
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8W-1749
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 8W-1749

A Blade Bracket Support Plate is a flat plate used to support the Blade Bracket assembly in the Drawbar Circle. The Plate is typically made of durable material, such as metal, and is designed to fit the Bracket, providing additional support to the wear strips. The Plate comes in a range of sizes, thicknesses, and other features depending on the requirements.

Attributes:
• Provided with 3 mounting holes to fit the fastener of size 1/2"
• Manufactured to precise specifications and are built for durability and reliability.
• High strength and wear resistance.
• Secures the wear strip in its position.

Applications:
A Blade Bracket Support Plate is used to support the Blade Bracket in the Drawbar Circle.

View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 8W-1749

Units of Measure

USMetric
Hole Size (in): 0.54
Hole Size (mm): 13.8
Overall Length (mm): 100
Length (in): 3.94
Overall Width (mm): 57
Length (mm): 100
Material: Steel,Structural Steel
Thickness (in): 0.24
Finish: Paint
Thickness (mm): 6
Color: Cat Yellow
Overall Length (in): 3.94
Width (in): 2.24
Overall Width (in): 2.24
Width (mm): 57
View More
Compatible Models for part number 8W-1749

MOTOR GRADER

12H NA 140H NA 12H 12G 12K 120H 130G 120G 140K 2 163H 135H NA 12H ES 140H ES 140 120H ES 160 143H 120 135H 160H NA 160K 140K 160H 163H NA 120K 160G 140H 140G 160H ES 120H NA 120K 2

View More
Compare Alternate Parts
8W-1749
This part:
8W-1749: 6mm Thick Blade Bracket Support Plate
Hole Size (in)

0.54

Length (in)

3.94

Thickness (in)

0.24

Description

Shop Cat® 6mm thick blade bracket support plate used in the drawbar circle.

380-7403
This part:
380-7403: General Duty Segment Plate

Description

Cat® Motor Grader Blade Plate

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert