10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits9J-7814: 36.50mm Shaft Diameter Rubber Lip Type Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits
9J-7814: 36.50mm Shaft Diameter Rubber Lip Type Seal
9J-7814: 36.50mm Shaft Diameter Rubber Lip Type Seal

Cat® Rubber Lip Type Seal of 7.92mm Cross Sectional Height Used retain the Lubricants and Avoid Contaminants

Brand: Cat

Product Images
9J-7814: 36.50mm Shaft Diameter Rubber Lip Type Seal
9J-7814: 36.50mm Shaft Diameter Rubber Lip Type Seal
9J-7814: 36.50mm Shaft Diameter Rubber Lip Type Seal
9J-7814: 36.50mm Shaft Diameter Rubber Lip Type Seal
9J-7814: 36.50mm Shaft Diameter Rubber Lip Type Seal

Cat® Rubber Lip Type Seal of 7.92mm Cross Sectional Height Used retain the Lubricants and Avoid Contaminants

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Attributes:
• Seal Material: Fluoroelastomer
• Bore Diameter: 50.8 mm (2 in)
• Shaft Diameter: 36.5 mm (1.44 in)
• Outside Diameter: 50.95 mm (2.01 in)
• Seal Width: 7.92 mm (0.31 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Attributes:
• Seal Material: Fluoroelastomer
• Bore Diameter: 50.8 mm (2 in)
• Shaft Diameter: 36.5 mm (1.44 in)
• Outside Diameter: 50.95 mm (2.01 in)
• Seal Width: 7.92 mm (0.31 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Fluoroelastomer
Bore Diameter (mm): 50.8
Shaft Diameter (mm): 36.5
Outside Diameter (mm): 50.95
Width (mm): 7.92
Bore Diameter (in): 2.000
Shaft Diameter (in): 1.437
Outside Diameter (in): 2.005
Width (in): 0.311
Material: Plastic Plastic,Stainless Steel,Fluoroelastomer (FKM) Rubber
Units of MeasureUSMetric
Material Description: Fluoroelastomer
Bore Diameter (mm): 50.8
Shaft Diameter (mm): 36.5
View More
Compatible Models
Compatible Models
Wheel Tractor
623B623E615611613C II615C615C II613C
Wheel Tractor-Scraper
613G
Hydraulic Control
163183B153
Track Loader
963973953C955K955L
Soil Compactor
825H825G825C815F II815815B815F825G II
Wheel Dozer
844814B824H824G824C814F II814F824G II844H844K
Landfill Compactor
826G II816F II816826C826G826H816B816F
Winch
59N59L58L58
Motor Grader
12G120G140G130G
Wheel Loader
960F950B/950E950B950E950F936E936F930936G936950930R930T950F II
Track-Type Tractor
D8LD9N
Articulated Truck
D400ED250BD400DD25DD25CD350ED350DD350CD35HPD30CD30DD35CD400D300BD40D
Ripper
98
Pipelayer
572G594H594
Excavator
215B215C215
Bulldozer
8A8S8U9U8159SU
Ripper Scarifier
12G130G140G
View More
Wheel Tractor
623B623E615611613C II615C615C II613C
Warranty Information
Return Policy
Parts diagram for 9J-7814
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
9J-78149J-7814
3G-91943G-9194
2L-52712L-5271
View All Parts
Frequently bought together
9J-7814
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3G-9194
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2L-5271
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
175-7904
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4J-0522
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4J-0520
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9J-7814
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9J-7814

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Attributes:
• Seal Material: Fluoroelastomer
• Bore Diameter: 50.8 mm (2 in)
• Shaft Diameter: 36.5 mm (1.44 in)
• Outside Diameter: 50.95 mm (2.01 in)
• Seal Width: 7.92 mm (0.31 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9J-7814

Units of Measure

USMetric
Material Description: Fluoroelastomer
Bore Diameter (mm): 50.8
Shaft Diameter (mm): 36.5
Outside Diameter (mm): 50.95
Width (mm): 7.92
Bore Diameter (in): 2.000
Shaft Diameter (in): 1.437
Outside Diameter (in): 2.005
Width (in): 0.311
Material: Plastic Plastic,Stainless Steel,Fluoroelastomer (FKM) Rubber
View More
Compatible Models for part number 9J-7814

WHEEL TRACTOR

623B 623E 615 611 613C II 615C 615C II 613C

WHEEL TRACTOR-SCRAPER

613G

HYDRAULIC CONTROL

163 183B 153

TRACK LOADER

963 973 953C 955K 955L

SOIL COMPACTOR

825H 825G 825C 815F II 815 815B 815F 825G II

WHEEL DOZER

844 814B 824H 824G 824C 814F II 814F 824G II 844H 844K

LANDFILL COMPACTOR

826G II 816F II 816 826C 826G 826H 816B 816F

WINCH

59N 59L 58L 58

MOTOR GRADER

12G 120G 140G 130G

WHEEL LOADER

960F 950B/950E 950B 950E 950F 936E 936F 930 936 G936 950 930R 930T 950F II

TRACK-TYPE TRACTOR

D8L D9N

ARTICULATED TRUCK

D400E D250B D400D D25D D25C D350E D350D D350C D35HP D30C D30D D35C D400 D300B D40D

RIPPER

9 8

PIPELAYER

572G 594H 594

EXCAVATOR

215B 215C 215

BULLDOZER

8A 8S 8U 9U 815 9SU

RIPPER SCARIFIER

12G 130G 140G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert