10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareRod Ends & Control RodsOther Rod Ends & Components9R-1766: KNOB
Home
Hardware, Seals, & ConsumablesHardwareRod Ends & Control RodsOther Rod Ends & Components
9R-1766: KNOB
9R-1766: KNOB

Cat® KNOB (CONTROL GROUP)

Brand: Cat

Product Images
9R-1766: KNOB
9R-1766: KNOB
9R-1766: KNOB
9R-1766: KNOB
9R-1766: KNOB

Cat® KNOB (CONTROL GROUP)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Replacement knob for general purpose applications.

Attributes:
Push-on control knob
Length: 63 mm (2.480 in)
Height: 70.5 mm (2.776 in)
Width: 46.5 mm (1.831 in)
Color: Black
Material: Plastic

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Replacement knob for general purpose applications.

Attributes:
Push-on control knob
Length: 63 mm (2.480 in)
Height: 70.5 mm (2.776 in)
Width: 46.5 mm (1.831 in)
Color: Black
Material: Plastic

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 63
Length (in): 2.48
Height (mm): 70.5
Height (in): 2.78
Width (mm): 46.5
Width (in): 1.83
Approx. Weight (kg): 0.21
Approx. Weight (lb): 0.47
Material Description: PLASTIC
Material: Alloy Aluminum,Nylon, 6, 6/12, 6/6 Plastic
Units of MeasureUSMetric
Length (mm): 63
Length (in): 2.48
Height (mm): 70.5
View More
Compatible Models
Compatible Models
Industrial Loader
415F2 IL
Backhoe Loader
438434436427F2426 F2414E446D446B422F442D430D442E434E446422E434F426B438C426C438D438B424B HD416F2450E450F430E430F415416420F2422F2424B2428F2424D426416E424B428428F436C416F420D432E420E432F424432D444E420416C428D416D428E436B428B416B428C432F2430F2434F2415F2420F
Telehandler
TH330BTH350BTH220BRTC60RT60TH340BRT50SATH360BRT50TH460B
View More
Industrial Loader
415F2 IL
Warranty Information
Return Policy
Parts diagram for 9R-1766
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
9R-17669R-1766
9R-17659R-1765
164-1153164-1153
View All Parts
Frequently bought together
This part:
9R-1766: KNOB
9R-1766
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9R-1767
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9R-1765
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
164-1153
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9R-9868
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
263-7261
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9R-1766
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9R-1766

Description:
Replacement knob for general purpose applications.

Attributes:
Push-on control knob
Length: 63 mm (2.480 in)
Height: 70.5 mm (2.776 in)
Width: 46.5 mm (1.831 in)
Color: Black
Material: Plastic

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9R-1766

Units of Measure

USMetric
Length (mm): 63
Length (in): 2.48
Height (mm): 70.5
Height (in): 2.78
Width (mm): 46.5
Width (in): 1.83
Approx. Weight (kg): 0.21
Approx. Weight (lb): 0.47
Material Description: PLASTIC
Material: Alloy Aluminum,Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 9R-1766

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

438 434 436 427F2 426 F2 414E 446D 446B 422F 442D 430D 442E 434E 446 422E 434F 426B 438C 426C 438D 438B 424B HD 416F2 450E 450F 430E 430F 415 416 420F2 422F2 424B2 428F2 424D 426 416E 424B 428 428F 436C 416F 420D 432E 420E 432F 424 432D 444E 420 416C 428D 416D 428E 436B 428B 416B 428C 432F2 430F2 434F2 415F2 420F

TELEHANDLER

TH330B TH350B TH220B RTC60 RT60 TH340B RT50SA TH360B RT50 TH460B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert