Description: Cat Plugs are designed for installation in Cat fluid or air tanks and components. Cat® Plugs are engineered to provide an effective seal to prevent leakage when installed. Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality. Designed to meet or exceed the performance of industry standard parts and provide leak free connections. Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.). The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat Plugs are designed for installation in Cat fluid or air tanks and components. Cat® Plugs are engineered to provide an effective seal to prevent leakage when installed. Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality. Designed to meet or exceed the performance of industry standard parts and provide leak free connections. Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.). The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Transmission and Hydraulic Oil Compatibile Seal: 2M-9780 (7/8-14)
Oil and Fuel Compatible Seal: 238-5081 (7/8-14)
Coolant and Urea Compatible Seal: 6V-3251 (7/8-14)
Length (in): 1.2
Material: Carbon Steel,Alloy Zinc,Alloy Steel
Height (in): 1
Material Description: Plated Steel
Width (mm): 30.48
Height (mm): 25.4
O-ring Seal: 2M-9780
Thread Size (in - TPI) (in): 7/8 - 14
Length (mm): 30.48
Units of MeasureUSMetric
Transmission and Hydraulic Oil Compatibile Seal: 2M-9780 (7/8-14)
Oil and Fuel Compatible Seal: 238-5081 (7/8-14)
Coolant and Urea Compatible Seal: 6V-3251 (7/8-14)
Description: Cat Plugs are designed for installation in Cat fluid or air tanks and components. Cat® Plugs are engineered to provide an effective seal to prevent leakage when installed. Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality. Designed to meet or exceed the performance of industry standard parts and provide leak free connections. Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.). The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 9S-4190
Units of Measure
USMetric
Transmission and Hydraulic Oil Compatibile Seal: 2M-9780 (7/8-14)
Oil and Fuel Compatible Seal: 238-5081 (7/8-14)
Coolant and Urea Compatible Seal: 6V-3251 (7/8-14)
330 L 320-A L 320-A S 320-A N 325-A 320D2 322N 322-A LN 322B 324E LN 548 330 LN 374D L 326F 538 325B 325C 231D 318D2 L 324E L 345D L 320N 320B 320D 235B 235C 235D 365C 365B 349F LXE 325 LN 323D2 L 320D FM 330-A 329D2 345C MH 326F LN 330B LN M325C 326F L 350-A L 312D L 322B L 345C L 323D2 245D 330B 245B 320 L 365B L EL180 320D L 330B L 319D L 325 L 307-A 322-A L 322-A N 229 225 325-A LN 235 320-A 219 215 385C L MH 245 329D2 L 345B II 215B 325B L 215C 215D 375-A L 385C FS 345B 345C 345D 307 349F L 385C L 219D 312C L 350 L 320 GC 349E 349F 345B L 330-A L 314D LCR 326D2 L 385B 385C 365C L 345B II MH 390D 350-A 325B LN 568 FM 320B LL 352 UHD 352 320 323 318D2 330-A LN 365B II 311D LRR FM538 312C 312D 322B LN FM548 311C 349E L 330D2 225B 225D 352F XE VG 320D2 GC 320D2 FM 330-A L 365C L MH 315C 229D 314C 352F 325-A L 322 L 330D2 L 320B FM LL 320B S E180 320B N 320B L 325-A FM L 313D2 GC 390D L 319D LN 326D2 313D2-GC 313D2 319D 319C 568 FM LL 318C 322 LN 318B 345D L VG 375-A
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.