10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesCaps & PlugsPlugs9S-5518: 7/16-20 Thread 37-Degree Hex-Drive Plug
Home
Hoses & TubesCaps & PlugsPlugs
9S-5518: 7/16-20 Thread 37-Degree Hex-Drive Plug
9S-5518: 7/16-20 Thread 37-Degree Hex-Drive Plug

37° Flare Threaded Plug

Brand: Cat

Product Images
9S-5518: 7/16-20 Thread 37-Degree Hex-Drive Plug
9S-5518: 7/16-20 Thread 37-Degree Hex-Drive Plug
9S-5518: 7/16-20 Thread 37-Degree Hex-Drive Plug
9S-5518: 7/16-20 Thread 37-Degree Hex-Drive Plug
9S-5518: 7/16-20 Thread 37-Degree Hex-Drive Plug

37° Flare Threaded Plug

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid transfer system components
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.)
• The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid transfer system components
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.)
• The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20)
Coolant and Urea Compatible Seal: 6V-9027 (7/16-20)
Material Description: Plated Steel
Index Description: Plug (7/16 JIC)
Length (in): 0.79
Material: Carbon Steel
Thread Dash Size: -4
Thread Size (in - TPI) (in): 7/16 - 20
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20)
Coolant and Urea Compatible Seal: 6V-9027 (7/16-20)
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11T
Industrial Engine
C13
Truck
MT4400D AC
Excavator
315C312C L312C
Off Highway Truck
796 AC798 AC798
View More
Track-Type Tractor
D11T
Warranty Information
Return Policy
Parts diagram for 9S-5518
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9S-5518
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9S-5518

Description:
Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid transfer system components
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.)
• The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 9S-5518
Transmission and Hydraulic Oil Compatibile Seal: 3J-7354 (7/16-20)
Oil and Fuel Compatible Seal: 214-7566 (7/16-20)
Coolant and Urea Compatible Seal: 6V-9027 (7/16-20)
Material Description: Plated Steel
Index Description: Plug (7/16 JIC)
Length (in): 0.79
Material: Carbon Steel
Thread Dash Size: -4
Thread Size (in - TPI) (in): 7/16 - 20
View More
Compatible Models for part number 9S-5518

TRACK-TYPE TRACTOR

D11T

INDUSTRIAL ENGINE

C13

TRUCK

MT4400D AC

EXCAVATOR

315C 312C L 312C

OFF HIGHWAY TRUCK

796 AC 798 AC 798

View More
Related parts
214-7566
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
Contact Dealer
3J-7354
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
Contact Dealer
6V-9027
6V-9027: 1.83 x 8.92mm 70A EPDM O-Ring
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert