Description: Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.) • The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.) • The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12)
Oil and Fuel Compatible Seal: 238-5082 (1-1/16-12)
Coolant and Urea Compatible Seal: 6V-5063 (1-1/16-12)
Material Description: Plated Steel
Index Description: Plug (1 1/16 JIC)
Length (in): 1.26
Material: Carbon Steel
Thread Dash Size: -12
Thread Size (in - TPI) (in): 1 1/16 - 12
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12)
Oil and Fuel Compatible Seal: 238-5082 (1-1/16-12)
Coolant and Urea Compatible Seal: 6V-5063 (1-1/16-12)
View More
Compatible Models
Compatible Models
Asphalt Screed
10 FT
Truck
793D789D
Logger
227
Excavator
225
Off Highway Truck
789D
Wheel Loader
938G II
Electric Rope Shovel
74957495 HF
View More
Asphalt Screed
10 FT
Warranty Information
Return Policy
Parts diagram for 9S-8895
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9S-8895
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9S-8895
Description: Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid transfer system components • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.) • The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications: Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 9S-8895
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12)
Oil and Fuel Compatible Seal: 238-5082 (1-1/16-12)
Coolant and Urea Compatible Seal: 6V-5063 (1-1/16-12)
Material Description: Plated Steel
Index Description: Plug (1 1/16 JIC)
Length (in): 1.26
Material: Carbon Steel
Thread Dash Size: -12
Thread Size (in - TPI) (in): 1 1/16 - 12
View More
Compatible Models for part number 9S-8895
ASPHALT SCREED
10 FT
TRUCK
793D 789D
LOGGER
227
EXCAVATOR
225
OFF HIGHWAY TRUCK
789D
WHEEL LOADER
938G II
ELECTRIC ROPE SHOVEL
7495 7495 HF
View More
Related parts
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
Contact Dealer
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
Contact Dealer
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.