Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
When your application requires an intermediate length tip, choose genuine Cat® Sharp Corner tips. They are sharpened in the factory to ensure maximum penetration from the moment they are added to your buckets. Cast from steel with properties that maintain hardness for long wear life, our durable corner teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Sharp profile with small cross section
Applications: • Densely-compacted materials
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
When your application requires an intermediate length tip, choose genuine Cat® Sharp Corner tips. They are sharpened in the factory to ensure maximum penetration from the moment they are added to your buckets. Cast from steel with properties that maintain hardness for long wear life, our durable corner teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Sharp profile with small cross section
Applications: • Densely-compacted materials
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
When your application requires an intermediate length tip, choose genuine Cat® Sharp Corner tips. They are sharpened in the factory to ensure maximum penetration from the moment they are added to your buckets. Cast from steel with properties that maintain hardness for long wear life, our durable corner teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Sharp profile with small cross section
Applications: • Densely-compacted materials
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9W-2358
Units of Measure
USMetric
Tip Length (mm): 247
Material: Low Alloy Steel
Wear or Durability: Standard
Overall Length (in): 9.724
Size: J350
Rear Width (mm): 101.5
Front Width (in): 0.236
Front Width (mm): 6
Shape: Corner Spike
Rear Width (in): 3.996
Series: J Series
Rear Height (mm): 112.7
Overall Length (mm): 247
Rear Height (in): 4.437
View More
Compatible Models for part number 9W-2358
LOGGER
227
EXCAVATOR
330-A 229 322B L 330 L 225 330-A L 320-A L 215B 325-A FM L 325B L 320B 320C 330-A L 320D E240C 231D E240B 215C 320-A N E200B 325-A 325 L 320D LRR 321D LCR 320B FM LL 320B N 320D L 320B L 320B LU 325-A L 229D 320B LL 225B 320D RR 225D 322B 322C 320-A 322-A 323D L 219 320 L 322 L EL240B 325B EL240C EL200B 322-A L E240 325C EL240 320B U 321B
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.