Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
When your application requires an intermediate length tip, choose genuine Cat® Sharp Corner tips. They are sharpened in the factory to ensure maximum penetration from the moment they are added to your buckets. Cast from steel with properties that maintain hardness for long wear life, our durable corner teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Sharp profile with small cross section
Applications: • Densely-compacted materials
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
When your application requires an intermediate length tip, choose genuine Cat® Sharp Corner tips. They are sharpened in the factory to ensure maximum penetration from the moment they are added to your buckets. Cast from steel with properties that maintain hardness for long wear life, our durable corner teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Sharp profile with small cross section
Applications: • Densely-compacted materials
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Tip Length (mm): 222
Wear or Durability: Standard
Overall Length (in): 8.74
Size: J300
Rear Width (mm): 83.3
Front Width (in): 0.205
Front Width (mm): 5.2
Shape: Corner Spike
Rear Width (in): 3.28
Series: J Series
Rear Height (mm): 96
Overall Length (mm): 222
Rear Height (in): 3.78
Units of MeasureUSMetric
Tip Length (mm): 222
Wear or Durability: Standard
Overall Length (in): 8.74
View More
Compatible Models
Compatible Models
Excavator
330-A320B N312D L320B L330 L330-A L325-A L320-A L325-A FM L315-A315B FM L320B320B LL320C330-A L215C320-A N235B312D322CE200B315B L320-AM312322-AM315325-AM318219315-A L320 L322 L325 L315B315CEL200B321D LCR322-A L320B FM LLE140321BM320
View More
Excavator
330-A320B N312D L320B L330 L330-A L325-A L320-A L325-A FM L315-A315B FM L320B320B LL320C330-A L215C320-A N235B312D322CE200B315B L320-AM312322-AM315325-AM318219315-A L320 L322 L325 L315B315CEL200B321D LCR322-A L320B FM LLE140321BM320
Warranty Information
Return Policy
Parts diagram for 9W-8308
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9W-8308
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9W-8308
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
When your application requires an intermediate length tip, choose genuine Cat® Sharp Corner tips. They are sharpened in the factory to ensure maximum penetration from the moment they are added to your buckets. Cast from steel with properties that maintain hardness for long wear life, our durable corner teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Sharp profile with small cross section
Applications: • Densely-compacted materials
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9W-8308
Units of Measure
USMetric
Tip Length (mm): 222
Wear or Durability: Standard
Overall Length (in): 8.74
Size: J300
Rear Width (mm): 83.3
Front Width (in): 0.205
Front Width (mm): 5.2
Shape: Corner Spike
Rear Width (in): 3.28
Series: J Series
Rear Height (mm): 96
Overall Length (mm): 222
Rear Height (in): 3.78
View More
Compatible Models for part number 9W-8308
EXCAVATOR
330-A 320B N 312D L 320B L 330 L 330-A L 325-A L 320-A L 325-A FM L 315-A 315B FM L 320B 320B LL 320C 330-A L 215C 320-A N 235B 312D 322C E200B 315B L 320-A M312 322-A M315 325-A M318 219 315-A L 320 L 322 L 325 L 315B 315C EL200B 321D LCR 322-A L 320B FM LL E140 321B M320
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.