Description: Cat terminal pins are used in electrical connectors. A Cat terminal pin is inserted into the Cat terminal socket, on a mating connector, to make electrical connections. 16-20 AWG. Gold plated for superior conductivity Up to 13 amps of current. Easy to connect and disconnect. Cat pin connectors provide a reliable wire to wire or wire to device interface.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat terminal pins are used in electrical connectors. A Cat terminal pin is inserted into the Cat terminal socket, on a mating connector, to make electrical connections. 16-20 AWG. Gold plated for superior conductivity Up to 13 amps of current. Easy to connect and disconnect. Cat pin connectors provide a reliable wire to wire or wire to device interface.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
3516BG3520B3512B345634123126B3408DE1100G3520G3508G3516G35123508B3508351235163406C3406E3406B3408B3408C36083606C13GENSET32083412C3616DE800S3304B3306BC3.4BPOWER SYSG3516CG3516BC15 GEN SE33063304C280-16
330D L329D L323D LN330D2349D L329E330 MHPU349E L HVG325C325D385C350MHPU352FMHPU323F OEMTH43-C18336F336D336E330F330D330C323D L365C L390F330FMHPU385C L336D L349EC7.1345D345C336E HVG324D LN349D2345C L336FMHPU340D2 L325D L
Battery
CPPMBATT
Power Package
C7
Generator Set
G3520G3516G3512G350835083412CD1500XQ1140D500GCC7.1 GENC13GENSETDE605GCDG50035163512D300GCXQ425DE600SGC3516C GENG3516BG3516CD1000G3516EC7.1DE150E0D600 GCG3516H3508C3508BC4.4D450GCC3.3 GEN SDE1250SC4.4XQ80XQP300C18 I6XQP310C4.4DE55E2D250GCG3512EG3512HC13 XQ375C18 GENSETXQ35C4.4 GEN SC4.4DE110EC13 XQ350XQ60DE450GC3412CG137-12C3.3DE50E0C3.3DE50E2C32 GENSETCG137-083456DE1500DE400SGCC18 GEN SETDG125DE1000SDG100C7.13056DG150DG30C3.4C3.3G3520CG3520EG3520H3512C3512BDE500GCDG80C3.3DE33E3DG60G3306BC3.3DE33E03516C3516B3516EDG230-2XQP115DE1400DE500XQP1503304BG3306C7.1DE150ED20XQ230D400GCXQ20T4FXQP60DE660GCXQP20XQP30C18 GEN SEC6.6D1250D550GCC9C7.1DE200E3516B GENC4.4XQ100C2.2D350GC3306BDE450SGCC4.4DE88E0C4.4DE88E3XQP100G3406DE630G3412DG400C15 GENSETC32 GEN SETDE715GCC6.6DE150EC18C15C13C15 I6DE550GCC18 MARINE GSC1.1DE9.5DG450C9.3C2.2DE18E3C9 GEN SETDG350SR5C27DE350SGCXQ330C32D800C7.1 GEN SC15 GEN SEDE400GCC175-20DE500SGCC175-16G3412CDE12503408CXQP2003406CC1.13406EC4.4DE65E3C1.5C4.4DE110E2
Description: Cat terminal pins are used in electrical connectors. A Cat terminal pin is inserted into the Cat terminal socket, on a mating connector, to make electrical connections. 16-20 AWG. Gold plated for superior conductivity Up to 13 amps of current. Easy to connect and disconnect. Cat pin connectors provide a reliable wire to wire or wire to device interface.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9X-3401
Units of Measure
USMetric
Diameter (in): 0.12
Gauge (AWG): 16-20
Length (in): 0.8
Diameter (mm): 3.2
Material: Alloy Brass
Length (mm): 21
View More
Compatible Models for part number 9X-3401
INTEGRATED TOOLCARRIER
IT14G IT62G IT62H IT14G2 IT24F IT28G IT28F IT62G II IT38G II IT38H IT38G IT38F
330 L 349D L 324D 324E 320D3 GC 320D2 320D3 336D2 L 323F 323D 322B 322C 324E LN 321C 321B 548 325D L 558 320GX 374D L 323F OEM OTHER 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320B 320C 320D 320E 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN 312F GC 318B N 320D FM RR 336D LN 349 GC 320E L 325D FM 320D GC 323D2 L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L 318F L 329D 329E 330-A 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 333 GC 314D CR 335F 336F XE 325C L 330B LN 336 MHPU M325C 320D LRR 326F L 336D L 312D2 L 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D3 323D2 313F GC 323GC 323E L 336F LN 320E LN 330F 330B 330C 330D 390F L 365B L M325D L MH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 320D L 340MHPU 325C FM 340F L UHD 330B L 319D L 317B L 330F LN 350 OEM 318E L 336 GC 328D LCR 340F L LRE 325F LCR 340D L 330F L 317B LN 329F L 335F LCR 312 GX 312 GC 385C L MH 315F LCR 329D2 L 345B II 325B L M315F 375-A L 315D L M317F 374F L M318F 385C FS 345B 345C 345D 349F L 385C L 317 315 313 336F L XE 312C L 323E LN 314E CR 320 GX 349D 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 320C L 325D FM LL 390D 390F 336E LNH 315 GC 349E L VG 325B LN 349D2 336D2 318D L 568 FM 313D2 LGP 352 UHD 340 349 345 324D FM 352 350 355 320 326 325 323 329E L 330 335 336 333 323 GX 318D2 323 GC 395 365B II 324D LN 374 311D LRR 316F L 312E FM538 312F 312B 312C 312D 322B LN 326D L FM548 311C 349E L 330D2 3101 323D LN 352F XE VG 330D FM 312B L 320D2 GC 320D2 FM 316F 352F-VG 365C L MH 315C FM558 314C FM568 313F 330GC 313D 312D2 352F 320E LRR 336F L 318 GC 323D SA 336D2 GC 330D2 L 314F CR 336F LNXE 329E LN 320B S 320B N 320B L 336E LN 336E LH 313D2 GC MH3040 390D L 319D LN 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 318B 345D L VG 311F LRR 336D2 XE 315B L 321D LCR 375-A 316E L 322C FM
330D L 329D L 323D LN 330D2 349D L 329E 330 MHPU 349E L HVG 325C 325D 385C 350MHPU 352FMHPU 323F OEM TH43-C18 336F 336D 336E 330F 330D 330C 323D L 365C L 390F 330FMHPU 385C L 336D L 349E C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L
BATTERY
CPPMBATT
POWER PACKAGE
C7
GENERATOR SET
G3520 G3516 G3512 G3508 3508 3412C D1500 XQ1140 D500GC C7.1 GEN C13GENSET DE605GC DG500 3516 3512 D300GC XQ425 DE600SGC 3516C GEN G3516B G3516C D1000 G3516E C7.1DE150E0 D600 GC G3516H 3508C 3508B C4.4 D450GC C3.3 GEN S DE1250S C4.4XQ80 XQP300 C18 I6 XQP310 C4.4DE55E2 D250GC G3512E G3512H C13 XQ375 C18 GENSET XQ35 C4.4 GEN S C4.4DE110E C13 XQ350 XQ60 DE450GC 3412 CG137-12 C3.3DE50E0 C3.3DE50E2 C32 GENSET CG137-08 3456 DE1500 DE400SGC C18 GEN SET DG125 DE1000S DG100 C7.1 3056 DG150 DG30 C3.4 C3.3 G3520C G3520E G3520H 3512C 3512B DE500GC DG80 C3.3DE33E3 DG60 G3306B C3.3DE33E0 3516C 3516B 3516E DG230-2 XQP115 DE1400 DE500 XQP150 3304B G3306 C7.1DE150E D20 XQ230 D400GC XQ20T4F XQP60 DE660GC XQP20 XQP30 C18 GEN SE C6.6 D1250 D550GC C9 C7.1DE200E 3516B GEN C4.4XQ100 C2.2 D350GC 3306B DE450SGC C4.4DE88E0 C4.4DE88E3 XQP100 G3406 DE630 G3412 DG400 C15 GENSET C32 GEN SET DE715GC C6.6DE150E C18 C15 C13 C15 I6 DE550GC C18 MARINE GS C1.1DE9.5 DG450 C9.3 C2.2DE18E3 C9 GEN SET DG350 SR5 C27 DE350SGC XQ330 C32 D800 C7.1 GEN S C15 GEN SE DE400GC C175-20 DE500SGC C175-16 G3412C DE1250 3408C XQP200 3406C C1.1 3406E C4.4DE65E3 C1.5 C4.4DE110E2
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.