To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeElectrical & ElectronicsBatteriesHeavy Duty9X-3404: 12V Heavy Duty Maintenance-Free Battery
Home
Electrical & ElectronicsBatteriesHeavy Duty9X-3404: 12V Heavy Duty Maintenance-Free Battery
9X-3404: 12V Heavy Duty Maintenance-Free Battery
Cat® part 9X-3404 is a 12-Volt, 31 BCI heavy-duty, and maintenance-free, accessible wet battery with 900 CCA, that provides premium high-output power in the toughest environments.
Brand: Cat
Product Images
9X-3404: 12V Heavy Duty Maintenance-Free Battery
Cat® part 9X-3404 is a 12-Volt, 31 BCI heavy-duty, and maintenance-free, accessible wet battery with 900 CCA, that provides premium high-output power in the toughest environments.
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description: Engineered to withstand the toughest environments, this Cat maintenance-free Heavy Duty battery lasts three times longer than conventional batteries. It features a vibration resistant design, and can be quickly recharged. It provides the starting power needed for a variety of applications, especially in cold climates. Cat batteries are held to a higher standard than the competitors, with over 100 different performance tests to ensure the delivery of unmatched power.
Applications: • Heavy-duty applications • Electric power • Machine • On-highway truck and bus • Not available in North America
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Engineered to withstand the toughest environments, this Cat maintenance-free Heavy Duty battery lasts three times longer than conventional batteries. It features a vibration resistant design, and can be quickly recharged. It provides the starting power needed for a variety of applications, especially in cold climates. Cat batteries are held to a higher standard than the competitors, with over 100 different performance tests to ensure the delivery of unmatched power.
Applications: • Heavy-duty applications • Electric power • Machine • On-highway truck and bus • Not available in North America
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
XQP115DE55GCDE33GCC4.4 GEN SC4.4DE110EDE65GCDE88GCC7.1 GENDE450GCC13GENSET3412D20D25C3.3DE50E2D30C18C15DE110GCC13DE550GCDG200C1.1DE9.53456DE400SGCXQP20C18 GEN SETDG125C2.2DE18E3C9 GEN SETDG100C7.1C7.1DE150E0C9C4.4DE350SGCDG175C7.1DE200EC3.3 GEN SDG150DG50C15 GEN SEDG40DG45DE400GCDE500SGCC3.33512BXQP310DE500GCDG80C2.2 GEN SDE450SGCC4.4DE55E2DG70DE50GC3406CC1.1C4.4DE88E0C4.4DE65E3C4.4DE88E3C1.5C3.3DE33E3DG60C3.3DE33E0C4.4DE110E2
Description: Engineered to withstand the toughest environments, this Cat maintenance-free Heavy Duty battery lasts three times longer than conventional batteries. It features a vibration resistant design, and can be quickly recharged. It provides the starting power needed for a variety of applications, especially in cold climates. Cat batteries are held to a higher standard than the competitors, with over 100 different performance tests to ensure the delivery of unmatched power.
Applications: • Heavy-duty applications • Electric power • Machine • On-highway truck and bus • Not available in North America
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9X-3404
Units of Measure
USMetric
Voltage (volts): 12
Cold Cranking Amps (CCA): 950
Group Size: 31,30H
Battery Type: Wet
Maintenance Type: Maintenance Free
Terminal: SAE posts
AMP Hr Cap @ 20 Hrs: 100
Reserve Capacity (Mins): 165
Length (mm): 330
Length (in): 12.9
Width (mm): 172
Width (in): 6.7
Height (mm): 217.8 (base of terminals)
Height (in): 8.6 (base of terminals)
Application: Starting
Material: Polypropylene Plastic
Equipment Type: AGRICULTURAL,INDUSTRIAL,TRUCK
Weight - Wet (lb): 58
Grid Type: Calcium Lead Alloy Grid Design
Weight - Wet (kg): 26
View More
Compatible Models for part number 9X-3404
INTEGRATED TOOLCARRIER
IT14G2 IT24F IT38G IT14G IT38F IT28G IT28F IT18F
WHEEL HARVESTER
550B 560B 570B 580B 550 570 580
LOAD HAUL DUMP
R1600H R1700G R1300G
MATERIAL HANDLER
MH3250 MH3260 MH3032 MH3040 MH3050
MOTOR GRADER
120 GC 140 GC 120
TRACK SKIDDER
517
WHEEL SKIDDER
525 515 545
ASPHALT COMPACTOR
CW16 CB8 CB7 CB16 CB15 CB13 CB10
TRACK-TYPE TRACTOR
D5K LGP D6R III D6G2 LGP D8 GC D5R LGP D4K XL D6R II D3C III D3G D7R SERIES D6K2 LGP D4G D3K XL D5M D5N D5G D6E SR D6D D6N XL D6R D6T D6N D6K D6E D4 D5 D8 D4K LGP D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D4K2 XL D3K2 XL D4C III D6K2 XL D5C III D8GC D5R XL D6K LGP D8T D8R D6K XL D6G2 XL D6K2 D5K XL D5K2 XL D7R II D3K LGP
430-5996: 12V General Duty Maintenance-Free Battery
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.