10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals9X-4580: 257.8mm Inner Diameter Track Roller Frame Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
9X-4580: 257.8mm Inner Diameter Track Roller Frame Seal
9X-4580: 257.8mm Inner Diameter Track Roller Frame Seal

Cat® 257.8mm Inner Diameter Track Roller Frame Seal prevents dirt and water from causing damage to the track roller frame

Brand: Cat

Product Images
9X-4580: 257.8mm Inner Diameter Track Roller Frame Seal
9X-4580: 257.8mm Inner Diameter Track Roller Frame Seal
9X-4580: 257.8mm Inner Diameter Track Roller Frame Seal
9X-4580: 257.8mm Inner Diameter Track Roller Frame Seal
9X-4580: 257.8mm Inner Diameter Track Roller Frame Seal

Cat® 257.8mm Inner Diameter Track Roller Frame Seal prevents dirt and water from causing damage to the track roller frame

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
451-6455
451-6455 : 17.5mm Thick Seal
Contact Dealer
Description
Description

Description:
Oscillating Seals are used in various applications to seal oil and grease.

Attributes:
Oscillating Seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® machines. Protect your investment with Genuine Cat® Seals.

Application:
Oscillating Seals are commonly used in equalizer bar end pin joints and equalizer bar center pin joints. Consult your owner’s manual or contact your local Cat® Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Oscillating Seals are used in various applications to seal oil and grease.

Attributes:
Oscillating Seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® machines. Protect your investment with Genuine Cat® Seals.

Application:
Oscillating Seals are commonly used in equalizer bar end pin joints and equalizer bar center pin joints. Consult your owner’s manual or contact your local Cat® Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 323
Outside Diameter (in): 12.73
Inside Diameter (mm): 258
Inside Diameter (in): 10.15
Overall Width (mm): 18
Overall Width (in): 0.72
Material: Rubber & Steel
Notes: Dimensions and material descriptions provided for reference only.
Units of MeasureUSMetric
Outside Diameter (mm): 323
Outside Diameter (in): 12.73
Inside Diameter (mm): 258
View More
Compatible Models
Compatible Models
Track-Type Tractor
D5R XLD6MD6ND5HD5R2D6N OEMD5R LGPD6N LGPD5H XLD5D6N XL
Ripper
D55
Bulldozer
5P5S5A
Winch
55
Track Skidder
D5HTSK IID4HTSK III
View More
Track-Type Tractor
D5R XLD6MD6ND5HD5R2D6N OEMD5R LGPD6N LGPD5H XLD5D6N XL
Warranty Information
Return Policy
Parts diagram for 9X-4580
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
9X-45809X-4580
9P-88999P-8899
8G-49458G-4945
View All Parts
Frequently bought together
9X-4580
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9P-8899
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8G-4945
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2S-4078
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2J-6274
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5H-6734
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9X-4580
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 9X-4580

Description:
Oscillating Seals are used in various applications to seal oil and grease.

Attributes:
Oscillating Seals are made from materials that are matched to the fluids, temperatures and pressures found in Cat® machines. Protect your investment with Genuine Cat® Seals.

Application:
Oscillating Seals are commonly used in equalizer bar end pin joints and equalizer bar center pin joints. Consult your owner’s manual or contact your local Cat® Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 9X-4580

Units of Measure

USMetric
Outside Diameter (mm): 323
Outside Diameter (in): 12.73
Inside Diameter (mm): 258
Inside Diameter (in): 10.15
Overall Width (mm): 18
Overall Width (in): 0.72
Material: Rubber & Steel
Notes: Dimensions and material descriptions provided for reference only.
View More
Compatible Models for part number 9X-4580

TRACK-TYPE TRACTOR

D5R XL D6M D6N D5H D5R2 D6N OEM D5R LGP D6N LGP D5H XL D5 D6N XL

RIPPER

D5 5

BULLDOZER

5P 5S 5A

WINCH

55

TRACK SKIDDER

D5HTSK II D4HTSK III

View More
Compare Alternate Parts
9X-4580
This part:
9X-4580: 257.8mm Inner Diameter Track Roller Frame Seal
Outside Diameter (in)

12.73

Inside Diameter (in)

10.15

Overall Width (in)

0.72

Description

Cat® 257.8mm Inner Diameter Track Roller Frame Seal prevents dirt and water from causing damage to the track roller frame

451-6455
This part:
451-6455: 17.5mm Thick Seal
Height (in)

0.56

Length (in)

3.45

Description

Cat® 17.5mm Thick General Duty Seal

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert