NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainClutches & ComponentsClutch Plates0R-5011: Cat® Reman Clutch Plate
Home
DrivetrainClutches & ComponentsClutch Plates
0R-5011: Cat® Reman Clutch Plate
0R-5011: Cat® Reman Clutch Plate

Cat Reman Clutch Plate

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
0R-5011: Cat® Reman Clutch Plate
0R-5011: Cat® Reman Clutch Plate
0R-5011: Cat® Reman Clutch Plate
0R-5011: Cat® Reman Clutch Plate
0R-5011: Cat® Reman Clutch Plate

Cat Reman Clutch Plate

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat Genuine Part Available
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat Reman clutch plates such as part # 0R-5011 provide the friction to transfer power from the engine to the rest of the drive train. These durable plates are subject to high temperatures, high torque, high impact loads, and frequent direction and gear changes. Tight metallurgical specifications reduce excessive or premature plate wear and minimize plate warping and friction disc wear caused by extreme heat.
Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman clutch plates provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat Reman clutch plates such as part # 0R-5011 provide the friction to transfer power from the engine to the rest of the drive train. These durable plates are subject to high temperatures, high torque, high impact loads, and frequent direction and gear changes. Tight metallurgical specifications reduce excessive or premature plate wear and minimize plate warping and friction disc wear caused by extreme heat.
Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman clutch plates provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 222
Thickness (mm): 6.35
Inside Diameter (in): 8.740
Thickness (in): 0.250
Material: Carbon Steel
Units of MeasureUSMetric
Inside Diameter (mm): 222
Thickness (mm): 6.35
Inside Diameter (in): 8.740
View More
Compatible Models
Compatible Models
Underground Art Truck
AD63
Wheel Tractor
627621623639D633E II627B627G627H627E623B627F637631K623G631D623H631E623E623F631C631G621B633C637G637D621K OEM637E621R621E621F637K633D621G621H621S
Wheel Tractor-Scraper
657627K623K LRC623K631K627K LRC637K621K
Wheel Scraper
623F627F623E627E621E657G621F637K657621B657E657B
Truck
775G775F773G LRC775G OEM775E775D773E773D773G773F775G LRC773G OEM769C773B
Quarry Truck
775D775B773E
Tractor
772B768C
View More
Underground Art Truck
AD63
Warranty Information
Return Policy
Parts diagram for 0R-5011
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
0R-50110R-5011
9W-46629W-4662
1P-41101P-4110
View All Parts
Frequently bought together
0R-5011
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9W-4662
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1P-4110
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
0R-5016
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
214-7568
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 0R-5011
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 0R-5011

Description:
Cat Reman clutch plates such as part # 0R-5011 provide the friction to transfer power from the engine to the rest of the drive train. These durable plates are subject to high temperatures, high torque, high impact loads, and frequent direction and gear changes. Tight metallurgical specifications reduce excessive or premature plate wear and minimize plate warping and friction disc wear caused by extreme heat.
Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman clutch plates provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 0R-5011

Units of Measure

USMetric
Inside Diameter (mm): 222
Thickness (mm): 6.35
Inside Diameter (in): 8.740
Thickness (in): 0.250
Material: Carbon Steel
View More
Compatible Models for part number 0R-5011

UNDERGROUND ART TRUCK

AD63

WHEEL TRACTOR

627 621 623 639D 633E II 627B 627G 627H 627E 623B 627F 637 631K 623G 631D 623H 631E 623E 623F 631C 631G 621B 633C 637G 637D 621K OEM 637E 621R 621E 621F 637K 633D 621G 621H 621S

WHEEL TRACTOR-SCRAPER

657 627K 623K LRC 623K 631K 627K LRC 637K 621K

WHEEL SCRAPER

623F 627F 623E 627E 621E 657G 621F 637K 657 621B 657E 657B

TRUCK

775G 775F 773G LRC 775G OEM 775E 775D 773E 773D 773G 773F 775G LRC 773G OEM 769C 773B

QUARRY TRUCK

775D 775B 773E

TRACTOR

772B 768C

View More
Compare Alternate Parts
0R-5011
This part:
0R-5011: Cat® Reman Clutch Plate
Inside Diameter (in)

8.740

Thickness (in)

0.250

Description

Cat Reman Clutch Plate

3S-0044
This part:
3S-0044: 222mm Inner Diameter Fan Type Clutch Plate
Inside Diameter (in)

8.74

Thickness (in)

0.25

Description

Cat® 6.35mm Thick Transmission Planetary Clutch Plate enables smooth gear changes in automatic transmissions for efficient power transfer and performance

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert