NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions191-2933: Suspension Assembly-Seat
Home
CabsCab InteriorCab Seats & ComponentsSeat Suspensions
191-2933: Suspension Assembly-Seat
191-2933: Suspension Assembly-Seat

Cat® Seat Suspension Assembly (Air)(24 V)

Brand: Cat

Product Images
191-2933: Suspension Assembly-Seat
191-2933: Suspension Assembly-Seat
191-2933: Suspension Assembly-Seat
191-2933: Suspension Assembly-Seat
191-2933: Suspension Assembly-Seat

Cat® Seat Suspension Assembly (Air)(24 V)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Cat service and replacement parts allow easy field service of Cat seating systems. Quality you expect for your equipment.

Attributes:
• 24 V air seat suspension assembly
• Assembly includes, scissor assembly, boot, compressor, bearing, shock absorber, air switch, tethers, wiring assembly and hardware
• Suspension cover
• Front mount ride zone indicator
• Fore and aft adjustment
• Height adjustment

Application:
Used to service or replace the suspension assembly used on suspension seat systems in Cat machines. Consult your owner's manual or contact your Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Cat service and replacement parts allow easy field service of Cat seating systems. Quality you expect for your equipment.

Attributes:
• 24 V air seat suspension assembly
• Assembly includes, scissor assembly, boot, compressor, bearing, shock absorber, air switch, tethers, wiring assembly and hardware
• Suspension cover
• Front mount ride zone indicator
• Fore and aft adjustment
• Height adjustment

Application:
Used to service or replace the suspension assembly used on suspension seat systems in Cat machines. Consult your owner's manual or contact your Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Width (in): 17
Overall Height (in): 5
Material: Carbon Steel,Sealants / Adhesives Adhesive
Overall Length (in): 16.4
Overall Width (mm): 432
Overall Height (mm): 12
Overall Length (mm): 416.4
Units of MeasureUSMetric
Overall Width (in): 17
Overall Height (in): 5
Material: Carbon Steel,Sealants / Adhesives Adhesive
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7RD6T LGPD6R IIID8D8TD8RD10T2D6R STDD7R LGPD9TD9RD6T LGPPATD8R IID6T XL PATD6T XW PATD5R LGPD6N LGPD6R XLD9 GCD6R IID6T XWD6T XLD10RD10TD5R2D5R XLD5ND11RD11TD7R IID6N XLD6RD6TD6ND6R LGPD7R XRD7E LGPD7E
Generator Set
3508B
Pipelayer
PL83PL87PL72
Integrated Toolcarrier
IT62G IIIT62GIT62HIT38G IIIT14G2IT38HIT38GIT14GIT28G
Load Haul Dump
R1700 XER1700
Soil Compactor
825H825G815F II825G II
Load, Haul, Dump
R1700K
Wheel Dozer
844834G834H824H824G814F II854G854K824G II844H
Motor Grader
12M 3140M 3 AWD12M 3 AWD140M 316M3160M 3160M 3 AWD
Landfill Compactor
816K826G II816F II836H836G836K826G826H
Compact Wheel Loader
914G914G2
Wheel Loader
962M Z962928G972G972H972K972M972L950M Z924GZ950G II928HZ950G962H962G950H924HZ950K962L962K950M950L962M990H972G II972M XE938G II980G II966M XE924H988G924G988H962G II980H980G992G980L980K992K980M938G938H990 II966H966G930G994F966L930H966K966M966G II982M
View More
Track-Type Tractor
D7RD6T LGPD6R IIID8D8TD8RD10T2D6R STDD7R LGPD9TD9RD6T LGPPATD8R IID6T XL PATD6T XW PATD5R LGPD6N LGPD6R XLD9 GCD6R IID6T XWD6T XLD10RD10TD5R2D5R XLD5ND11RD11TD7R IID6N XLD6RD6TD6ND6R LGPD7R XRD7E LGPD7E
Warranty Information
Return Policy
Parts diagram for 191-2933
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
191-2933191-2933
173-7035173-7035
3K-03603K-0360
View All Parts
Frequently bought together
191-2933
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
173-7035
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
489-6483
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
222-0345
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 191-2933
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 191-2933

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Cat service and replacement parts allow easy field service of Cat seating systems. Quality you expect for your equipment.

Attributes:
• 24 V air seat suspension assembly
• Assembly includes, scissor assembly, boot, compressor, bearing, shock absorber, air switch, tethers, wiring assembly and hardware
• Suspension cover
• Front mount ride zone indicator
• Fore and aft adjustment
• Height adjustment

Application:
Used to service or replace the suspension assembly used on suspension seat systems in Cat machines. Consult your owner's manual or contact your Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 191-2933

Units of Measure

USMetric
Overall Width (in): 17
Overall Height (in): 5
Material: Carbon Steel,Sealants / Adhesives Adhesive
Overall Length (in): 16.4
Overall Width (mm): 432
Overall Height (mm): 12
Overall Length (mm): 416.4
View More
Compatible Models for part number 191-2933

TRACK-TYPE TRACTOR

D7R D6T LGP D6R III D8 D8T D8R D10T2 D6R STD D7R LGP D9T D9R D6T LGPPAT D8R II D6T XL PAT D6T XW PAT D5R LGP D6N LGP D6R XL D9 GC D6R II D6T XW D6T XL D10R D10T D5R2 D5R XL D5N D11R D11T D7R II D6N XL D6R D6T D6N D6R LGP D7R XR D7E LGP D7E

GENERATOR SET

3508B

PIPELAYER

PL83 PL87 PL72

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38G II IT14G2 IT38H IT38G IT14G IT28G

LOAD HAUL DUMP

R1700 XE R1700

SOIL COMPACTOR

825H 825G 815F II 825G II

LOAD, HAUL, DUMP

R1700K

WHEEL DOZER

844 834G 834H 824H 824G 814F II 854G 854K 824G II 844H

MOTOR GRADER

12M 3 140M 3 AWD 12M 3 AWD 140M 3 16M3 160M 3 160M 3 AWD

LANDFILL COMPACTOR

816K 826G II 816F II 836H 836G 836K 826G 826H

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

962M Z 962 928G 972G 972H 972K 972M 972L 950M Z 924GZ 950G II 928HZ 950G 962H 962G 950H 924HZ 950K 962L 962K 950M 950L 962M 990H 972G II 972M XE 938G II 980G II 966M XE 924H 988G 924G 988H 962G II 980H 980G 992G 980L 980K 992K 980M 938G 938H 990 II 966H 966G 930G 994F 966L 930H 966K 966M 966G II 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert