NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsCab Displays & GaugesCab Displays233-1949: Mounting Camera
Home
Electrical & ElectronicsCab Displays & GaugesCab Displays
233-1949: Mounting Camera
233-1949: Mounting Camera

Cat® Electrical And Starting System Mounting Camera

Brand: Cat

Product Images
233-1949: Mounting Camera
233-1949: Mounting Camera
233-1949: Mounting Camera
233-1949: Mounting Camera
233-1949: Mounting Camera

Cat® Electrical And Starting System Mounting Camera

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Rear view camera gives the equipment operator an unobstructed view from the rear of the vehicle. Cat service and replacement parts allow easy field service of heavy-duty equipment. Quality you expect for your rugged work environment.

Attributes:
• Wire Length: 370 mm (14.57 in)
• Highly durable

Application:
Cat cameras are mounted on the rear of the equipment, to give the equipment operator an unobstructed view, to aid in backing up heavy-duty equipment. Consult your owner's manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Rear view camera gives the equipment operator an unobstructed view from the rear of the vehicle. Cat service and replacement parts allow easy field service of heavy-duty equipment. Quality you expect for your rugged work environment.

Attributes:
• Wire Length: 370 mm (14.57 in)
• Highly durable

Application:
Cat cameras are mounted on the rear of the equipment, to give the equipment operator an unobstructed view, to aid in backing up heavy-duty equipment. Consult your owner's manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Length (mm): 113
Width (mm): 55
Height (mm): 90
Length (in): 4.46
Width (in): 2.15
Height (in): 3.54
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Length (mm): 113
Width (mm): 55
View More
Compatible Models
Compatible Models
Underground Art Truck
AD45AD55BAD55AD45BAD30AD60
View More
Underground Art Truck
AD45AD55BAD55AD45BAD30AD60
Warranty Information
Return Policy
Parts diagram for 233-1949
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 233-1949
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 233-1949

Description:
Rear view camera gives the equipment operator an unobstructed view from the rear of the vehicle. Cat service and replacement parts allow easy field service of heavy-duty equipment. Quality you expect for your rugged work environment.

Attributes:
• Wire Length: 370 mm (14.57 in)
• Highly durable

Application:
Cat cameras are mounted on the rear of the equipment, to give the equipment operator an unobstructed view, to aid in backing up heavy-duty equipment. Consult your owner's manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 233-1949

Units of Measure

USMetric
Material: Steel,Carbon Steel
Length (mm): 113
Width (mm): 55
Height (mm): 90
Length (in): 4.46
Width (in): 2.15
Height (in): 3.54
View More
Compatible Models for part number 233-1949

UNDERGROUND ART TRUCK

AD45 AD55B AD55 AD45B AD30 AD60

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert