NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components002-5743: 1-11-1/2 NPTF 45 Deg Engine Coolant Heater Elbow
Home
HydraulicsOther Hydraulic Components
002-5743: 1-11-1/2 NPTF 45 Deg Engine Coolant Heater Elbow
002-5743: 1-11-1/2 NPTF 45 Deg Engine Coolant Heater Elbow

Cat® Engine Coolant Heater Elbow is a connector designed to direct coolant flow to the engine's heating system for effective warming during cold weather

Brand: Cat

Product Images
002-5743: 1-11-1/2 NPTF 45 Deg Engine Coolant Heater Elbow
002-5743: 1-11-1/2 NPTF 45 Deg Engine Coolant Heater Elbow
002-5743: 1-11-1/2 NPTF 45 Deg Engine Coolant Heater Elbow
002-5743: 1-11-1/2 NPTF 45 Deg Engine Coolant Heater Elbow
002-5743: 1-11-1/2 NPTF 45 Deg Engine Coolant Heater Elbow

Cat® Engine Coolant Heater Elbow is a connector designed to direct coolant flow to the engine's heating system for effective warming during cold weather

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Material Description: Plated Steel
Material: Carbon Steel
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Underground Art Truck
AE40AD40
Generator
SR4SR4BSR4BHV
Truck Engine
C-15C-16G3306
Power Module
PMG3516
Off Highway Truck
777G777E793D777775773785D
Marine Engine
D3993408B3408
Excavator
322C330C LN330C L330C325C
Mobile Hyd Power Unit
330C
Generator Set
G3406G3520G3516CG3516EG3520CG3520EC27C32G3512E3516E
Reclaimer Mixer
RM-500
Locomotive Engine
PR20B
Wheel Dozer
844
Cold Planer
PM820PM825PM822PM620PR-1000CPM622PR-1000PR-450CPM-465
Petroleum Gen Set
3512B
Wheel Loader
990990 II
Electric Rope Shovel
7495 HF7495
Engine - Machine
3408
Gen Set Engine
3406B3408B3408CG35203508D3993408
Off-Highway Truck
D10R
Engine - Industrial
3406B
Industrial Engine
3408B3512B3508D399
Quarry Truck
771D777E
Truck
785789775G793775F773G LRC793F OEM793D793B793F789D777C777B789B777D777G777F69D775G OEM793F XQ772773G773F775G LRC773G OEM769D785C785D785B
Tractor
776D776C776B784C784B
Gas Engine
G399G3516E
View More
Underground Art Truck
AE40AD40
Warranty Information
Return Policy
Parts diagram for 002-5743
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 002-5743
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 002-5743

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 002-5743
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 002-5743

UNDERGROUND ART TRUCK

AE40 AD40

GENERATOR

SR4 SR4B SR4BHV

TRUCK ENGINE

C-15 C-16 G3306

POWER MODULE

PMG3516

OFF HIGHWAY TRUCK

777G 777E 793D 777 775 773 785D

MARINE ENGINE

D399 3408B 3408

EXCAVATOR

322C 330C LN 330C L 330C 325C

MOBILE HYD POWER UNIT

330C

GENERATOR SET

G3406 G3520 G3516C G3516E G3520C G3520E C27 C32 G3512E 3516E

RECLAIMER MIXER

RM-500

LOCOMOTIVE ENGINE

PR20B

WHEEL DOZER

844

COLD PLANER

PM820 PM825 PM822 PM620 PR-1000C PM622 PR-1000 PR-450C PM-465

PETROLEUM GEN SET

3512B

WHEEL LOADER

990 990 II

ELECTRIC ROPE SHOVEL

7495 HF 7495

ENGINE - MACHINE

3408

GEN SET ENGINE

3406B 3408B 3408C G3520 3508 D399 3408

OFF-HIGHWAY TRUCK

D10R

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3408B 3512B 3508 D399

QUARRY TRUCK

771D 777E

TRUCK

785 789 775G 793 775F 773G LRC 793F OEM 793D 793B 793F 789D 777C 777B 789B 777D 777G 777F 69D 775G OEM 793F XQ 772 773G 773F 775G LRC 773G OEM 769D 785C 785D 785B

TRACTOR

776D 776C 776B 784C 784B

GAS ENGINE

G399 G3516E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert