Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Type: Straight
Connector Type: Hose Barb to NPTF
Material Description: Brass
Length (mm): 45
Thread: 3/8-18 NPTF
Hex Size (mm): 18
Length (in): 1.77
Hex Size (in): 0.69
Material: Alloy Brass,Alloy Copper,Carbon Steel
Units of MeasureUSMetric
Type: Straight
Connector Type: Hose Barb to NPTF
Material Description: Brass
View More
Compatible Models
Compatible Models
Pumper
SBF214CPT372SUF557
Underground Art Truck
AD55AD30
Truck Engine
C7C-10C-12C-18C-15C-1631763126B3126E3406E3176BC16
Shovel Logger
345C
Integrated Toolcarrier
IT38GIT14GIT38F
Wheel Harvester
550570580
Load Haul Dump
R1600GR1600R1700GR2900R1700 IIR2900G
Material Handler
M325D MHM325D L MH
Winch
54H
Motor Grader
120H14135H16M120H ES160140M14L15014M24M12M 2160M140M 2135H NA160M 2120H NA
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
311D LRR 320C L 330 L 345B II 349D L 320-A L 325D FM LL 325-A FM L 325B L 320-A S 320D LN 320-A N 312B 336D 312C 324D 312D 375-A L 315D L 325-A 336D2 L 322B LN 314D CR 326D L 311B 311C 323D 390D 318B N 322N 320D L 325 LN 322-A LN 312-A 320D FM RR 350-A 325C L 225B 225D 322B 322C 390D L 336D LN 319D LN 325C FM 323D LN 385C FS 330B L 330B LN 321C 330D FM 345B 345C 321B 345D 312B L 307 311-A 325D FM 325B LN 385C L 325D L 330-A L 320D GC 349D2 319D L 330 LN 315-A L 325 L 320D LRR 365C L MH 315B 315C 330C L 336D L 374D L 336D2 318D L 312C L 568 FM 320B LU 350-A L 320D FM 320B LL 330C FM 314C 317B L 322-A 325B 349D 307-A 324D L 350 L 330D L 322-A L 322-A N 325C 325D 313D 312D L 229 322B L 345B L 324D FM LL 330-A L 325-A LN 330D MH 328D LCR 329D LN 314D LCR 329D L 317-A 324D FM 231D 349D2 L M325D MH 319D 330D LN 320C FM 319C 568 FM LL 345C L 318C 325-A L 322 LN 318B 323D SA 320D RR 345D L VG 323D S 320-A 340D L 323D L 322 L 329D 317-A N 385B 385C 330-A 317B LN 317 N 345D L 320N 315-A 330C LN 320B 320C 320D 315B L 365C L 325D MH 385C L MH 321D LCR 320B FM LL 375-A 320B S 330-A LN 320B N 320B L 345B II MH 365B II 322C FM 315B FM L 330B 330C 330D 324D LN M318 320 L 330C MH 365B L 345C MH M325D L MH 365C 320B U 365B M320
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.