NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components032-8048: 16mm Outer Diameter Brass Olive
Home
HydraulicsOther Hydraulic Components
032-8048: 16mm Outer Diameter Brass Olive
032-8048: 16mm Outer Diameter Brass Olive

Cat® Chamfered Olive Ferrule for Turbocharger

Brand: Cat

Product Images
032-8048: 16mm Outer Diameter Brass Olive
032-8048: 16mm Outer Diameter Brass Olive
032-8048: 16mm Outer Diameter Brass Olive

Cat® Chamfered Olive Ferrule for Turbocharger

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat Tube Connection Accessories are held to the highest standards of quality and reliability. These parts are manufactured to exacting tolerances to ensure leak free connections. Each Cat Tube Connection Accessory is designed to meet or exceed industry standards, where applicable, for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Material: Brass
• For use with 15 mm (0.59 in) OD tubing
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat Tube Connection Accessories are held to the highest standards of quality and reliability. These parts are manufactured to exacting tolerances to ensure leak free connections. Each Cat Tube Connection Accessory is designed to meet or exceed industry standards, where applicable, for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Material: Brass
• For use with 15 mm (0.59 in) OD tubing
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Brass,Alloy Copper
Inside Diameter (mm): 12.98
Inner Diameter (in): 0.51
Outside Diameter (mm): 15.08
Outer Diameter (in): 0.52
Length (mm): 9.53
Inside Diameter (in): 0.511
Outside Diameter (in): 0.594
Length (in): 0.375
Units of MeasureUSMetric
Material: Brass,Alloy Copper
Inside Diameter (mm): 12.98
Inner Diameter (in): 0.51
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT28G
Wheel Harvester
560B550B
Backhoe Loader
438436426B438C426C438B416426428436C416C436B428B416B428C
Wheel Loader
928G924G924GZ930G
Telehandler
TH62TH63TH103RTC60RT60RT50SATH82TH83RT50
Forwarder
574B564
Gen Set Engine
30563054
Asphalt Paver
AP-655CBG-210BBB-760AP-800AP-600AP-800CAP-800BBG-230BG-2255CAP-1200BG-225B
Wheeled Excavator
M316CM322CM318CM318C MH
Pneumatic Compactor
PS-200BPS-300BPF-300B
Industrial Engine
305430563056E
Windrow Elevator
WE-851BWE-601B
Excavator
224214212213
Vibratory Compactor
CP-663ECS-431CCP-433CCP-433BCS-431BCP-573ECS-573ECB-534CCB-534BCS-663ECS-683ECS-433CCS-433BCB-535BCP-563ECS-583ECS-563E
View More
Integrated Toolcarrier
IT28G
Warranty Information
Return Policy
Parts diagram for 032-8048
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 032-8048
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 032-8048

Description:
Cat Tube Connection Accessories are held to the highest standards of quality and reliability. These parts are manufactured to exacting tolerances to ensure leak free connections. Each Cat Tube Connection Accessory is designed to meet or exceed industry standards, where applicable, for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Material: Brass
• For use with 15 mm (0.59 in) OD tubing
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 032-8048

Units of Measure

USMetric
Material: Brass,Alloy Copper
Inside Diameter (mm): 12.98
Inner Diameter (in): 0.51
Outside Diameter (mm): 15.08
Outer Diameter (in): 0.52
Length (mm): 9.53
Inside Diameter (in): 0.511
Outside Diameter (in): 0.594
Length (in): 0.375
View More
Compatible Models for part number 032-8048

INTEGRATED TOOLCARRIER

IT28G

WHEEL HARVESTER

560B 550B

BACKHOE LOADER

438 436 426B 438C 426C 438B 416 426 428 436C 416C 436B 428B 416B 428C

WHEEL LOADER

928G 924G 924GZ 930G

TELEHANDLER

TH62 TH63 TH103 RTC60 RT60 RT50SA TH82 TH83 RT50

FORWARDER

574B 564

GEN SET ENGINE

3056 3054

ASPHALT PAVER

AP-655C BG-210B BB-760 AP-800 AP-600 AP-800C AP-800B BG-230 BG-2255C AP-1200 BG-225B

WHEELED EXCAVATOR

M316C M322C M318C M318C MH

PNEUMATIC COMPACTOR

PS-200B PS-300B PF-300B

INDUSTRIAL ENGINE

3054 3056 3056E

WINDROW ELEVATOR

WE-851B WE-601B

EXCAVATOR

224 214 212 213

VIBRATORY COMPACTOR

CP-663E CS-431C CP-433C CP-433B CS-431B CP-573E CS-573E CB-534C CB-534B CS-663E CS-683E CS-433C CS-433B CB-535B CP-563E CS-583E CS-563E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert