NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts036-2176: 12.70mm Width V-Belt
Home
Hardware, Seals, & ConsumablesBelts & PulleysBelts
036-2176: 12.70mm Width V-Belt
036-2176: 12.70mm Width V-Belt

Cat® Heavy Duty Rubber V-Belt for Alternator

Brand: Cat

Product Images
036-2176: 12.70mm Width V-Belt
036-2176: 12.70mm Width V-Belt

Cat® Heavy Duty Rubber V-Belt for Alternator

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Belt Length (in): 35.98
Belt Type: V-Belts - Cogged
Belt Width (in): 0.50
Belt Length (mm): 914
Belt Width (mm): 12.7
Units of MeasureUSMetric
Belt Length (in): 35.98
Belt Type: V-Belts - Cogged
Belt Width (in): 0.50
View More
Compatible Models
Compatible Models
Gen Set Engine
33063304B33043306B
Generator Set
G3306
Mini Hyd Excavator
308.5308309310
Industrial Engine
33043306D330CD333C
Gas Engine
G3304G3306
View More
Gen Set Engine
33063304B33043306B
Warranty Information
Return Policy
Parts diagram for 036-2176
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 036-2176
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 036-2176

Description:
As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 036-2176

Units of Measure

USMetric
Belt Length (in): 35.98
Belt Type: V-Belts - Cogged
Belt Width (in): 0.50
Belt Length (mm): 914
Belt Width (mm): 12.7
View More
Compatible Models for part number 036-2176

GEN SET ENGINE

3306 3304B 3304 3306B

GENERATOR SET

G3306

MINI HYD EXCAVATOR

308.5 308 309 310

INDUSTRIAL ENGINE

3304 3306 D330C D333C

GAS ENGINE

G3304 G3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert