NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsHydraulic Accumulators & Components069-2536: Accumulator Gas Valve Protector
Home
HydraulicsHydraulic Accumulators & Components
069-2536: Accumulator Gas Valve Protector
069-2536: Accumulator Gas Valve Protector

Cat® Accumulator Gas Valve Protector shields and safeguards the gas valve of the hydraulic accumulator, enhancing safety and preventing damage

Brand: Cat

Product Images
069-2536: Accumulator Gas Valve Protector
069-2536: Accumulator Gas Valve Protector
069-2536: Accumulator Gas Valve Protector
069-2536: Accumulator Gas Valve Protector
069-2536: Accumulator Gas Valve Protector

Cat® Accumulator Gas Valve Protector shields and safeguards the gas valve of the hydraulic accumulator, enhancing safety and preventing damage

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Accumulator Gas Valve Protector is designed to provide protection and security to the gas valve of the hydraulic accumulator. This protection helps prevent accidental damage or tampering, ensuring the safe and efficient operation of the hydraulic system. It is designed to guard against environmental factors, impacts, and unauthorized access that could compromise the gas valve's integrity.

Attributes:
• Guards against environmental and impact-related risks.
• Enhances safety and reliability.
• Designed to be durable and resist harsh conditions.

Applications:
The Accumulator Gas Valve Protector provides a protective barrier and helps maintain the integrity and reliability of the hydraulic systems, preventing damage and ensuring the safety and efficiency of operations in challenging work environments.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

The Accumulator Gas Valve Protector is designed to provide protection and security to the gas valve of the hydraulic accumulator. This protection helps prevent accidental damage or tampering, ensuring the safe and efficient operation of the hydraulic system. It is designed to guard against environmental factors, impacts, and unauthorized access that could compromise the gas valve's integrity.

Attributes:
• Guards against environmental and impact-related risks.
• Enhances safety and reliability.
• Designed to be durable and resist harsh conditions.

Applications:
The Accumulator Gas Valve Protector provides a protective barrier and helps maintain the integrity and reliability of the hydraulic systems, preventing damage and ensuring the safety and efficiency of operations in challenging work environments.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Integrated Toolcarrier
IT62G IIIT62GIT18FIT14G2IT24FIT38GIT14GIT38FIT28GIT28F
Load Haul Dump
R1600GR1600R1300
Soil Compactor
825825H825K815F II815F
Wheel Dozer
834H824H824K814F II814F824
Off Highway Truck
789D
Landfill Compactor
826816F II826K816F
Motor Grader
12M12M 312M 212014120M160M140M 3 AWD12M 3 AWD120 GC140M 3140M 2140 GC120M 216M160140M160M 2160M 314L15014M160M 3 AWD140
Hydraulic Shovel
6015B
Wheel Loader
980 XE966F II982XE918F928H928G960F972G966972H972K972M972972L972 XE966 XE924GZ966XE980982950G II928HZ950G950F962G988924HZ990H972G II972M XE980G II966M XE980XE924F924H924G988H988K962G II980H980G992G980L980K972XE980M928F938G938F966F990 II966H966G930G966L930H966K966M970F966G II982 XE982M950F II
Compact Wheel Loader
904H914G914G2902908906
Track-Type Tractor
D6R IIID7R IID6T
Wheel Skidder
535B525515545525B
Challenger
65E75E85E95E
Pipelayer
PL61
Pneumatic Compactor
PF-300CPF-300BPS-300BPS-300C
Truck
793D789C789D785C785D
Wheel Feller Buncher
TK370TK380543533
Tractor
784C
Blade
SNOW WING
View More
Integrated Toolcarrier
IT62G IIIT62GIT18FIT14G2IT24FIT38GIT14GIT38FIT28GIT28F
Warranty Information
Return Policy
Parts diagram for 069-2536
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 069-2536
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 069-2536

The Accumulator Gas Valve Protector is designed to provide protection and security to the gas valve of the hydraulic accumulator. This protection helps prevent accidental damage or tampering, ensuring the safe and efficient operation of the hydraulic system. It is designed to guard against environmental factors, impacts, and unauthorized access that could compromise the gas valve's integrity.

Attributes:
• Guards against environmental and impact-related risks.
• Enhances safety and reliability.
• Designed to be durable and resist harsh conditions.

Applications:
The Accumulator Gas Valve Protector provides a protective barrier and helps maintain the integrity and reliability of the hydraulic systems, preventing damage and ensuring the safety and efficiency of operations in challenging work environments.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 069-2536

We are still working on adding a specification for this part.

Compatible Models for part number 069-2536

INTEGRATED TOOLCARRIER

IT62G II IT62G IT18F IT14G2 IT24F IT38G IT14G IT38F IT28G IT28F

LOAD HAUL DUMP

R1600G R1600 R1300

SOIL COMPACTOR

825 825H 825K 815F II 815F

WHEEL DOZER

834H 824H 824K 814F II 814F 824

OFF HIGHWAY TRUCK

789D

LANDFILL COMPACTOR

826 816F II 826K 816F

MOTOR GRADER

12M 12M 3 12M 2 120 14 120M 160M 140M 3 AWD 12M 3 AWD 120 GC 140M 3 140M 2 140 GC 120M 2 16M 160 140M 160M 2 160M 3 14L 150 14M 160M 3 AWD 140

HYDRAULIC SHOVEL

6015B

WHEEL LOADER

980 XE 966F II 982XE 918F 928H 928G 960F 972G 966 972H 972K 972M 972 972L 972 XE 966 XE 924GZ 966XE 980 982 950G II 928HZ 950G 950F 962G 988 924HZ 990H 972G II 972M XE 980G II 966M XE 980XE 924F 924H 924G 988H 988K 962G II 980H 980G 992G 980L 980K 972XE 980M 928F 938G 938F 966F 990 II 966H 966G 930G 966L 930H 966K 966M 970F 966G II 982 XE 982M 950F II

COMPACT WHEEL LOADER

904H 914G 914G2 902 908 906

TRACK-TYPE TRACTOR

D6R III D7R II D6T

WHEEL SKIDDER

535B 525 515 545 525B

CHALLENGER

65E 75E 85E 95E

PIPELAYER

PL61

PNEUMATIC COMPACTOR

PF-300C PF-300B PS-300B PS-300C

TRUCK

793D 789C 789D 785C 785D

WHEEL FELLER BUNCHER

TK370 TK380 543 533

TRACTOR

784C

BLADE

SNOW WING

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert