Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home081-4172: Water Filter Element
Home081-4172: Water Filter Element
081-4172: Water Filter Element

Cat® Water Filter Element

Brand: Cat

Product Images
081-4172: Water Filter Element
081-4172: Water Filter Element
081-4172: Water Filter Element
081-4172: Water Filter Element
081-4172: Water Filter Element

Cat® Water Filter Element

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Filter used in water nozzles to remove particles in compactor spraybars.

Attributes:
• Material: Polypropylene
• Length: 20 mm (0.79 in)
• Flange Outside Diameter: 15 mm (0.59 in)
• Screen Outside Diameter: 10 mm (0.39 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Filter used in water nozzles to remove particles in compactor spraybars.

Attributes:
• Material: Polypropylene
• Length: 20 mm (0.79 in)
• Flange Outside Diameter: 15 mm (0.59 in)
• Screen Outside Diameter: 10 mm (0.39 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 15
Outside Diameter (in): 0.59
Material Description: Polypropylene
Length (mm): 20
Length (in): 0.79
Units of MeasureUSMetric
Outside Diameter (mm): 15
Outside Diameter (in): 0.59
Material Description: Polypropylene
View More
Compatible Models
Compatible Models
Asphalt Compactor
CB2.7 GCCC2.7 GCCB22BCB2.5 GC
Paving Compactor
CC2.7CB2.7CB2.5CB-22B
Utility Compactor
CC2.7 GCCC2.6CC2.7CB2.5 GCCB2.7CB2.5CB4.4CB2.9CB4.0CB2.7 GCCB1.8CB1.7
Pneumatic Compactor
PS-300PS-300BPS-300CPF-300PF-300CPF-300B
Compactor
CB-34B XWCC-24BCB-24BCB-32BCB-36BCC-34BCB-22BCB-34B
Vibratory Compactor
CB-34 XWCB-545CB-544CC4.0CB-335ECB-32CB-34CB-525BCB-214BCB-214CCB-214DCB-534CB1.8CB1.7CB-24CB-22CC-34CB-534CCB-524CB-523CB-522CB-521CB-224DCB-14CB-535BCC-24CB-523BCB-224BCB-224CCB-434CCB-525CB4.0CB4.4CB-334E XWCB-334ECB-225D
View More
Asphalt Compactor
CB2.7 GCCC2.7 GCCB22BCB2.5 GC
Warranty Information
Return Policy
Parts diagram for 081-4172
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
081-4172081-4172
081-2965081-2965
428-8481428-8481
View All Parts
Frequently bought together
081-4172
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
081-2965
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
428-8481
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
433-0296
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
081-2948
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
187-2649
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert