NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsHydraulic Accumulators & Components087-4575: CORE
Home
HydraulicsHydraulic Accumulators & Components
087-4575: CORE
087-4575: CORE

Brand: Cat

fallback-image
087-4575: CORE

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Generator Set
350835123512B
Shovel Logger
345C
Hex Based Spl Solution
352F OEM320E
Compact Wheel Loader
901C903902901902C902C2903C2904H903C901C2904B
Knuckleboom Loader
2484D2484C579C579D559C559D2384D2384C
Mini Hyd Excavator
303.5303.5C303.5E308E SR308E CR307E2305.5E2306E2307D307C307B304C CR308E2SR308E2CR306E305.5E303C CR308E308D308C304305303306305C CR307-A305E304E305.5308E2 SR303.5E2308E2 CR304.5
Wheeled Excavator
W345C MHW330BW345B IIM325B
Mining Excavator
5230B5110B513052305130B
Log Loadr Forst Mach
558
Logger
322C
Front Shovel
5080385C5090B
Excavator
336E LN311D LRR316F L330 L345B II336E LH349D L320-A L325D FM LL325-A FM L325B L312E320-A S320D LN320-A N312B336D312C324D336E312D324E336F375-A L315D L325-A320D2320D3336D2 L314D CR326D L340D2 L312F GC311B311C323D318B N322N320D L325 LN322-A LN312-A349E L330D2336E LNH320D FM RR350-A325C L322B322C336D LN319D LN325C FM323D LN340F L UHD385C FS349E L VG324E LN330B L321C330D FM345B345C345D312B L320E L548307320D2 GC311-A325D FM349F L385C L320D2 FM325D L330-A L320D GC326D2349D2319D L330 LN352F-VG315-A L323D2 L558325 L320D LRR315B315C330C L326F L336D L336D2318D L312D2 L312C L568 FM313D2323E LN320B LU350-A L314E CR320D FM320B LL330C FM314C313D2 LGP317B L322-A538325B349D307-A330F LN324D L350 L330D L313F322-A L336E L322-A N313B325C349E325D349F313D320E RR312D2312D2 GC318E L352F312D L340F322B L345B L324D FM LL330-A L325-A LN330D MH328D LCR329D LN314D LCR329D L317-A324D FM340F L LRE349D2 L320E LRR319D330D LN318D2 L320C FM324E L336F L568 FM LL318F L312E L345C L318C325-A L329E L322 LN318B323D SA320D RR345D L VG323D3323D S320-A336D2 GC340D L323D L313F L322 L330D2 L311F LRR323D2329D330F L317-A N329E326D2 L314F CR385B385C330-A317B LN318D2317 N345D L320N335F LCR315-A320B320C320D320E314E LCR315B L323E L325D MH313F LGC336F LN329E LN385C L MH321D LCR320B FM LL323E SA320E LN375-A330-A LN320B N330F320B L316E L315F LCR345B II MH329D2 L322C FM315B FM L330B330C330D320D2 L324D LN329D2320 L330C MH365B L345C MH326F LN320B U365B
Vibratory Compactor
CB-536D
Mobile Hyd Power Unit
330D L329D L329E385C340D2 L336D L323D LN349E L HVG325D L349E325D336F336D336EC7.1352FMHPU330D2345D345C349D L336E HVG330D324D LN330C349D2323D L345C L
View More
Generator Set
350835123512B
Warranty Information
Return Policy
Parts diagram for 087-4575
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 087-4575
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 087-4575
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 087-4575

We are still working on adding a specification for this part.

Compatible Models for part number 087-4575

GENERATOR SET

3508 3512 3512B

SHOVEL LOGGER

345C

HEX BASED SPL SOLUTION

352F OEM 320E

COMPACT WHEEL LOADER

901C 903 902 901 902C 902C2 903C2 904H 903C 901C2 904B

KNUCKLEBOOM LOADER

2484D 2484C 579C 579D 559C 559D 2384D 2384C

MINI HYD EXCAVATOR

303.5 303.5C 303.5E 308E SR 308E CR 307E2 305.5E2 306E2 307D 307C 307B 304C CR 308E2SR 308E2CR 306E 305.5E 303C CR 308E 308D 308C 304 305 303 306 305C CR 307-A 305E 304E 305.5 308E2 SR 303.5E2 308E2 CR 304.5

WHEELED EXCAVATOR

W345C MH W330B W345B II M325B

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

LOG LOADR FORST MACH

558

LOGGER

322C

FRONT SHOVEL

5080 385C 5090B

EXCAVATOR

336E LN 311D LRR 316F L 330 L 345B II 336E LH 349D L 320-A L 325D FM LL 325-A FM L 325B L 312E 320-A S 320D LN 320-A N 312B 336D 312C 324D 336E 312D 324E 336F 375-A L 315D L 325-A 320D2 320D3 336D2 L 314D CR 326D L 340D2 L 312F GC 311B 311C 323D 318B N 322N 320D L 325 LN 322-A LN 312-A 349E L 330D2 336E LNH 320D FM RR 350-A 325C L 322B 322C 336D LN 319D LN 325C FM 323D LN 340F L UHD 385C FS 349E L VG 324E LN 330B L 321C 330D FM 345B 345C 345D 312B L 320E L 548 307 320D2 GC 311-A 325D FM 349F L 385C L 320D2 FM 325D L 330-A L 320D GC 326D2 349D2 319D L 330 LN 352F-VG 315-A L 323D2 L 558 325 L 320D LRR 315B 315C 330C L 326F L 336D L 336D2 318D L 312D2 L 312C L 568 FM 313D2 323E LN 320B LU 350-A L 314E CR 320D FM 320B LL 330C FM 314C 313D2 LGP 317B L 322-A 538 325B 349D 307-A 330F LN 324D L 350 L 330D L 313F 322-A L 336E L 322-A N 313B 325C 349E 325D 349F 313D 320E RR 312D2 312D2 GC 318E L 352F 312D L 340F 322B L 345B L 324D FM LL 330-A L 325-A LN 330D MH 328D LCR 329D LN 314D LCR 329D L 317-A 324D FM 340F L LRE 349D2 L 320E LRR 319D 330D LN 318D2 L 320C FM 324E L 336F L 568 FM LL 318F L 312E L 345C L 318C 325-A L 329E L 322 LN 318B 323D SA 320D RR 345D L VG 323D3 323D S 320-A 336D2 GC 340D L 323D L 313F L 322 L 330D2 L 311F LRR 323D2 329D 330F L 317-A N 329E 326D2 L 314F CR 385B 385C 330-A 317B LN 318D2 317 N 345D L 320N 335F LCR 315-A 320B 320C 320D 320E 314E LCR 315B L 323E L 325D MH 313F LGC 336F LN 329E LN 385C L MH 321D LCR 320B FM LL 323E SA 320E LN 375-A 330-A LN 320B N 330F 320B L 316E L 315F LCR 345B II MH 329D2 L 322C FM 315B FM L 330B 330C 330D 320D2 L 324D LN 329D2 320 L 330C MH 365B L 345C MH 326F LN 320B U 365B

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

330D L 329D L 329E 385C 340D2 L 336D L 323D LN 349E L HVG 325D L 349E 325D 336F 336D 336E C7.1 352FMHPU 330D2 345D 345C 349D L 336E HVG 330D 324D LN 330C 349D2 323D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert