NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps087-4783: Piston Pump Cylinder Barrel
Home
HydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps
087-4783: Piston Pump Cylinder Barrel
087-4783: Piston Pump Cylinder Barrel

Cat® Cylinder

Brand: Cat

fallback-image
087-4783: Piston Pump Cylinder Barrel

Cat® Cylinder

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

The Piston Pump Cylinder Barrel provides a sealed chamber for the reciprocating piston's movement. It creates a chamber where the piston moves back and forth. During the retraction phase, hydraulic fluid is drawn into the barrel, and upon piston extension, the fluid is pressurized. This cyclical process generates hydraulic power, for operating functions in hydraulic power units. The barrel's robust design ensures efficient piston movement, contributing to the overall reliability and performance of the hydraulic pump.

Attributes:
• Efficiently dissipates heat generated during pump operation.
• Resistant to fatigue and stress under continuous use.
• Resistance to wear, corrosion, and abrasion.
• Endures high-pressure conditions associated with piston pump operation.

Applications:
The Piston Pump Cylinder Barrel serves as the sealed housing for the reciprocating piston, facilitating the intake and pressurization of hydraulic fluid, necessary for converting mechanical energy into hydraulic power in the piston pump.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

The Piston Pump Cylinder Barrel provides a sealed chamber for the reciprocating piston's movement. It creates a chamber where the piston moves back and forth. During the retraction phase, hydraulic fluid is drawn into the barrel, and upon piston extension, the fluid is pressurized. This cyclical process generates hydraulic power, for operating functions in hydraulic power units. The barrel's robust design ensures efficient piston movement, contributing to the overall reliability and performance of the hydraulic pump.

Attributes:
• Efficiently dissipates heat generated during pump operation.
• Resistant to fatigue and stress under continuous use.
• Resistance to wear, corrosion, and abrasion.
• Endures high-pressure conditions associated with piston pump operation.

Applications:
The Piston Pump Cylinder Barrel serves as the sealed housing for the reciprocating piston, facilitating the intake and pressurization of hydraulic fluid, necessary for converting mechanical energy into hydraulic power in the piston pump.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 110
Length (in): 2.7
Weight (kg): 2.9
Weight (lb): 6.4
Outside Diameter (in): 4.3
Length (mm): 67.5
Units of MeasureUSMetric
Outside Diameter (mm): 110
Length (in): 2.7
Weight (kg): 2.9
View More
Compatible Models
Compatible Models
Knuckleboom Loader
539
Wheeled Excavator
M325B
Excavator
320B S322N320B N320B L325 LN322-A LN322B L320N325-A LN325B LN320B LU325-A L320-A L325-A FM L325B L322 LN320B320-A S320B LL320-A N322B320-A322-A325-A320 L322 L325 L322B LN325B322-A L322-A N320B FM LL320B U321B
View More
Knuckleboom Loader
539
Warranty Information
Return Policy
Parts diagram for 087-4783
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
087-4783087-4783
167-6701167-6701
9T-37459T-3745
View All Parts
Frequently bought together
087-4783
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
167-6701
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9T-3745
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9T-3873
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
099-5865
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9T-3869
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 087-4783
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 087-4783

The Piston Pump Cylinder Barrel provides a sealed chamber for the reciprocating piston's movement. It creates a chamber where the piston moves back and forth. During the retraction phase, hydraulic fluid is drawn into the barrel, and upon piston extension, the fluid is pressurized. This cyclical process generates hydraulic power, for operating functions in hydraulic power units. The barrel's robust design ensures efficient piston movement, contributing to the overall reliability and performance of the hydraulic pump.

Attributes:
• Efficiently dissipates heat generated during pump operation.
• Resistant to fatigue and stress under continuous use.
• Resistance to wear, corrosion, and abrasion.
• Endures high-pressure conditions associated with piston pump operation.

Applications:
The Piston Pump Cylinder Barrel serves as the sealed housing for the reciprocating piston, facilitating the intake and pressurization of hydraulic fluid, necessary for converting mechanical energy into hydraulic power in the piston pump.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 087-4783

Units of Measure

USMetric
Outside Diameter (mm): 110
Length (in): 2.7
Weight (kg): 2.9
Weight (lb): 6.4
Outside Diameter (in): 4.3
Length (mm): 67.5
View More
Compatible Models for part number 087-4783

KNUCKLEBOOM LOADER

539

WHEELED EXCAVATOR

M325B

EXCAVATOR

320B S 322N 320B N 320B L 325 LN 322-A LN 322B L 320N 325-A LN 325B LN 320B LU 325-A L 320-A L 325-A FM L 325B L 322 LN 320B 320-A S 320B LL 320-A N 322B 320-A 322-A 325-A 320 L 322 L 325 L 322B LN 325B 322-A L 322-A N 320B FM LL 320B U 321B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert