NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals093-1435: 60mm Shaft Diameter Lip type Seal
Home
HydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals
093-1435: 60mm Shaft Diameter Lip type Seal
093-1435: 60mm Shaft Diameter Lip type Seal

Cat® Rubber Lip Type Seal for Track Adjuster and Recoil Spring

Brand: Cat

Product Images
093-1435: 60mm Shaft Diameter Lip type Seal
093-1435: 60mm Shaft Diameter Lip type Seal
093-1435: 60mm Shaft Diameter Lip type Seal
093-1435: 60mm Shaft Diameter Lip type Seal
093-1435: 60mm Shaft Diameter Lip type Seal

Cat® Rubber Lip Type Seal for Track Adjuster and Recoil Spring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Seal Type: Lip Type
Primary Sealing Material: Urethane
Outside Diameter (mm): 74.15
Inside Diameter (mm): 60
Width (mm): 11
Outside Diameter (in): 2.919
Inside Diameter (in): 2.362
Width (in): 0.433
Material: Nitrile / NBR / HNBR / XNBR Rubber,Plastic Plastic,Urethane Rubber
Units of MeasureUSMetric
Seal Type: Lip Type
Primary Sealing Material: Urethane
Outside Diameter (mm): 74.15
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6K2 XLD6K2D6K2 LGPD6K XLD6KD6K LGP
Undercarriage
OEMS
Pipelayer
PL61
Excavator
312D L316F L318D2311-A317 N320N320-A L317-A315-A320-A S320-A N312B316F312C312DE200B315B L315D L317315-A L315313315B315C318D2 LE110B311BE140311C318D L312C L316E L312-A318 GC313D2313D2 LGP320-A320 L317 GC317-A NEL200B
View More
Track-Type Tractor
D6K2 XLD6K2D6K2 LGPD6K XLD6KD6K LGP
Warranty Information
Return Policy
Parts diagram for 093-1435
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 093-1435
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 093-1435

Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 093-1435

Units of Measure

USMetric
Seal Type: Lip Type
Primary Sealing Material: Urethane
Outside Diameter (mm): 74.15
Inside Diameter (mm): 60
Width (mm): 11
Outside Diameter (in): 2.919
Inside Diameter (in): 2.362
Width (in): 0.433
Material: Nitrile / NBR / HNBR / XNBR Rubber,Plastic Plastic,Urethane Rubber
View More
Compatible Models for part number 093-1435

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D6K2 LGP D6K XL D6K D6K LGP

UNDERCARRIAGE

OEMS

PIPELAYER

PL61

EXCAVATOR

312D L 316F L 318D2 311-A 317 N 320N 320-A L 317-A 315-A 320-A S 320-A N 312B 316F 312C 312D E200B 315B L 315D L 317 315-A L 315 313 315B 315C 318D2 L E110B 311B E140 311C 318D L 312C L 316E L 312-A 318 GC 313D2 313D2 LGP 320-A 320 L 317 GC 317-A N EL200B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert