NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1594: 3.5 x 25.7mm 90A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
095-1594: 3.5 x 25.7mm 90A NBR O-Ring
095-1594: 3.5 x 25.7mm 90A NBR O-Ring

Cat® Rubber O-Ring Seal for Control and Relief Valves

Brand: Cat

Product Images
095-1594: 3.5 x 25.7mm 90A NBR O-Ring
095-1594: 3.5 x 25.7mm 90A NBR O-Ring
095-1594: 3.5 x 25.7mm 90A NBR O-Ring
095-1594: 3.5 x 25.7mm 90A NBR O-Ring
095-1594: 3.5 x 25.7mm 90A NBR O-Ring

Cat® Rubber O-Ring Seal for Control and Relief Valves

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.5
Cross Section Diameter (in): 0.138
Inside Diameter (mm): 25.7
Inside Diameter (in): 1.012
Material: NBR (90),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.5
Cross Section Diameter (in): 0.138
Inside Diameter (mm): 25.7
View More
Compatible Models
Compatible Models
Generator Set
35083512B
Hex Based Spl Solution
330F OEM
Load Haul Dump
OTHER
Material Handler
M325D MHM325D L MH
Hydraulic Shovel
604060306060
Track-Type Tractor
D7G
Mini Hyd Excavator
308E SR303ECR308E CR307D307C307B307E308E308D308C307-A303E CR305.5E2 CR305E2 CR
Track Feller Buncher
TK1051
Wheeled Excavator
M325C MHW330BM325B
Log Loadr Forst Mach
558
Logger
322C
Front Shovel
5080
Excavator
336E LN311D LRR320C L330 L345B II336E LH349F LXE316 GC349D L320-A L325D FM LL325-A FM L325B L312E323F SA312F320-A S320D LN320-A N312B336D312C324D336E312D324E336F375-A L315D L316 GX325-A320D2320D3336D2 L322B LN314D CRE300326D L340D2 LEL180312F GC335F323F311B313D2 GC311C323D318B N322N320D L325 LN322-A LN312-A349E L330D2336E LNH320D FM RR350-A315 GC325C L322B322C336D LN325C FM323D LN340F L UHD349E L VG324E LNEL240BEL240C352F XE VG330B L330B LN321C330D FM345B321B345D312B L320E L548307320D2 GC311-A325D FM349F L325B LN320D2 FM325D L330-A LE240CE110E240B320D GCEL300326D2349D2330 LN352F-VG315-A L315323D2 L558313325 L320D LRR315B315C330C L326F L336D L323F OEM336D2320F L312D2 L336F L XE312C L568 FM313D2-GC313D2323E LN320B LU350-A L314E CR320D FME450320B LL330C FM314C326F313D2 LGP317B L322-A538325B349D307-A330F LN324D L350 L330D L313F322-A LE120B336E L322-A N313B325C349E325D313D320E RR325F312D2312D2 GC352F312D L313 GX340F322B L345B L324D FM LL330-A L325-A LN328D LCR329D LN313 GC314D LCR329D L317-AE70324D FM340F L LRE349D2 L336F LN XEE70B320E LRR325F LCR323F LNM325D MH330D LN320C FM319C324E L336F L568 FM LLE110BE140312E L318C325-A L329E L322 LN318B323D SA320D RR345D L VG323D3323D S320-A336D2 GC340D L323D L313F L322 L330D2 L311F LRR323D2329D330F L317-A N329E326D2 LEL200B314F CRE120E240EL240330-A317B LN317 N345D L320N336F LNXE329F L335F LCR313F GC315-A330C LN320B320C320D320EE200B314E LCR315B L323E L312 GX313F LGC336F LN329E LN312 GC321D LCR320B FM LL323E SA320E LN375-A320B SE180330-A LN320B N330F320B L316E L315F LCR329D2 L322C FM315B FM L330B330C330D320D2 L324D LN329D2323F L320 LM325D L MH326F LN320B U
Vibratory Compactor
CB-536D
Shovel
6040
Mobile Hyd Power Unit
330D L329D L336FMHPU329E340D2 L336D L325D L325C325D336D336E323F OEM336E HVG330D324D LN330C
View More
Generator Set
35083512B
Warranty Information
Return Policy
Parts diagram for 095-1594
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert