NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1619: 5.7 x 59.6mm 90A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
095-1619: 5.7 x 59.6mm 90A NBR O-Ring
095-1619: 5.7 x 59.6mm 90A NBR O-Ring

Cat® Rubber O-Ring Seal for Track Adjuster and Recoil Springs

Brand: Cat

Product Images
095-1619: 5.7 x 59.6mm 90A NBR O-Ring
095-1619: 5.7 x 59.6mm 90A NBR O-Ring
095-1619: 5.7 x 59.6mm 90A NBR O-Ring
095-1619: 5.7 x 59.6mm 90A NBR O-Ring
095-1619: 5.7 x 59.6mm 90A NBR O-Ring

Cat® Rubber O-Ring Seal for Track Adjuster and Recoil Springs

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 5.7
Material: NBR (90),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.224
Inside Diameter (mm): 59.6
Inside Diameter (in): 2.346
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Units of MeasureUSMetric
Cross Section Diameter (mm): 5.7
Material: NBR (90),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.224
View More
Compatible Models
Compatible Models
Rotary Drill
MD6200
Undercarriage
OEMS
Generator Set
C175-16
Mini Hyd Excavator
301.6301.5302.5
Track Feller Buncher
10901190T23902391TK722TK72113901190511TK711TK7412290522521
Forestry Products
548
Petroleum Engine
3516C
Logger
322C
Excavator
340317B LN340F322B L320N325-A LN325B LN336 GC345320-A L325-A FM L325B L320B320-A S320C324D FME110320-A NE200B315B L352325-A325 L322B LN315C319CFM548320B FM LL320B S318B N322N320B N320B L325 LN322-A LN318C320B LU325-A L322 LN318B315B FM L320B LL322B320-A317B L330322-A320 L322 L335336340F L UHD325BEL200B322-A L322-A N320B U321B345 GC352 UHD
View More
Rotary Drill
MD6200
Warranty Information
Return Policy
Parts diagram for 095-1619
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 095-1619
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 095-1619

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 095-1619

Units of Measure

USMetric
Cross Section Diameter (mm): 5.7
Material: NBR (90),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.224
Inside Diameter (mm): 59.6
Inside Diameter (in): 2.346
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
View More
Compatible Models for part number 095-1619

ROTARY DRILL

MD6200

UNDERCARRIAGE

OEMS

GENERATOR SET

C175-16

MINI HYD EXCAVATOR

301.6 301.5 302.5

TRACK FELLER BUNCHER

1090 1190T 2390 2391 TK722 TK721 1390 1190 511 TK711 TK741 2290 522 521

FORESTRY PRODUCTS

548

PETROLEUM ENGINE

3516C

LOGGER

322C

EXCAVATOR

340 317B LN 340F 322B L 320N 325-A LN 325B LN 336 GC 345 320-A L 325-A FM L 325B L 320B 320-A S 320C 324D FM E110 320-A N E200B 315B L 352 325-A 325 L 322B LN 315C 319C FM548 320B FM LL 320B S 318B N 322N 320B N 320B L 325 LN 322-A LN 318C 320B LU 325-A L 322 LN 318B 315B FM L 320B LL 322B 320-A 317B L 330 322-A 320 L 322 L 335 336 340F L UHD 325B EL200B 322-A L 322-A N 320B U 321B 345 GC 352 UHD

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert