NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1689: 5.7 x 199.3mm 75A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
095-1689: 5.7 x 199.3mm 75A NBR O-Ring
095-1689: 5.7 x 199.3mm 75A NBR O-Ring

Cat® Rubber O-Ring Seal for Drive Shaft and Final Drive

Brand: Cat

Product Images
095-1689: 5.7 x 199.3mm 75A NBR O-Ring
095-1689: 5.7 x 199.3mm 75A NBR O-Ring
095-1689: 5.7 x 199.3mm 75A NBR O-Ring
095-1689: 5.7 x 199.3mm 75A NBR O-Ring
095-1689: 5.7 x 199.3mm 75A NBR O-Ring

Cat® Rubber O-Ring Seal for Drive Shaft and Final Drive

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 5.7
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.224
Inside Diameter (mm): 199.3
Inside Diameter (in): 7.846
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Units of MeasureUSMetric
Cross Section Diameter (mm): 5.7
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.224
View More
Compatible Models
Compatible Models
Underground Art Truck
AD22AD30
Articulated Truck
740740C735 OEM740B745C735C740 GC735B745735
Mini Hyd Excavator
304.5304305305.5306
Underground Articulated Truck
AD22
Ejector Truck
740740B
Vibratory Compactor
CB-434C
View More
Underground Art Truck
AD22AD30
Warranty Information
Return Policy
Parts diagram for 095-1689
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
095-1689095-1689
6V-50286V-5028
7D-11957D-1195
View All Parts
Frequently bought together
095-1689
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-5028
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7D-1195
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
298-6387
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5P-5293
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
173-0888
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 095-1689
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 095-1689

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 095-1689

Units of Measure

USMetric
Cross Section Diameter (mm): 5.7
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.224
Inside Diameter (mm): 199.3
Inside Diameter (in): 7.846
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
View More
Compatible Models for part number 095-1689

UNDERGROUND ART TRUCK

AD22 AD30

ARTICULATED TRUCK

740 740C 735 OEM 740B 745C 735C 740 GC 735B 745 735

MINI HYD EXCAVATOR

304.5 304 305 305.5 306

UNDERGROUND ARTICULATED TRUCK

AD22

EJECTOR TRUCK

740 740B

VIBRATORY COMPACTOR

CB-434C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert