NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1701: 3.1 x 39.4mm 90A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
095-1701: 3.1 x 39.4mm 90A NBR O-Ring
095-1701: 3.1 x 39.4mm 90A NBR O-Ring

Cat® Rubber O-Ring Seal for Load Control Valves and Hydraulic Lines

Brand: Cat

Product Images
095-1701: 3.1 x 39.4mm 90A NBR O-Ring
095-1701: 3.1 x 39.4mm 90A NBR O-Ring
095-1701: 3.1 x 39.4mm 90A NBR O-Ring
095-1701: 3.1 x 39.4mm 90A NBR O-Ring
095-1701: 3.1 x 39.4mm 90A NBR O-Ring

Cat® Rubber O-Ring Seal for Load Control Valves and Hydraulic Lines

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.1
Cross Section Diameter (in): 0.122
Inside Diameter (mm): 39.4
Inside Diameter (in): 1.551
Material: NBR (90),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.1
Cross Section Diameter (in): 0.122
Inside Diameter (mm): 39.4
View More
Compatible Models
Compatible Models
Undercarriage
OEMS
Generator Set
35083512
Work Tool
D6XE
Hex Based Spl Solution
352F OEM
Load Haul Dump
R1700OTHER
Load, Haul, Dump
R1700K
Material Handler
MH3250MH3260
Forest Products
OTHER
Hydraulic Shovel
6040
Wheel Loader
972M972L992966L966M
Knuckleboom Loader
2484D2484C579C579D559C559D2384D2384C
Mini Hyd Excavator
303.5C303.5E303.5D303ECR304C CR305.5D305.5E303C CR304E2 CR304D CR304305303306305C CR303E CR303.5E2 CR305.5E2 CR305E2 CR305E305D CR304E305.5303.5E2
Hammer
H110SH120E SH180EH180SH110E SH130SH120EH115E SH160E SH120SH110EH140EH140SH130EH130E SH115EH160EH115SH180E SH160SH140E S
Forestry Products
558568
Wheeled Excavator
W345C MHW345B II
Front Shovel
5080
Excavator
311D LRR316F L320C L330 L345B II349F LXE316 GC349D L320-A L325B L312E312F320-A S320-A N312B312C312DMH3295375-A L315D L316 GX325-A322B LN314D CRE300EL180312F GC374F L311B313D2 GC311C318B N320D L312-A349E L350-A315 GCE650322B322C319D LN340MHPU3101349E L VGEL240BEL240C352F XE VG330B L330B LN321C345B345C321B345D349 GC336 MHPU311-A349F L325B LN330-A LE240CE110E240BEL300349D2319D L352F-VG315-A L315313325 L320D LRR365C L MH315B315C374D L318D L312D2 L312C L313D2-GC313D2320B LU326GC350-A LFM558314E CRE450320B LL314C313D2 LGP322-A325B349DFM568350 L330D L313F322-A LE120B330GC349E349F313D352 UHD312D2312D2 GC352F312D L313 GX322B L345B L349330-A L330D MH313 GC314D LCR317-A349D2 LE70B352350355318D2 L320C FME110BE140374F312E L326345C L330 GC318C325-A L318B320D RR345D L VG320-A330313F L322 L336333311F LRR317-A NEL200B314F CRE120E240EL240318D2317 N345D L320N313F GC315-A320B320C320DE200B314E LCR315B L365C L395312 GX313F LGC312 GC320B FM LL375-A320B SE180320B N320B L316E L315F LCR345B II MH365B II322C FM315B FM L330B330C374320 L365B L345C MH365C320B U365B
Vibratory Compactor
CB-536D
Shovel
6040
Mobile Hyd Power Unit
330 MHPU365C L349E L HVG336F352FMHPU345C345C L
View More
Undercarriage
OEMS
Warranty Information
Return Policy
Parts diagram for 095-1701
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
095-1701095-1701
096-4276096-4276
248-7172248-7172
View All Parts
Frequently bought together
095-1701
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
096-4276
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
248-7172
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
099-0173
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
095-7101
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
099-0172
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 095-1701
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 095-1701

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 095-1701

Units of Measure

USMetric
Cross Section Diameter (mm): 3.1
Cross Section Diameter (in): 0.122
Inside Diameter (mm): 39.4
Inside Diameter (in): 1.551
Material: NBR (90),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
View More
Compatible Models for part number 095-1701

UNDERCARRIAGE

OEMS

GENERATOR SET

3508 3512

WORK TOOL

D6XE

HEX BASED SPL SOLUTION

352F OEM

LOAD HAUL DUMP

R1700 OTHER

LOAD, HAUL, DUMP

R1700K

MATERIAL HANDLER

MH3250 MH3260

FOREST PRODUCTS

OTHER

HYDRAULIC SHOVEL

6040

WHEEL LOADER

972M 972L 992 966L 966M

KNUCKLEBOOM LOADER

2484D 2484C 579C 579D 559C 559D 2384D 2384C

MINI HYD EXCAVATOR

303.5C 303.5E 303.5D 303ECR 304C CR 305.5D 305.5E 303C CR 304E2 CR 304D CR 304 305 303 306 305C CR 303E CR 303.5E2 CR 305.5E2 CR 305E2 CR 305E 305D CR 304E 305.5 303.5E2

HAMMER

H110S H120E S H180E H180S H110E S H130S H120E H115E S H160E S H120S H110E H140E H140S H130E H130E S H115E H160E H115S H180E S H160S H140E S

FORESTRY PRODUCTS

558 568

WHEELED EXCAVATOR

W345C MH W345B II

FRONT SHOVEL

5080

EXCAVATOR

311D LRR 316F L 320C L 330 L 345B II 349F LXE 316 GC 349D L 320-A L 325B L 312E 312F 320-A S 320-A N 312B 312C 312D MH3295 375-A L 315D L 316 GX 325-A 322B LN 314D CR E300 EL180 312F GC 374F L 311B 313D2 GC 311C 318B N 320D L 312-A 349E L 350-A 315 GC E650 322B 322C 319D LN 340MHPU 3101 349E L VG EL240B EL240C 352F XE VG 330B L 330B LN 321C 345B 345C 321B 345D 349 GC 336 MHPU 311-A 349F L 325B LN 330-A L E240C E110 E240B EL300 349D2 319D L 352F-VG 315-A L 315 313 325 L 320D LRR 365C L MH 315B 315C 374D L 318D L 312D2 L 312C L 313D2-GC 313D2 320B LU 326GC 350-A L FM558 314E CR E450 320B LL 314C 313D2 LGP 322-A 325B 349D FM568 350 L 330D L 313F 322-A L E120B 330GC 349E 349F 313D 352 UHD 312D2 312D2 GC 352F 312D L 313 GX 322B L 345B L 349 330-A L 330D MH 313 GC 314D LCR 317-A 349D2 L E70B 352 350 355 318D2 L 320C FM E110B E140 374F 312E L 326 345C L 330 GC 318C 325-A L 318B 320D RR 345D L VG 320-A 330 313F L 322 L 336 333 311F LRR 317-A N EL200B 314F CR E120 E240 EL240 318D2 317 N 345D L 320N 313F GC 315-A 320B 320C 320D E200B 314E LCR 315B L 365C L 395 312 GX 313F LGC 312 GC 320B FM LL 375-A 320B S E180 320B N 320B L 316E L 315F LCR 345B II MH 365B II 322C FM 315B FM L 330B 330C 374 320 L 365B L 345C MH 365C 320B U 365B

VIBRATORY COMPACTOR

CB-536D

SHOVEL

6040

MOBILE HYD POWER UNIT

330 MHPU 365C L 349E L HVG 336F 352FMHPU 345C 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert