NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageTrack ComponentsTrack Shoes096-0240: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
096-0240: Track Shoe
096-0240: Track Shoe

Cat® Track Shoe 500mm Wide, Regular Joint, Flat, Round Hole

Brand: Cat

fallback-image
096-0240: Track Shoe

Cat® Track Shoe 500mm Wide, Regular Joint, Flat, Round Hole

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Track Bolt Thread: M16
Hole Type: Round
Shoe Width (mm): 500
Number of Grousers: Not Applicable
Material: Carbon Steel
Clipped: No
Joint Type: Regular
ARM: No
Shoe Type: Flat
Track Bolt Thread: M16
Hole Type: Round
Shoe Width (mm): 500
View More
Compatible Models
Compatible Models
Excavator
E120E120BE110BE110
View More
Excavator
E120E120BE110BE110
Warranty Information
Return Policy
Parts diagram for 096-0240
View Detailed Parts Diagrams
Add Your Equipment
Compare Alternate Parts
096-0240
This part:
096-0240: Track Shoe
Description

Cat® Track Shoe 500mm Wide, Regular Joint, Flat, Round Hole

542-5593
This part:
542-5593: Triple Grouser Track Shoe
Description

Cat® Track Shoe Triple Grouser, 600mm Wide, Regular Joint, Slotted Hole

542-5594
This part:
542-5594: Triple Grouser Track Shoe
Description

Cat® Track Shoe Triple Grouser, 700mm Wide, Regular Joint, Slotted Hole

559-0330
This part:
559-0330: Triple Grouser Track Shoe
Description

Cat® Track Shoe Triple Grouser, 770mm Wide, Regular Joint, Slotted Hole

1R-6010
This part:
1R-6010: Track Shoe
Description

Cat® Track Shoe Triple Grouser, 700mm Wide, Regular Joint, Slotted Hole

323-0868
This part:
323-0868: Track Shoe
Description

Cat® Track Shoe Triple Grouser, 500mm Wide, Regular Joint, Rubber Pad

Related parts
8E-8835
8E-8835: Self Cleaning Track Shoe 800mm
Contact Dealer
096-0231
096-0231: Self Cleaning Track Shoe 770mm
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert