NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals097-5215: 55mm Shaft Diameter Lip Type Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
097-5215: 55mm Shaft Diameter Lip Type Seal
097-5215: 55mm Shaft Diameter Lip Type Seal

Cat® Acrylate Lip Type Seal for Differential and Bevel Gear

Brand: Cat

Product Images
097-5215: 55mm Shaft Diameter Lip Type Seal
097-5215: 55mm Shaft Diameter Lip Type Seal
097-5215: 55mm Shaft Diameter Lip Type Seal
097-5215: 55mm Shaft Diameter Lip Type Seal
097-5215: 55mm Shaft Diameter Lip Type Seal

Cat® Acrylate Lip Type Seal for Differential and Bevel Gear

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments used in the differential group on Cat machines.

Attributes:
• Seal Material: Rubber
• Type: DBMR
• Shaft Diameter: 55 mm (2.165 in)
• Bore Diameter: 90 mm (3.543 in)
• Seal Width: 10 mm (0.393 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments used in the differential group on Cat machines.

Attributes:
• Seal Material: Rubber
• Type: DBMR
• Shaft Diameter: 55 mm (2.165 in)
• Bore Diameter: 90 mm (3.543 in)
• Seal Width: 10 mm (0.393 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bore Diameter (in): 3.543
Bore Diameter (mm): 90
Outside Diameter (in): 3.543
Outside Diameter (mm): 90.0
Primary Sealing Material: ACM (Polyacrylate)
Seal Type: Lip Type
Shaft Diameter (in): 2.165
Shaft Diameter (mm): 55.0
Style: DBMR
Width (in): 0.3937
Width (mm): 10.0
Material: Carbon Steel
Units of MeasureUSMetric
Bore Diameter (in): 3.543
Bore Diameter (mm): 90
Outside Diameter (in): 3.543
View More
Compatible Models
Compatible Models
Telehandler
TH62TH63RT100RT80RT50RT60RT50SATH103TH82TH83RTC60
Compact Wheel Loader
914K910K
View More
Telehandler
TH62TH63RT100RT80RT50RT60RT50SATH103TH82TH83RTC60
Warranty Information
Return Policy
Parts diagram for 097-5215
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 097-5215
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 097-5215

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments used in the differential group on Cat machines.

Attributes:
• Seal Material: Rubber
• Type: DBMR
• Shaft Diameter: 55 mm (2.165 in)
• Bore Diameter: 90 mm (3.543 in)
• Seal Width: 10 mm (0.393 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 097-5215

Units of Measure

USMetric
Bore Diameter (in): 3.543
Bore Diameter (mm): 90
Outside Diameter (in): 3.543
Outside Diameter (mm): 90.0
Primary Sealing Material: ACM (Polyacrylate)
Seal Type: Lip Type
Shaft Diameter (in): 2.165
Shaft Diameter (mm): 55.0
Style: DBMR
Width (in): 0.3937
Width (mm): 10.0
Material: Carbon Steel
View More
Compatible Models for part number 097-5215

TELEHANDLER

TH62 TH63 RT100 RT80 RT50 RT60 RT50SA TH103 TH82 TH83 RTC60

COMPACT WHEEL LOADER

914K 910K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert