NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainAxles & ComponentsAxles097-5296: Seal
Home
DrivetrainAxles & ComponentsAxles
097-5296: Seal
097-5296: Seal

Cat® Seal (Drive Shaft)

Brand: Cat

fallback-image
097-5296: Seal

Cat® Seal (Drive Shaft)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Replacement seal for drive and steering axles that transmit power and provide linkage for steering on the same axle.

Attributes:
• Material: NBR
• Type: COMBI
• Inside Diameter: 55 mm (2.165 in)
• Outside Diameter: 80 mm (3.149 in)
• Width: 11 mm (0.433 in)

Application:
Used on front and rear axles of the Cat Telehandler product line. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Replacement seal for drive and steering axles that transmit power and provide linkage for steering on the same axle.

Attributes:
• Material: NBR
• Type: COMBI
• Inside Diameter: 55 mm (2.165 in)
• Outside Diameter: 80 mm (3.149 in)
• Width: 11 mm (0.433 in)

Application:
Used on front and rear axles of the Cat Telehandler product line. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 2.165
Inside Diameter (mm): 55
Material Description: NBR
Outside Diameter (in): 3.149
Outside Diameter (mm): 80
Width (in): 0.433
Width (mm): 11
Units of MeasureUSMetric
Inside Diameter (in): 2.165
Inside Diameter (mm): 55
Material Description: NBR
View More
Compatible Models
Compatible Models
Telehandler
TH62TH63RT50SART100RT80RT50TH103TH82RT60TH83RTC60
View More
Telehandler
TH62TH63RT50SART100RT80RT50TH103TH82RT60TH83RTC60
Warranty Information
Return Policy
Parts diagram for 097-5296
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 097-5296
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 097-5296

Description:
Replacement seal for drive and steering axles that transmit power and provide linkage for steering on the same axle.

Attributes:
• Material: NBR
• Type: COMBI
• Inside Diameter: 55 mm (2.165 in)
• Outside Diameter: 80 mm (3.149 in)
• Width: 11 mm (0.433 in)

Application:
Used on front and rear axles of the Cat Telehandler product line. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 097-5296

Units of Measure

USMetric
Inside Diameter (in): 2.165
Inside Diameter (mm): 55
Material Description: NBR
Outside Diameter (in): 3.149
Outside Diameter (mm): 80
Width (in): 0.433
Width (mm): 11
View More
Compatible Models for part number 097-5296

TELEHANDLER

TH62 TH63 RT50SA RT100 RT80 RT50 TH103 TH82 RT60 TH83 RTC60

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert