NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals099-0233: 100mm Inner Diameter Lip Type Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
099-0233: 100mm Inner Diameter Lip Type Seal
099-0233: 100mm Inner Diameter Lip Type Seal

Cat® Lip Type Seal for swing drive Prevents fluid leakage and enhances equipment performance and longevity

Brand: Cat

Product Images
099-0233: 100mm Inner Diameter Lip Type Seal
099-0233: 100mm Inner Diameter Lip Type Seal
099-0233: 100mm Inner Diameter Lip Type Seal
099-0233: 100mm Inner Diameter Lip Type Seal
099-0233: 100mm Inner Diameter Lip Type Seal

Cat® Lip Type Seal for swing drive Prevents fluid leakage and enhances equipment performance and longevity

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (in): 4.921
Outside Diameter (mm): 125.0
Seal Type: Lip Type
Shaft Diameter (in): 3.937
Shaft Diameter (mm): 100.0
Style: SBT
Width (in): 0.787
Width (mm): 20.0
Units of MeasureUSMetric
Outside Diameter (in): 4.921
Outside Diameter (mm): 125.0
Seal Type: Lip Type
View More
Compatible Models
Compatible Models
Excavator
311D LRR312B L312D L312C L312-A311-A314D LCR314D CRE120BE110B313B314C312B311B312C311C312D
View More
Excavator
311D LRR312B L312D L312C L312-A311-A314D LCR314D CRE120BE110B313B314C312B311B312C311C312D
Warranty Information
Return Policy
Parts diagram for 099-0233
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 099-0233
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 099-0233

Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 099-0233

Units of Measure

USMetric
Outside Diameter (in): 4.921
Outside Diameter (mm): 125.0
Seal Type: Lip Type
Shaft Diameter (in): 3.937
Shaft Diameter (mm): 100.0
Style: SBT
Width (in): 0.787
Width (mm): 20.0
View More
Compatible Models for part number 099-0233

EXCAVATOR

311D LRR 312B L 312D L 312C L 312-A 311-A 314D LCR 314D CR E120B E110B 313B 314C 312B 311B 312C 311C 312D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert