Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.Hex head bolts/screws offer the most robust driving feature. Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity. Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. Coatings that meet special requirements for different applications (RoHS compliant). Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.Hex head bolts/screws offer the most robust driving feature. Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity. Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. Coatings that meet special requirements for different applications (RoHS compliant). Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bolt Length (in): 2.5
Bolt Length (mm): 63.5
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 1.5
Grip Length (mm): 38.1
Thread: Coarse
Thread Size (in - TPI) (in): 3/8-16
Hand of Thread: RH
Head Height (mm): 7.14375
Material: Alloy Zinc,Carbon Steel
Thread Size (mm): .375
Total Bolt Length - 3 (in): 2 1/2
Hole Thread Pitch: 16
Thread Size (dia x pitch) (mm): 3/8x16
Drive (mm): 14.2875
Finish: Phosphate and Oil Coated
Grip Length - 2 (in): 1.50
Class or Grade: SAE J429 Grade 8 (150 ksi)
Head Height - 4 (in): 0.29
Grade: 8
Material Description: SAE J429 Grade 8 (ISO Class 10.9)
DE1400DE500G3520G3516G3512G350835083412CD15003304BG3306XQ1140D500GCC13GENSETDE605GCDG500D400GC35163512DE660GC3512B GENSC18 GEN SED1250DE600SGCD550GC3516C GENG3516BG3516CD1000G3516ED600 GCG3516H3508C3508BC9C4.4D450GCDE1250S3516B GEND350GCC18 I63306BG3512EG3512HG3406DE630C18 GENSETG3412DG400C15 GENSET3412C32 GEN SETCG137-12DE715GCC18C15C13C32 GENSETC15 I6C18 MARINE GSCG137-083456DG450DE1500C18 GEN SETDE1000SDG350SR5C27C32D800C15 GEN SEDE500SGCG3412CDE1250G3520CG3520BG3520EG3520H3512C3512B3408C3406C3406EG3306B3516C3516B3516E
3406C3406E3406B3408B3408C36083606G3412C3516BG3520B3512B3456341232083412CD39936123616DE800S34063408D398BDE11003304B3306BPOWER SYSG3520G3516CG3516BG3508C15 GEN SEG3516G35123508B31453160315033063304D379B3508C280-1635123516
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.Hex head bolts/screws offer the most robust driving feature. Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity. Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. Coatings that meet special requirements for different applications (RoHS compliant). Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 0L-1143
Units of Measure
USMetric
Bolt Length (in): 2.5
Bolt Length (mm): 63.5
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 1.5
Grip Length (mm): 38.1
Thread: Coarse
Thread Size (in - TPI) (in): 3/8-16
Hand of Thread: RH
Head Height (mm): 7.14375
Material: Alloy Zinc,Carbon Steel
Thread Size (mm): .375
Total Bolt Length - 3 (in): 2 1/2
Hole Thread Pitch: 16
Thread Size (dia x pitch) (mm): 3/8x16
Drive (mm): 14.2875
Finish: Phosphate and Oil Coated
Grip Length - 2 (in): 1.50
Class or Grade: SAE J429 Grade 8 (150 ksi)
Head Height - 4 (in): 0.29
Grade: 8
Material Description: SAE J429 Grade 8 (ISO Class 10.9)
130G 140H ES 12H NA 140H NA 24H 24M 160H 160G 16H NA 12H ES 14H NA 120G 24 120B 16 140B 140H 140G 143H 163H NA 160H ES 16G 140 14G 14E 12H 12G 120 12F 12E 160H NA
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.