Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
DE1400G3520G3516G3512G350835083412CD15003304BG3306XQ1140D500GCDE605GC35163512DE660GCC18 GEN SED1250DE600SGCD550GC3516C GENG3516BG3516CD1000D600 GCG3516H3508C3508BC9D450GCDE1250S3516B GENC18 I63306BG3512EG3512HG3406G3412C15 GENSET3412C32 GEN SETCG137-12DE715GCC18C15C32 GENSETC15 I6CG137-083456DE1500DE1000SSR5C27C32D800C15 GEN SEDE500SGCG3412CDE1250G3520CG3520BG3520EG3520H3512C3512B3408C3406C3406EG3306B3516C3516B3516E
3406C3406E3406B3408B3408C36083606G3412C3516BG3520B3512B345634123412C36163126BDE800S34063408D398BDE11003304B3306BPOWER SYSG3520G3516BG3508C15 GEN SEG3516G35123508B33063304D379BC-123508C280-1635123516
Transmission
7155
Rotary/Track Drills
MD6290
Ripper
D59779639539519559438D11103765498
Boom
120C
Off-Highway Truck
D10R
Truck
773G LRC775G775F793F OEM775E775D777C777B777D777G777F775G OEM785789793797770G793D793B793C793F772G773E773D773G797F773F797B773B769772770773777775G LRC793F CMD772G OEM789C789D789B769B770G OEM769D769C69D785G773G OEM785C785D785B795F AC
Track-Type Loader
977K
View More
Generator
SR4BSR4BHVWEGSR500XQP500XQP550SR4SR5
Warranty Information
Return Policy
Parts diagram for 0L-1352
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 0L-1352
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 0L-1352
Description: Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Hex head bolts/screws offer the most robust driving feature.
Attributes: •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force. •Coatings that meet special requirements for different applications (RoHS compliant).
Applications: Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
130G 140H ES 12H NA 140H NA 24H 160H 160G 16H NA 12H ES 14H NA 120G 24 120B 16 140B 163H 140H 140G 143H 163H NA 160H ES 16H 16G 140 14H 14G 14E 12H 12G 120 12F 12E 160H NA
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.